Page 939 - MISUMI SINGAPORE Economy Series
P. 939

Simple Transmission Guide Device



         Application Industries: Medical Packing

                             Logistics
         This figure shows a guide device installed
         on the automatic conveyor line for      Reference price
         transmission, commonly used on conveyors
         and roller strips to shorten the production
         interval. It is widely used in packaging,    428.80                          SGD/set
         medical devices and logistics industries.

       01 Strut Clamp × 4             P.942                 02 Urethane Molded Roller × 40 P.713

                            Equal Dia. Type                                     Urethane Hardness Shore 90 (Green)
                            Hole Dia. 12mm                                      O.D. 30mm
                            C-HLKDE12                                           Length 50mm
                                                                                Core Material: Aluminum Alloy
                                                                                C-RORUA30-50
                                     3.94                                              14.52
                                     SGD/pcs                                              SGD/pcs
          Quantity    Unit price   Total price                Quantity    Unit price    Total price
            1          3.94             3.94                    1          14.52          14.52
           50          3.35         167.50                     10          10.17        101.70


























                                                            03 Round Post × 4             P.937

                                                                                O.D. (φ) 12mm
                                                                                Length 40mm
                                                                                C-PETR12-40

                                                                                         1.56

                                                                                          SGD/pcs
                                                              Quantity    Unit price    Total price
                                                               12          1.56         18.72
                                                               50          1.33         66.50

       * All products prices are without tax. For prices reference, please visit MISUMI official website.  934
   934   935   936   937   938   939   940   941   942   943   944