Page 943 - MISUMI SINGAPORE Economy Series
P. 943

13
                        Round Posts One End Threaded, One End Tapped


                                                 Representative model: C-PETGR6-50                 Angle Plates
                                                  Save Up to                                         Posts / Strut Clamps /
                                                  vs Standard Type  76%              Shipping
                                                        1.02               SGD 1 day
                                                                                        from


                                                 Volume Discount                                    Posts
                                                      Quantity      1~199    200~299     300~      P.935
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Strut Clamps
                                   M                          M
                                                                                                   P.941



                                                                           0                        Angle Plates
                                                            M×2         2D -0.1
                                                                      Material: General Structural Steel or SUM Material  P.943
                               M×1.5            3L±0.2                Surface Treatment:  Nickel Electroplating or
                                                                                Electroless Nickel Plating
                   Part Number                          3Length L                       M
               1Type        2O.D. D                 (Fixed Size Selection)         (Coarse Thread)
                               6       20  30   40  50   60                             3

                               8       20  30   40  50   60  80                         4
             C-PETGR           10      20  30   40  50   60  80  100  120               5
                               12          30   40  50   60  80  100  120  150          6

                               15               40  50   60  80  100  120  150  200     8
          E The surface of the product may be barrel plated, so the appearance may have some bumps and bruises.
          E The thread specifications only ensure the actual matching accuracy of screws and nuts.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2D)  -  3L
                         C-PETGR6      -  50
               Example

          Intended Use      Fastening and Connection                   Separation



             Usage                        Round Posts
             Method
            Diagram


                                                                   Round Posts
                                                       ·  Connected to the baffle, effectively blocking the running
            Feature  · Simple and aesthetic connection  mechanism, and anti-interference
                                                       · Easy to fasten, and can be installed even in narrow spaces
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-PETGR           Keyword  round post                     MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  938
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   938   939   940   941   942   943   944   945   946   947   948