Page 944 - MISUMI SINGAPORE Economy Series
P. 944

13                   Hexagonal Posts Both Ends Tapped
    Posts / Strut Clamps /   Angle Plates        Representative model: C-PLSBRK10-30  Shipping



                                                  Save Up to
                                                  vs Standard Type
                                                                 62%
                                                        1.06
                                                                                        from
     Posts                                       Volume Discount           SGD 5 days

                                                      Quantity      12~49     50~99      100~
   P.935                                              Discount    Unit Price   15%       30%
     Strut Clamps                                E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.


   P.941                              M              M
     Angle Plates                                               2B     (C)




   P.943                           M×2    3L±0.2   M×2                Material: General Structural Steel or SUM Material
                                                                      Surface Treatment:  Nickel Electroplating or
                                                                                Electroless Nickel Plating
                      Part Number                       3Length L                  M
               1Type      2Width across flats B     (Fixed Size Selection)   (Coarse Thread)  (C)
                                  6          15  20  30  40                        3        6.9
                                  7             20  30  40  60  80                 4        8.1
                                  8                 30  40  60  80                 5        9.2
            C-PLSBRK
                                 10                 30  40  60  80 100             6       11.5
                                 12                 30  40  60  80 100 150 200             13.9
                                 14                    40  60  80 100 150 200      8       16.2
          EL≤M×4 female thread is the through hole.
          EWhen L≤M×6, the bottom hole of the female thread may be penetrated.
          EL≥M×2+N×2
          E The surface of the product may be barrel plated, so the appearance may have some bumps and bruises.
          E The thread specifications only ensure the actual matching accuracy of screws and nuts.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2B)  -  3L
                        C-PLSBRK10     -  30
               Example

          Intended Use               Support and Fixation




             Usage
             Method
            Diagram


                                                    Hexagonal Posts
            Feature  · It can bear large load in vertical direction
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-PLSBRK          Keyword  hex post                       MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    939                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   939   940   941   942   943   944   945   946   947   948   949