Page 946 - MISUMI SINGAPORE Economy Series
P. 946

13      Economy series     Product Overview
    Posts / Strut Clamps /   Angle Plates                                          vs Standard Type
           Strut Clamps




                                                                                   Saving
                                                                                      up to
            Strut Clamps
     Posts  Economy series                                                         79 %


   P.935    Equal Dia. / Unequal Dia.
     Strut Clamps  One-Touch




   P.941     Clamping Force
             Low price
     Angle Plates



   P.943
          Q Appearance improvement & specification change for medium precision and medium load fixed applications

                                  MISUMI standard product             MISUMI Economy series
                                                                                      Use the
                                                                                    counterbored
                                              Bolt head                             hole to conceal
             Appearance                        exposed                              the bolt head in
                                                                                    the main body


          I.D. Tolerance / 2 Hole Straight Angle  H7 / 0.05          0~+0.05 / General Tolerance
               Material         Iron/Aluminum/Stainless Steel             Aluminum
          Number of Fastening Bolts  φ12 or less: 1 pcs   φ15 or more: 2 pcs  1 in full size···Reduce assembly time!
          Q Additional Overcut Process: Stronger Locking Force

            Q Clamping Force Test                       QTest Result
                                      Universal Testing Machine  17%UP  1.17kN
                 Apply pressure       Posts                   1.0kN
                Strut Clamps
                                      Overcut Process                        Although there is only 1
                                                                             bolt, the clamping force can
                                                                             still reach 1.17kN
                                                                             (Reference Value of Shaft
                                                                             Dia. 20mm)
               * Test Method: Clamp with the specified torque and apply vertical downward pressure to the shaft.
                      The maximum holding force is the axial load recorded when the shaft is displaced.  No overcut  With overcut
               * Test Conditions: 1 I.D. of measured object: 20mm  2 Clamping torque: 7.54N·m  (MISUMI Economy series)
          Q Example of Use for Strut Clamp


                                                             Q Commonly used in mounting brackets for sensors
                             Strut Clamps
                                                               The strut clamp is used to fix the sensor, and the clamping
                                                               force is more important than the accuracy. However, the
                                                               economy series strut clamp only uses one bolt but ensures
                           Sensor
                                                               sufficient clamping force, which can be safely used.
                                                  Customer
           Purpose of supporting sensors/cameras, etc.


    941
   941   942   943   944   945   946   947   948   949   950   951