Page 947 - MISUMI SINGAPORE Economy Series
P. 947

Economy series  Product Overview   One-Touch Strut Clamps                                         13
 Strut Clamps

                                                 Representative model: C-HLKDE8                    Angle Plates
                                                  Save Up to                                         Posts / Strut Clamps /
 vs Standard Type                                 vs Standard Type  79%
 Economy series   Saving                                4.10                         Shipping
 up to
                                                                                        from
 Strut Clamps  79 %                              Volume Discount           SGD 1 day                Posts


                                                      Quantity
                                                                    1~49
 Equal Dia. / Unequal Dia.                            Discount    Unit Price  50~99      100~      P.935
                                                                                         30%
                                                                               15%
                                                 E  Shipping days may differ by Quantity.
 One-Touch                                       E Quantity of volume discount above is for representative Part No. It may differ by the Part.  Strut Clamps
                            Type
 Clamping Force  Equal Dia. Perpendicular Type  Unequal Dia. Perpendicular Type  Material  Surface Treatment  Accessories
                C-HLKDE             C-HLKDU       Aluminum   Clear Anodized  Hexagon               P.941
 Low price      C-ALKDE             C-ALKDU        Alloy  Black Anodized  Socket Head
                                                                        Bolt
          Equal Dia. Perpendicular Type        Unequal Dia. Perpendicular Type                      Angle Plates
          C-HLKDE  (Clear Anodized)            C-HLKDU  (Clear Anodized)
          C-ALKDE  (Black Anodized)  A  A      C-ALKDU  (Black Anodized)  A  A
                       E  E  F±0.2 F±0.2  E  E             E  E  F±0.2F±0.2  G  G                  P.943
                  2-M2-M                              2-M2-M
 Q Appearance improvement & specification change for medium precision and medium load fixed applications  2  2  2  2
                                        B  B                              B  B
 MISUMI standard product  MISUMI Economy series
 Use the            2DH72DH7           2-d 2-d          2DH72DH7          2-d 2-d
                                         2-d
 counterbored         A  A             2-d1 Counterbored Depth f1 Counterbored Depth f  A  A  2-d1 Counterbored Depth f1 Counterbored Depth f
                                                                            2-d
 Bolt head   hole to conceal       2DH72DH7  φ 0.05 A 0.05 A         3D1H73D1H7  φ 0.05 A 0.05 A
                                            φ
                                                                              φ
 Appearance  exposed  the bolt head in
 the main body
                                       2  2
                                         C  C                              C  C
 I.D. Tolerance / 2 Hole Straight Angle  H7 / 0.05  0~+0.05 / General Tolerance  E For unmarked dimensions, the tolerance of φ20 or less (including 20) is ±0.3. The tolerance of φ25 or more is ±0.5.
 Material  Iron/Aluminum/Stainless Steel  Aluminum  ESince the slit part is machined after the mounting hole D is machined with a tolerance of 0 to +0.05, the hole tolerance will change.
          QEqual Dia. Perpendicular Type
 Number of Fastening Bolts  φ12 or less: 1 pcs   φ15 or more: 2 pcs  1 in full size···Reduce assembly time!  Supplied Bolt (Coarse
                  Part Number
 Q Additional Overcut Process: Stronger Locking Force  1Type  2Hole Dia. D  A  B  C  E  F  d  d1  f  Thread·Stainless Steel)
                                                                                      M
                              8       41   15   15   14   13
 Q Clamping Force Test  QTest Result  10  45         15   15    8   4.5  4.2         M4
           C-HLKDE            12      49   16   16   16   17
 Universal Testing Machine  17%UP  1.17kN  (Clear Anodized)  15  57  20  20  18  21  9  5.5  5.2  M5
 Apply pressure  Posts  1.0kN  C-ALKDE  16  22  22
 Strut Clamps  (Black Anodized)  20   69   25   25   22   25   11   6.5  6.2         M6
 Overcut Process  Although there is only 1   25  86  35  35  26  33  14  8.5  8.2    M8
 bolt, the clamping force can   30    95   40   40   29   37
 still reach 1.17kN  QUnequal Dia. Perpendicular Type
 (Reference Value of Shaft   Part Number                                      Supplied Bolt (Coarse
 Dia. 20mm)                          3Hole Dia.   A  B  C  E  G    d  d1   f  Thread·Stainless Steel)
 * Test Method: Clamp with the specified torque and apply vertical downward pressure to the shaft.   1Type  2Hole Dia. D  D1
 The maximum holding force is the axial load recorded when the shaft is displaced.  No overcut  With overcut  M
 * Test Conditions: 1 I.D. of measured object: 20mm  2 Clamping torque: 7.54N·m  (MISUMI Economy series)  10  8  45  15  15  8  4.5  4.2  M4
           C-HLKDU            12        10    49  20  20  16  16   9  5.5  5.2       M5
 Q Example of Use for Strut Clamp  (Clear Anodized)  15  57  18  18
           C-ALKDU            20        15    69  25  25  22  22  11  6.5  6.2       M6
                                        16
           (Black Anodized)   25        15    86  35      26  26
 Q Commonly used in mounting brackets for sensors                 14  8.5  8.2       M8
 Strut Clamps                 30        20    95  40  30  29  29
 The strut clamp is used to fix the sensor, and the clamping   Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Example  Equal Dia. Perpendicular Type  Part Number (1Type · 2D)
 force is more important than the accuracy. However, the   C-HLKDE8
 economy series strut clamp only uses one bolt but ensures   Unequal Dia. Perpendicular Type  Part Number (1Type · 2D)  -  3D1
 Sensor                                        C-HLKDU10      -  8
 sufficient clamping force, which can be safely used.
 Customer
 Purpose of supporting sensors/cameras, etc.  How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-HLKDE           Keyword  strut clamp                    MISUMI
                                                                                      Economy series
                                                                                                  942
   942   943   944   945   946   947   948   949   950   951   952