Page 942 - MISUMI SINGAPORE Economy Series
P. 942

13                   Round Posts Both Ends Tapped
    Posts / Strut Clamps /   Angle Plates        Representative model: C-PETR6-50    Shipping



                                                  Save Up to
                                                  vs Standard Type
                                                                 71%
                                                        1.02
                                                                                        from
     Posts                                       Volume Discount           SGD 1 day

                                                      Quantity      1~199    200~299     300~
   P.935                                              Discount    Unit Price   15%       30%
     Strut Clamps                  M             E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                           M
   P.941
     Angle Plates



                                                                             0
   P.943                           M×2                    M×2             2D -0.1
                                              3L±0.2                  Material: General Structural Steel or SUM Material
                                                                      Surface Treatment:  Nickel Electroplating or
                                                                                Electroless Nickel Plating
                   Part Number                         3Length L                        M
               1Type        2O.D. D                 (Fixed Size Selection)        (Coarse Thread)
                               6       20   30   40   50                                3
                               8            30   40   50   60   80                      4
              C-PETR
                               10           30   40   50   60   80  100  150            5
                               12                40   50   60   80  100  150  200       6
          EL≤M×4 female thread is the through hole.
          EWhen L≤M×6, the bottom hole of the female thread may be penetrated.
          EL≥M×2+N×2
          E The surface of the product may be barrel plated, so the appearance may have some bumps and bruises.
          E The thread specifications only ensure the actual matching accuracy of screws and nuts.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2D)  -  3L
                         C-PETR6       -  50

               Example
          Intended Use               Support and Fixation
                                    Round Posts

             Usage
             Method
            Diagram



            Feature  · It can bear large load in vertical direction
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-PETR            Keyword  round post                     MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    937                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   937   938   939   940   941   942   943   944   945   946   947