Page 937 - MISUMI SINGAPORE Economy Series
P. 937

NP84 Series Contact Probes Min Pitch 3.0mm, Stroke 6.3mm


                                                 Representative model: C-NP84-A (50pcs/pack)
                       Mounting
                        Pitch                     Save Up to
                        3.0mm
                                                  vs Standard Type  80%              Shipping
                                                       61.44               SGD 1 day
                                                                                        from

                                                 Volume Discount
                                                      Quantity         1~9             10~         Sensor  Proximity
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.          P.891
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                      Material                          Surface Treatment
            Probe Tip  Barrel   Spring         Probe Tip               Barrel                      Microsensors  Photo
          Beryllium Bronze  Phosphor Bronze  Stainless Steel  Nickel Base Gold Plated & Buffed  Nickel Base Gold Plated & Buffed
                                 Tip Shape Selection                                               P.901
                                                                      φ2.0±0.02                    Sensors  Zone




                                                                                                   P.913
                                          0.2
                                                           24.7±0.15
                                                    33.0±0.2
            Tip Shape Drawings                                                                      Filters
             A                B               C                D                E
                 (0.83)  φ 2.54±0.03  ( φ 1.25)  φ 1.58±0.03  ( φ 1.25)  ( φ 0.15)  φ 1.25±0.03  0.05  φ 2.54±0.03  ( φ 1.25)  φ 1.58±0.03  ( φ 1.25)  P.918

                60°                             50°    30°       90°              90°              Strips  Power
                0
             0.72-0.05               2.0              (2.21)           2.0             2.0
                      2.0                                                                          P.921
                                    8.3±0.1          8.3±0.1         8.3±0.1          8.3±0.1
                     8.3±0.1
             G                AS              AK               RH                                  Probes  Contact
                 φ 1.58±0.03  ( φ 1.25)  φ 0.4  30°  φ 1.25±0.03   0  -0.01  φ1.23  (Electroplati  ng Margin)  φ 1.25±0.03  φ 1.58±0.03  ( φ 1.25)

                                                                90°                                P.924
                                                                                                   12

                   2.0              1.59              (2.79)          2.0
                  8.3±0.1           8.3±0.1          8.3±0.1         8.3±0.1
          Part Number  2Tip    Mounting   Full   Spring Pressure  Max. Allowable      Replacement
             1Type     Shape  Pitch (min) Stroke Initial Stage 2/3 Stroke  Current  Resistance  Cycle (Reference)   Power Strips / Contact Probes  Sensors / Filters /
          C-NP84SF    A    AK                   10gf     50gf
                      AS   B
          C-NP84      C    D    3.0mm   6.3mm   45gf     126gf      3A        50mΩ   100,000 Cycles
                      E    G
          C-NP84HD    RH                        77gf     200gf
          E Please visit MISUMI official website for details of the models available for sale.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example  Part Number (1Type)  - 2Tip Shape
                        C-NP84      -     A
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-NP84SF          Keyword  84 probe
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  932
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   932   933   934   935   936   937   938   939   940   941   942