Page 940 - MISUMI SINGAPORE Economy Series
P. 940

13      Economy series            Product Overview                                                           Product Overview                                               Round Posts / Hex Posts
                                                                                                                                                                                      Economy series
    Posts / Strut Clamps /   Angle Plates                                       vs Standard Type                Q Salt Spray Test Report (Corrosion resistance:       Q Economy series product thread
           Round Posts / Hex Posts




                                                                                 Saving
                                                                                                                    Economy series is equivalent to MISUMI standard product)     with the relief groove, aesthetic
                                                                                   up to
                                                                                                                                                                           MISUMI Economy series
            Round Posts /
     Posts  Economy series                                                      76 %                             MISUMI Economy series                                  Feature 1: The male thread has a relief groove
                                                                                                                 Material: General Structural Steel
                                                                                                                 or SUM Material
                                                                                                                                                                                 to screw the thread to the bottom.
   P.935    Hex Posts                                                                                            Surface Treatment: Nickel                              Feature 2: The end face is chamfered and
                                                                                                                 Electroplating or Electroless Nickel
                                                                                                                 Plating
     Strut Clamps  Easy installation                                                                             Test Result: No Obvious Rust  Before Test  After Test  Product Example:
                                                                                                                                                                                 deburred, which is aesthetic.
                                                                                                                 MISUMI standard product
   P.941     Excellent anti-rust performance                                                                     Material: SS400                                              2             1
                                                                                                                 Surface Treatment: Electroless
     Angle Plates                                                                                                Nickel Plating          Before Test  After Test
                                                                                                                 Test Result: No Obvious Rust

   P.943
                                                                                                                 Generic products on the market 1*
          Q Specification difference between MISUMI standard product and Economy series                          Material: S45C                                  Corrosion resistance: Economy series is  equivalent to MISUMI standard product
                                                                                                                 Surface Treatment: Electroless                          Generic products on the market
                               MISUMI standard product               MISUMI Economy series                       Nickel Plating
             Material             SS400, SUS304                   General Structural Steel or SUM23                                                                     Feature 1: Incomplete thread is left at the bottom,
          Surface Treatment Electroless Nickel Plating, Ferroferric Oxide Protective Film  Nickel Electroplating or Electroless Nickel Plating  Test Result: Large Area of   Before Test  After Test  which cannot be screwed in completely.
                               8≤L≤ 300   Tolerance ± 0.1                                                        Corrosion
            Length L                                                                                                                                                    Feature 2: No chamfer, and risk of cutting
            Tolerance         300<L≤ 600  Tolerance ± 0.3                   ±0.2                                 Generic products on the market 2*
                             600<L≤1000   Tolerance ± 0.4                                                                                                               Product Example:
           O.D. / Width               5~50                                 6~15                                  Material: SUM23
          across flats (mm)                                                                                      Surface Treatment:                                                          1
            Length L                 5~1000                                5~200
          Dimension (mm)        Length can be specified               Fixed length selection                     Electroplated Nickel Plating                                 2
            Function        Supporting and mounting accessories           Supporting                             Test Result: Completely   Before Test  After Test
                                                                                                                 Rusted
                                                                                                                 · Test Method: Corrosion test according to standard ASTM B117 test method
                                                                                                                 · Test Conditions: 1 Salt water spray test (5%NaCL35°C)
                                                                                                                            2 Volume of salt solution 1.0~2.0ml/hr
                                                                                                                            3 Salt solution PH value 6.5~7.2
          Example of Use
                                                                                                                * Generic products on the market are similar products randomly purchased by our company from online or offline markets
                                       MISUMI standard post
                                                                                                                * The test data are obtained through testing by our company, which are for reference only
                                                                                                                Q Product use and relief groove reference value
                                                                Economy series post


          QExample of Use                                                                                        · Feature: The wrench can be used for the hexagonal post in more places than the round post,   · Post Dimensions of male thread relief
                                                                                                                  and the wrench can be used even near the workpiece, and the wrench can be changed every   groove (reference value)
                                                                                                                  60°. When using the round post, make sure that there is room for turning the wrench.  M

                                               Q Equipment Name: Pull-in Conveyor                                                                                                          MC
                                               Q Function Description: Pull-in conveyor is a space-saving type of non-driven conveyor.
                                                                                                                                                                                    g
                                               Q Function of hexagonal post in mechanism:
                                                 1 The hexagonal post is used as a fastening connector in the mechanism to support                                          M        MC       g
                                                                                                                                                                                              1
                                                   the weight of all upper workpieces and increase the stability of the mechanism.  60°                                     3 4      2.3     1.2
                                                                                                                                                                                     3
                                                 2 Because the mechanism is often used in narrow space, the fastening method of                     180°                    5        3.9     1.5
                                                                                                                                                                            6        4.3      2
                                                   hexagonal post is very simple and convenient for equipment installation and maintenance.  When using a wrench on   When using a wrench on the   8  6.2  2.5
                                                                                                                       the hexagonal post         round post


    935
   935   936   937   938   939   940   941   942   943   944   945