Page 935 - MISUMI SINGAPORE Economy Series
P. 935

NP45 Series Contact Probes Min Pitch 1.7mm, Stroke 5.0mm


                                                 Representative model: C-NP45-A (50pcs/pack)
                                                  Save Up to
                                                  vs Standard Type  68%
                      Mounting                                                       Shipping
                       Pitch
                                                       40.97               SGD 1 day
                       1.7mm                                                            from
                                                 Volume Discount
                                                      Quantity         1~9             10~         Sensor  Proximity
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.          P.891
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                        Material                         Surface Treatment
             Probe Tip   Barrel     Spring        Probe Tip           Barrel                       Microsensors  Photo
           Beryllium Bronze  Phosphor Bronze  Stainless Steel  Nickel Base Gold Plated & Buffed  Nickel Base Gold Plated & Buffed
                                                      D    -0.06    E    -0.06    G     -0.06      P.901
                                                        0.05  φ 1.3  0  ( φ 0.75)  φ 1.3  0  ( φ 0.75)  φ 1.3  0  ( φ 0.75)
          · Full stoke 5.0                             90°           90°
                Tip Shape Selection                         2.0            2.0    R0.3   2.0       Sensors  Zone
                              Rolling hook  φ 1.02±0.02  φ 0.79  AS  7.0±0.1  AK  7.0±0.1  RH  7.0±0.1  P.913

                                                        φ 0.15  φ 0.75±0.03  φ 0.75±0.03  φ 1.30  0  -0.06  φ 0.75
                                   24.6±0.1
                               31.6±0.2                             1.65                            Filters
           Tip Shape Drawings                              7.0±0.1       7.0±0.1   2.0   5.0
            A   -0.06     B   -0.06     C             H (Quartered)  J            N                P.918
              0.39  φ 1.30  0  ( φ 0.75)  φ 1.30  0  ( φ 0.75)  50° φ 0.15  φ 0.75±0.03  φ0.75±0.03  90°  0.05  φ 0.75±0.03  φ 0.75±0.03

                  2.0          2.0           30°          7.0±0.1        7.0±0.1      7.0±0.1      Strips  Power
                 7.0±0.1      7.0±0.1        7.0±0.1
          · Full stoke 3.0                                                                         P.921
                                φ 1.0±0.02       φ 0.79  D          E15           G
           Tip Shape Selection
                                                             1.5  φ 1.3±0.03  1.5  φ 1.3±0.03  1.5  φ 1.3±0.03  Probes  Contact
                                  12.5±0.1
                              17.0±0.2                  90°           90°
           Tip Shape Drawings                               4.5           4.5          4.5         P.924
            A             B             C             H (Quartered)  J            N                12
              (0.39)  1.5  φ 1.3±0.03  1.5  φ 1.3±0.03  ( φ 0.15)  φ 0.75±0.02  φ0.75±0.02  φ 0.75±0.02  φ 0.75±0.02
                                          50°      30°                 90°
                  4.5      SR  4.5            4.5          4.5            4.5      SR   4.5         Power Strips / Contact Probes  Sensors / Filters /
                                                                   Max.
           Part Number  2Tip Shape  Mounting   Full   Spring Pressure  Allowable   Resistance  Replacement
                                                                                        Cycle
                                 Pitch
             1Type               (min)  Stroke  Initial Stage  2/3 Stroke  Current    (Reference)
           C-NP45S3SF  A   B                    25gf     50gf
                       C
                          D
                       N   G            3.0mm
           C-NP45S3    H   J                    30gf     100gf
                       E15
           C-NP45SF    A   B     1.7mm          10gf     50gf       3A       60mΩ    100,000 Cycles
                       C   D
           C-NP45      E  G             5.0mm   30gf     100gf
                          J
                       H
                       N   AS
           C-NP45HD    AK  RH                   40gf     150gf
          E Please visit MISUMI official website for details of the models available for sale.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example   Part Number (1Type)  - 2Tip Shape
                        C-NP45      -     A
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-NP45S3SF        Keyword  45 probe                       MISUMI
                                                                                      Economy series  930
   930   931   932   933   934   935   936   937   938   939   940