Page 932 - MISUMI SINGAPORE Economy Series
P. 932

NP76 Series Contact Probes Min Pitch 1.27mm, Stroke 6.0mm


                                                 Representative model: C-NP76-A (50pcs/pack)
                       Mounting                   Save Up to
                        Pitch
                       1.27mm
                                                  vs Standard Type  79%              Shipping
                                                       42.33               SGD 1 day
                                                                                        from
    Proximity   Sensor                           Volume Discount       1~9             10~
                                                      Quantity
                                                                     Unit Price
                                                      Discount
   P.891                                         E  Shipping days may differ by Quantity.  30%
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
      Microsensors  Beryllium Bronze  Phosphor  Stainless  Nickel Base Gold  Nickel Base Gold
    Photo          Material          Surface Treatment
             Probe Tip
                      Barrel
                                             Barrel
                                  Probe Tip
                            Spring
                            Steel
                                 Plated & Buffed
   P.901              Bronze  Tip Shape Selection  Plated & Buffed
    Zone   Sensors                                         φ 0.76±0.02
                                            0.1
   P.913
                                                              27±0.1
                                                     35±0.2
     Filters  Tip Shape Drawings
           A (Quartered)    C                 D                H (Quartered)  AS
   P.918         -0.06                             -0.06
             (0.33)  φ 1.0  0  ( φ 0.5)  (0.15)  φ 0.5±0.03  0.05  φ 1.0  0  ( φ 0.5)  φ 0.5±0.03  φ 0.5±0.03
    Power   Strips  60°      50°               90°                              φ 0.15

                   2.0              30°              2.0
   P.921          8.0±0.1          8.0±0.1          8.0±0.1         8.0±0.1          8.0±0.1
    Contact   Probes  AK   - 0.01             RH   -0.06


                   120°  φ 0.48 +0.005  φ 0.5±0.03  φ 1.0  0  ( φ 0.5)
   P.924
   12            60°                           90°
                             (1.12)                  8.0±0.1
                                                     2.0
                             8.0±0.1
    Sensors / Filters /    Power Strips / Contact Probes  Part Number  Shape  Pitch (min) Stroke Initial Stage 2/3 Stroke  Max. Allowable   Resistance  Replacement Cycle
                                               Spring Pressure
                              Mounting
                                        Full
                      2Tip
                                                                                      (Reference)
            1Type
                                                                 Current
                         AS
                     C
           C-NP76    A   AK   1.27mm   6.0mm   60gf     150gf      3A        60mΩ   100,000 Cycles
                     D
                         RH
                     H
          E Please visit MISUMI official website for details of the models available for sale.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example  Part Number (1Type)  - 2Tip Shape
                        C-NP76      -     A
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-NP76            Keyword  76 probe
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    927                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   927   928   929   930   931   932   933   934   935   936   937