Page 930 - MISUMI SINGAPORE Economy Series
P. 930

NP20 Series Contact Probes Min Pitch 0.9mm, Stroke 2.0mm


                                                 Representative model: C-NP20-A (50pcs/pack)
                     Mounting                     Save Up to
                      Pitch
                      0.9mm
                                                  vs Standard Type  80%              Shipping
                                                       49.95               SGD 1 day
                                                                                        from
    Proximity   Sensor                           Volume Discount       1~9             10~
                                                      Quantity
                                                                     Unit Price
                                                      Discount
   P.891                                         E  Shipping days may differ by Quantity.  30%
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
      Microsensors  Probe Tip  Phosphor  Stainless  Nickel Base Gold  Nickel Base Gold
    Photo        Material         Surface Treatment
                                          Barrel
                                Probe Tip
                   Barrel
                         Spring
             SK4
                              Plated & Buffed
                         Steel
   P.901           Bronze  Tip Shape Selection  Plated & Buffed
    Zone   Sensors                                Rolling hook  φ0.48±0.02
   P.913

                                                         15.0±0.1
     Filters                                       19.0±0.2
           Tip Shape Drawings
   P.918
           A (Quartered)  B            C *           C40           D             E
    Power   Strips  φ 0.5±0.03  ( φ 0.35)  φ 0.5±0.03  ( φ 0.35)  ( φ 0.15)   φ 0.35±0.03  ( φ 0.15)  φ 0.35±0.03  0.05  φ 0.5±0.03  ( φ 0.35)  φ 0.5±0.03  ( φ 0.35)

                                        50°  30°      50°  30°      90°           60°
   P.921
               2.0          2.0                                        2.0           2.0
               4.0±0.1       4.0±0.1        3.0±0.1       4.0±0.1       4.0±0.1       4.0±0.1
    Contact   Probes  G  H (Quartered)  J40          N *           AK            RH


   P.924        φ 0.5±0.03  ( φ 0.35)  φ 0.35±0.03  0.05  φ 0.35±0.03  φ 0.35±0.03  φ 0.35±0.03  φ 0.5±0.03  ( φ 0.35)
   12          2.0           4.0±0.1    90°  4.0±0.1     3.0±0.1       4.0±0.1    90°  2.0
                                                                       (0.78)
               4.0±0.1
                                                                                      4.0±0.1
    Sensors / Filters /    Power Strips / Contact Probes  Part Number  A Shape  Mounting   Stroke Initial Stage 2/3 Stroke  Max. Allowable   Resistance  Replacement Cycle
                                               Spring Pressure
                                        Full
                      2Tip
                               Pitch
            1Type
                                                                 Current
                                                                                      (Reference)
                         B
                         G
                     E
           C-NP20    C   D     0.9mm   2.0mm   20gf     50gf       1.5A      80mΩ    30,000 Cycles
                     H
                         N
                     AK  C40
                     J40  RH
          E Please visit MISUMI official website for details of the models available for sale.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example  Part Number (1Type)  - 2Tip Shape
                        C-NP20      -     A
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-NP20            Keyword  20 probe
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    925                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   925   926   927   928   929   930   931   932   933   934   935