Page 976 - MISUMI SINGAPORE Economy Series
P. 976

Pen Cylinders Aluminum, MCPAL Series


           New                                   Representative model: E-MCPAL20-25-BB-NB-NR-NS
          Products

                                                                                     Shipping
                                                                                        from
   14                                                  10.60               SGD 9 days                                                                                                                     14
    Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Volume Discount  Unit Price  20%                                                                                                   Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /

                                                                                       10~
                                                                       1~9
                                                      Quantity
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Cylinders and   Accessories          B         A+Stroke    G  S D  φP                                                                                                                                 Accessories  Cylinders and

                                                     C+Stroke
                                               G
                                                                         from the following table
   P.951                     AY        H E  M F  G/2          G/2  R     Select rear cover shape                                                                                                          P.951
                              I
                                                                            0
                                       J  AR φV  2-X                       Q -0.1
    Shock   Absorber              AX                                  φU                                                                                                                                  Absorber  Shock
                                   K  W   L
   P.991                            Two-Sided                          L                                                                                                                                  P.991
    Rod End   Bearings       BA(Round End)      BB(Single Clevis)    BC(Flat End)                                                                                                                         Bearings  Rod End



   P.999                     A1+Stroke                              A2+Stroke                                                                                                                             P.999
     Floating Joint          G/2 G  R1           G/2 G  S R  φP        G/2                                                                                                                                 Floating Joint
                                D1
                                                                        G


   P.1004                           φU                  φU                  φU                                                                                                                            P.1004
                                  L                   L
     Silencer  Part Number                                             Material:  Cylinder Block Material Aluminum Alloy                                                                                   Silencer
                                                                       Surface Treatment: Clear Anodized
                                                                               Magnetic Switch*
                                                                                           3
                                                           5Fixing
                                                     End Type
             1Type
                                                                    Joint*
                                                                        2
   P.1006   E-MCPAL  2Cylinder    3Stroke (mm)     4 Cylinder   Method* 1  6Rod End   7Type  8Quantity                                                                                                    P.1006
                     I.D. (mm)
    Control Valves   and Accessories  Without Magnetic Ring)  20  10 15 20 25 30 40 50 60 75 80   BA(Round  Bracket)  NR(Without Joint)  NS(Without Magnetic Switch)   (With NS                           and Accessories  Control Valves
           (Without Air Cushion,
                                                          NB(Without
                                                                           CGM(Reed Magnetic Switch)
                                                                                           Type, no
           E-MCPALC
                                                                  SJ(Single
                                                                           DGM(Electronic Magnetic
                       25
                                                                                           need to
                                                   End)
           (With Air Cushion,
                                                          FB(Foot
                                                                  Clevis Joint)
                                                                           Switch-2-Wire Type)
          Without Magnetic Ring)
           E-MCPALS
                                                                                            Qty)
                             300 350 400 450 500
                                                   Clevis)
                                                          FR(Flange)
   P.1007  (Without Air Cushion,   32  100 125 150 160 175 200 250   BB(Single   Bracket)  DJ(Double   DGN(Electronic Magnetic   specify                                                                  P.1007
           With Magnetic Ring)                     BC(Flat End) PB(Trunnion   Clevis Joint)  Switch-3-Wire NPN Type)   1
           E-MCPALCS
                                                                           DGP(Electronic Magnetic
    Air Source   Handling  E  (*1)  References for fixing accessories: FB (Foot Bracket)P.981, FR (Flange)P.984, PB (Trunnion Support)P.989. Trunnion support is only available for single clevis         Handling  Air Source
                                                                                             2
                                                                  FJ(Floating Joint)
                                                          Support)
                       40
          (With Air Cushion,
                                                                           Switch-3-Wire PNP Type)
          With Magnetic Ring)
             cylinder, and foot bracket unable to match with flat end cyclinder.
   P.1015  E(*2) For rod end joint, refer to P.1003~P.1004.                                                                                                                                               P.1015
          E(*3) Magnetic switch is not available for cylinder without magnetic ring. The magnetic switch has a 2-meter long wire. Refer to P.990.
                  Please order after selecting part number and parameters according to the selection steps 1 to 8.
          Ordering
     O-Rings  Example  Part Number (1Type · 2Cylinder I.D.) - 3Stroke - 4Cylinder End Type - 5Fixing Method - 6Rod End Joint - 7Type · 8Quantity                                                           O-Rings
                                                                            NR
                        E-MCPAL20
                                                                                         NS
                                                                                  -
                                       -
                                                                 NB
                                                                       -
                                                             -
                                          25
                                               -
                                                     BB
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
   P.1027  on website  By                    By                                     MISUMI                                                                                                                P.1027
                    Type  E-MCPAL           Keyword  pen cylinder
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    971                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   971   972   973   974   975   976   977   978   979   980   981