Page 980 - MISUMI SINGAPORE Economy Series
P. 980

Pen Cylinders Stainless Steel, MCPI Series, ISO6432 Certificated


           New                                   Representative model: E-MCPIS10-25-BB-NB-NR-NS
          Products
                                                  Save Up to
                                                  vs Standard Type  75%              Shipping
                                                                                        from
   14                                                  10.10               SGD 9 days                                                                                                                     14
    Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Volume Discount  Unit Price  20%                                                                                                   Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /

                                                                       1~29
                                                                                       30~
                                                      Quantity
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Cylinders and   Accessories  Without Air CushionE-MCPIS 2-P  AE  φK(H9)  #B  Total Length =A + Stroke  Total Length =A + Stroke  Total Length =A + Stroke  φR                                         Accessories  Cylinders and
          BB
                                                                    BR(Axial Inlet)
                           A+Stroke
                                                                                 BU(Radial Inlet)
                                                  BA(Round End)
                           A+Stroke
                                                                                 BU(Radial Inlet)
                           A+Stroke
          BB
          BB
                                                                    BR(Axial Inlet)
                                                                    BR(Axial Inlet)
                                                  BA(Round End)
                                                                                 BU(Radial Inlet)
                                                  BA(Round End)
          (Single Clevis)
                             AC+Stroke
                                       MB
          (Single Clevis)
          (Single Clevis)
                             AC+Stroke
                                       MB
                                       MB
                             AC+Stroke
                                                  Total Length =A + Strokeotal Length =A + Stroke
                                                  T
                          AD
                  DA
                  DA
                  DA
                                                                 T
                          AD
                                    AE
                          AD
                                                                 Total Length =A + Strokeotal Length =A + Stroke
                                    AE
                                                                              Total Length =A + Strokeotal Length =A + Stroke
                                                                              T
                                                     AE
                                                        MB
                                              #BB
                  H
                                                     AE
                                                                       AE
                                                                                     AE
                                              #
                                                        MB
               E
                                                     AE
                                                        MB
                  H H
                                      φK(H9)K(H9)
                                      φ
                                                                   φR
                                                                               φR
                            2-P
                                                                                     AE
                            2-P
                                                                                     AE
               E E
                                                                       AE
                                                                       AE
                                                                   φ
                                                                               φ
                 Both (Four)
                                                                               φRR
                                                                   φRR
                                                                                             φ
                 Both (Four)
                                                                                             φRR
                 Both (Four)
                     φD D
                 Surfaces Width
                     φ
                 Surfaces Width
   P.951         Surfaces Width  φD        M  M  M          M  M  M                                                                                                                                       P.951
                  FA
                  FA FA
                                                         φ
                                          φ
                                          φRR
                                                         φ32: M8×132: M8×1
             F G G G F F  EA  M  GA  AF+Stroke  KA  φR  C C C  φ32: M8×1  #B  #B          #B
                    M M
                  EA
                  EA
                                                                                          #BB
                       GA
                                                                #BB
                                                                            #BB
                       GA
                                                         φ40: M10×1
                                                         φ
                                                                            #
                                                                                          #
                                                                #
                                                         φ40: M10×140: M10×1
    Shock   Absorber  With Air CushionE-MCPICS  KA                                                                                                                                                        Absorber  Shock
                           AF+Stroke
                                       KA
                           AF+Stroke
          Cylinder I.D.
          16~25             A+Stroke
                            A+Stroke
   P.991  BB(Single Clevis)  A+Stroke  MB         BA(Round End)                  BU(Radial Inlet)                                                                                                         P.991
          BB(Single Clevis)(Single Clevis)
          BB
                                                                                 BU(Radial Inlet)
                                                  BA(Round End)
                                                                                 BU(Radial Inlet)
                                                  BA(Round End)
                              AC+Stroke
                              AC+Stroke
                              AC+Stroke
                                       MB
                                       MB
                    DA  M M M  AD  2-P  AE        φR Total Length =A + Stroke  Total Length =A + Stroke
                    DA
                                    AE
                           AD
                                    AE
                           AD
                    DA
                                                  φR Total Length =A + StrokeTotal Length =A + Stroke
                                                                             Total Length =A + Strokeotal Length =A + Stroke
                                                                             T
    Rod End   Bearings  Both (Four) Surfaces Width  φD D  φD  φ  2-P  φK  φM  AE  MB  φR  AE  φR                                                                                                          Bearings  Rod End
                   H
                                                  φR
                   H H
                              2-P
                                                                                    AE
                                                  φ
                                                       AE
                                                                                    AE
                                                          MB
                                                          MB
                                                       AE
                                                  φMM
                                        φKK
                                        φ
                                                                    φRR
                                                                    φ
              Both (Four) Surfaces Width
              Both (Four) Surfaces Width
                                                                                             φR
                                                                                             φR
                  E E
                  E
                   FA                       C C  C            M  M  M
                   FA
                   FA
   P.999     F F F  EA  GA   Cushion Adjustment Screw            #B                       #B                                                                                                              P.999
                             Cushion Adjustment
                             Cushion Adjustment ScrewScrew
                    EA
                    EA
                        GA
                        GA
                                                                                          #
             G G G          AF+Stroke   KA    #B                 #BB                      #BB
                                                                 #
                                              #
                                              #BB
                            AF+Stroke
                            AF+Stroke
                                        KA
                                        KA
     Floating Joint  32~40  DA  AD A+Stroke  AE  MB                              BU(Radial Inlet)                                                                                                          Floating Joint
          Cylinder I.D.
                             A+Stroke
                             A+Stroke
          BA(Round End)
                               AC+Stroke
          BA
                                                                                 BU
                                                                                 BU(Radial Inlet)(Radial Inlet)
          BA(Round End)(Round End)
                                        MB
                                        MB
                               AC+Stroke
                               AC+Stroke
                                      AE
                                      AE
                     DA
                            AD
                            AD
                     DA
                                            φ
                     H
                                                                              Total Length =A + Strokeotal Length =A + Stroke
                                            φRR
                                                                              T
                                2-P
                                2-P
                     H H
                                                                                       φ
                                                                                     AE
                                                                                       φRR
                                                                                     AE
                                                                                     AE
               Four Surfaces Width
               Four Surfaces Width
   P.1004      Four Surfaces Width  M M M  2-P  φR                            Total Length =A + Stroke  φR                                                                                                P.1004
                  E E  E                   M  M  M
     Silencer  F F F  FA  EA  φD D  φD  φ  GA  Cushion Adjustment Screw  #B               #B                                                                                                               Silencer
                  FA
                  FA
                    EA
                    EA
                       GA
                       GA
                               Cushion Adjustment
                               Cushion Adjustment ScrewScrew
                                               #BB
                                               #
             G
                                                                                          #
                                                                                          #BB
             G G
                                                                        Material:  Cylinder Block Material Stainless Steel
   P.1006   1Type   2Cylinder    3Stroke (mm)    4 Cylinder   Method* 2  6Rod End   Magnetic Switch* 4  8                                                                                                 P.1006
              Part Number
                                                           5Fixing
    Control Valves   and Accessories  E-MCPIS   I.D. (mm)  10 15 20 25 30 40 50 60 75 80   BB(Single Clevis)  NB(Without   Quantity                                                                       and Accessories  Control Valves
                                                   End Type
                                                                        3
                                                                                7Type
                                                                    Joint*
                       10
                            100 125 150 160 175 200
            (Without Air
           Cushion, With
                                                                           CGM(Reed Magnetic Switch)
                            100 125 150 160 175 200 250
   P.1007  Magnetic Ring)  12  10 15 20 25 30 40 50 60 75 80   BU(Radial Inlet)  Bracket)  NR(Without Joint)  NS(Without Magnetic Switch)   (With NS                                                      P.1007
                                                          FB(Foot
                                                                                           Type, no
                                                                  SJ(Single
                                                                           DGM(Electronic Magnetic
                                                                                           need to
                                                          Bracket)
                       16
                                                BA(Round End)
    Air Source   Handling  Magnetic Ring)  20  10 15 20 25 30 40 50  60 75 80  BR(Axial Inlet)* 1  FR(Flange)  DJ(Double   Switch-2-Wire Type)   specify                                                  Handling  Air Source
                                                                  Clevis Joint)
            E-MCPIS
                                                BB(Single Clevis)
            (Without Air
                                                                           DGN(Electronic Magnetic
                                                                                            Qty)
                                                          PB(Trunnion
           Cushion, With
                                                                           Switch-3-Wire NPN Type)
                                                                  Clevis Joint)
                                                                                             1
                                                          Support)
                       25
                            100 125 150 175 200  250 300  BU(Radial Inlet)
           E-MCPICS
                                                                           Switch-3-Wire PNP Type)
                                                          Bracket)
   P.1015  (With Air Cushion,   32  350 400 450 500  BA(Round End)  CT(Trunnion  FJ(Floating Joint)  DGP(Electronic Magnetic   2                                                                          P.1015
                                                BR(Axial Inlet)* 1
          With Magnetic Ring)  40               BU(Radial Inlet)
     O-Rings  E  (*1) BR (axial inlet) option is not available for cylinders with air cushion.                                                                                                             O-Rings
          E(*2)  References for fixing accessories: FB (Foot Bracket)P.982, FR (Flange)P.984, PB (Trunnion Support)P.989, CT (Trunnion Bracket)P.988. Cylinder diameters 32/40 are not
             available with FR (rod end flange), foot bracket unable to match with flat end cyclinder, and trunnion support is only available for single clevis cylinder, fixing accessory.
          E  (*3) For rod end joint, refer to P.1003~P.1004.
   P.1027  E  (*4) Cylinders are supplied with magnetic rings as standard. The magnetic switch has a 2-meter long wire. Refer to P.990.                                                                   P.1027
                  Please order after selecting part number and parameters according to the selection steps 1 to 8.
          Ordering
          Example  Part Number (1Type · 2Cylinder I.D.) - 3Stroke - 4Cylinder End Type - 5Fixing Method - 6Rod End Joint - 7Type · 8Quantity
                         E-MCPIS10      -  25   -     BB     -    NB    -    NR    -     NS
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-MCPIS           Keyword  pen cylinder                     Economy series
    975
   975   976   977   978   979   980   981   982   983   984   985