Page 979 - MISUMI SINGAPORE Economy Series
P. 979

Q External Dimensions Table   Sizes with ( ) are for the type with air cushioning
            Cylinder I.D.    A  A1  A2   A3  B   C     D    D1    E    F    F1    G    G1   G2
             (mm)
              20      62   116   124  103   14   27    21   13    6   14.5  14.5  12   7.5   7.5
                                      108
 14           25      62   120   128  (107)   14  31   21   13   10 8  14.5  14.5  12  7.5   8 8   14
                                      110
 Air Cylinders / Valves / Regulators /   Shock Absorbers / O-Rings  Cylinder I.D.    16.5  154  M  8 K  138.5  L  16  L1  34  M 8  27  29 P  16  P1 8  14  12  21.5 25 S  21.5 12  15 T1  11 X  11.5  Shock Absorbers / O-Rings  Air Cylinders / Valves / Regulators /
              32
                                                                                  15
                                                       27
                                                                            14.5
                                                                      14.5
                                                            13
                      64
                                            14
                                 136
                                                                                       7.5
                                                 31
                           122
                                      (109)
              40
                      88
                                 165
                                      (138)
                                                                   Q
                                                                                             V
                      H
                            J
                                                                             T
             (mm)
              20
                                                                                             8
                            6
                                       M20×1.5
                                                                                       G1/8
                                                                                  26
                                               20
 Cylinders and   Accessories  25  20.5  6 6 8  M10×1.25  M26×1.5  26  10 8 8  33.5  10 8  12  30  17  32  G1/8  10  Accessories  Cylinders and
              32
                                                                        34.5
                                                                                       G1/8
                                               26
                                                                   20
                                       M26×1.5
                                                                                  32
                                                        37.5
                                                                             17
                                                                                             12
                               M10×1.25
              40
                                                                        42.5
                                               32
                                                                   20
                                                                                       G1/4
                               M14×1.5
                                                                             19
                                       M32×2.0
                                                              10
                                                                                             16
                                                        46.5
                      22.5
                                                                                  41
          Cylinder I.D.   Operating   Compression area
 P.951    QCylinder Theoretical Output Force Table  Air pressure (MPa)                             P.951
                        (mm 2 )
                                                       0.5
           (mm)   Type  314.0  31.4  62.8  94.2  125.6  157.0  188.4  219.8
                               0.1
                                                              0.6
                                                                    0.7
                                                 0.4
                                     0.2
                                           0.3
                  Push
 Shock   Absorber  20  Push  263.8  26.4  52.8  147.2  105.5  131.9  158.3  184.6                  Absorber  Shock
                                           79.1
                  Pull
                                                                   343.4
                                                 196.3
                                                             294.4
                                                       245.3
                        490.6
                              49.1
                                     98.1
            25
                                                                   288.5
                  Pull
                        412.1
                                                             247.3
                                          123.6
                              41.2
                                                 164.9
                                                       206.1
                                     82.4
                        803.8
                              80.4
 P.991      32    Push  1256.0  125.6  160.8  241.2  321.5  401.9  482.3  562.7                    P.991
                                                 276.3
                  Pull
                        690.8
                                                       345.4
                                          207.2
                                                                   483.6
                                                             414.5
                                    138.2
                              69.1
                                                                   879.2
                                                 502.4
                                                       628.0
                  Push
                                                             753.6
                                          376.8
                                    251.2
            40
 Rod End   Bearings  Q Cylinder Specifications  105.5  211.0  316.5  422.0  527.5  633.0  738.5    Bearings  Rod End
                       1055.0
                  Pull
                 Cylinder I.D. (mm)
                                            20~40
 P.999    Operating Type                  Double Acting                                            P.999
          Fluid Used              Air (filtered through the filter screen of 40 μm)
 Floating Joint  Guaranteed Pressure Resistance Mpa(psi)  1.5(215)                                  Floating Joint
          Operating Pressure Range Mpa(psi)
                                          0.1~1 (14~145)
                                            -20~70
          Operating Temperature °C
          Operating Speed Range mm/s
                                            30~800
                                                 +1.5
                                            +1.0
 P.1004   Stroke Tolerance Range         0~150 0  >0~150 0                                         P.1004
                                          Anti-collision pad
          Cushion Mechanism
 Silencer  QMagnetic Switch Specification  Electronic Sensor  PNP 3-Wire Type  Reed Sensor          Silencer
          Item
                            2-Wire Type
          Type
                                       NPN 3-Wire Type
                                                                 2-Wire Type
          Voltage           10V~28V DC         5V~30V DC        5V~240V AC/DC
 P.1006   Max. Switching Current  2.5mA~100mA  30/200mA Max.     10W Max.                          P.1006
                                                                  100mA
                             2.8W Max.
                                                6W Max.
          Max. Contact Capacity
 Control Valves   and Accessories  Internal Consumption Current  0.05mA Max.  0.01mA Max.  - - -   and Accessories  Control Valves
                                               5mA Max.
                             3mA Max.
          Leakage Current
                            Power polarity reverse protection, surge absorption protection
          Protection Circuit
                                               -10°C~70°C
          Operating Temperature
 P.1007   Protection Rating                   General IP64                                         P.1007
 Air Source   Handling                                                                             Handling  Air Source
 P.1015                                                                                            P.1015
 O-Rings                                                                                            O-Rings
 P.1027                                                                                            P.1027
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  974
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   974   975   976   977   978   979   980   981   982   983   984