Page 775 - MISUMI SINGAPORE Economy Series
P. 775

Economy series  Product Overview  Product Overview                            Economy series
 Manual positioning stage                                              Manual positioning stage




              There are 10 types of alterations are available to suit multiple applications

          Alterations                      Alterations to Micrometer Knob Position
                       Center      Center Left-Right   Center Top-Bottom   Center Left-Right /    Side Left-Right
                                      Reversed       Reversed    Top-Bottom Reversed  Reversed


           Spec.



                                                                                                    9
           Code         A              AR              AZ              AZR             CR
          Alterations                      Alterations to Micrometer Knob Position
                    Side Top-Bottom   Left-Right /    Disc Clamp   Opposed Clamp  No Micrometer Head
                      Reversed    Top-Bottom Reversed                                              Screws / Positioning Stages  Locating Pins / Bushings / Clamping


           Spec.                                                                                   Pins  Locating




           Code         CZ             CZR              H               P              MN          P.745


                              Price Comparison with MISUMI Standard Product                        Locating Pins  Bushings for

                                                                                                   P.749
                                 MISUMI standard product    * Stock items will be shipped on 1 day
                                                             (on the same day at the earliest).
                         100                                                                       Bolts
                          80                                                                         Adjusting
                          60                                                                       P.753
                                                        Saving Up to 80% vs Standard Type
                          40
                                                           Economy series                          Screws  Clamp
                          20

                          0                                                                        P.760
          Usage difference between economy series and standard product                             Pushers  Urethane


                         MISUMI standard product        MISUMI Economy series                      P.763
                            Suitable for applications    Suitable for applications not
                          requiring high precision such   requiring high precision such
                            as precise adjustment          as simple adjustment                    Heads  Micrometer

                                                                                                   P.767



                                                                                                     Motorized
                                                                                                   Positioning Stages
                                                                                                   P.769
                         Equipment name: Image detection equipment with lens device  Equipment name: Adjustment of position for glue application with cotton swab

                                                                                                  770
   770   771   772   773   774   775   776   777   778   779   780