Page 780 - MISUMI SINGAPORE Economy Series
P. 780

XY-Axis Manual Stages, Cross Roller Guide


           New                                   Representative model: E-XYPG40
          Products
                                                  Save Up to
                                                  vs Standard Type  66%              Shipping
                                                     167.99                SGD 5 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Material
    9      Aluminum alloy  Surface Treatment
                     Black Anodized
    Locating Pins / Bushings / Clamping   Screws / Positioning Stages  E-XYPG40  E-XYPG60  19.5 19.5 E-XYPG80  25  M16×P1 Depth 6

                                                              19.5
                                                                          80
                                                                      80
                                                                      80
                                                                               M16×P1 Depth 6M16×P1 Depth 6
                                                                          70
                                                                      70
                                                                      70
                                                                        25
                                                                     25
                                                                        25
                                                                        25
                                                                     25
                                                                                     11
                                                                                     11
                                                               19.5 19.5
                                                                       80
                                                 10.9 10.9
                                         60
                                   19  19 25  60 25 25 60  25  10.9  M16×P1 Depth 6  19.5  80  80  M16×P1 Depth 6 11
                                   19
                                                                               M16×P1 Depth 6M16×P1 Depth 6
                                                                       70
                                                                       70
                                                                          70
    Locating   Pins  19  19 40  40  10.4  M6×P1 Depth 6  32  32  4-M3 Depth 6  25  25 25  25  25  25  70  70  25  80  80  11  11  70  80  11
                                        25
                                           25
                                                 M16×P1 Depth 6
                                                 M16×P1 Depth 6
                                                                     25
                                                                         25
                                         32
                                                    4-M3 Depth 6
                                                 4-M3 Depth 6
           19
                40
                     10.4 10.4
                                                    8-M4 Depth 6
                                                 8-M4 Depth 6
                                                 8-M4 Depth 6
                      M6×P1 Depth 6
              16
              16 1616 16 16
                      M6×P1 Depth 6
                                                 10.9 10.9
                                    19
                                          60
                      8-M3 Depth 6
                      8-M3 Depth 6  19  19  60  60  10.9                        25  25  25
                         8-M3 Depth 6
                                                 M16×P1 Depth 6M16×P1 Depth 6
                                            25
                                        25
   P.745    19  19 40  40  10.4  16     25  32 25 25 32  25  M16×P1 Depth 6      25  25  70  70  25  70
                                                      25
                                                   25
                                                   25
                                          32
                                                     4-M3 Depth 6
                                                  4-M3 Depth 6
                                                  4-M3 Depth 6
                      10.4 10.4
                40
            19
    Bushings for   Locating Pins  16  8-M3 Depth 6  25  25  25  25  20.5  20.5  25  25  20.5  12-M4 Depth 6  25  25  25  34.6 80 34.6 80  34.6 80
                                                     32
                                                        60
                                                  32
                                                     60
                                                  32
                       16
                                                     60
                       16
                                                     8-M4 Depth 6
                                                  8-M4 Depth 6
                                                  8-M4 Depth 6
               16 1616 16 16
                        40
                        40
                           40
                       16 M6×P1 Depth 6M6×P1 Depth 6
                       16 M6×P1 Depth 6
                          16
                         8-M3 Depth 6
                      8-M3 Depth 6
                                                                       12-M4 Depth 612-M4 Depth 6
                        25
                           25
   P.749               16 25 16  40  40  16  40   32  32  25  25  32  60  60  25  60
                       16  16  16                                       12-M4 Depth 6 φ 10  φ 10  φ 13.3 φ 10  34.6  34.6  34.6
                                                                        12-M4 Depth 6
                                                                           12-M4 Depth 6
    Adjusting   Bolts  φ 9  φ 9  φ 13.2  φ 13.2  25  25  φ 9  20  20  φ  40 13.2  40  25  20  40  φ 9  φ 9  φ 13.2  φ 13.2  φ 9  20  20  φ 20.5  40 20.5  40 13.2  20  40 20.5  φ 13.3  20  20  φ 13.3  40  40  20  40
                                                                                    φ 13.3 φ 10
                                                                                 φ 10
                                                                                 φ 10
                                                                               4-φ 8 Counterbored Hole 4.24-φ 8 Counterbored Hole 4.24-φ 8 Counterbored Hole 4.2
                                                                                    φ 13.3
                    4-φ 6 Counterbored Hole 3.46 Counterbored Hole 3.44-φ 6 Counterbored Hole 3.4
                                         #
                                                    φ 13.2 4-φ 8 Counterbored Hole 4.3
                                                                      #
               #
   P.753       #3232 #32 4-φ  φ 9  φ 9  φ  φ 9  #5050 #50  φ 4-φ 8 Counterbored Hole 4.38 Counterbored Hole 4.3  #7070 #70  φ 4.5 Through hole4.5 Through hole φ 13.3
                                                4-φ 9
                                                  φ 9
                                                     φ 9
                                                                              φ
                                                  φ
                    φ
                                                   φ 4.5 Through hole
                    φ 3.4 Through hole3.4 Through hole3.4 Through hole
                         φ 13.2  φ 13.2  φ  40 13.2  40  40  φ 13.2  20  20  φ  40 13.2  40  20  40  20  20  40  40  20  40
                                                φ 4.5 Through hole4.5 Through hole
                                                                                 φ 4.5 Through hole
                                                                       80
                                                                       80
                          20
                          20
                             20
    Clamp   Screws  IDimensions of stage surface mounting hole 25 #50 25 60  25 4-φ  φ M16×P1 Depth 6  No.80 25 25 80  25  φ 4-φ M16×P1 Depth 6
                                         60
                                         60
                                                                                M16×P1 Depth 6
                                                                                   M16×P1 Depth 6
                                                                          70
                                                                       70
                                                                       70
                     4-φ
                                        25 #50 2525 #50
                                                 4-φ 8 Counterbored Hole 4.38 Counterbored Hole 4.34-φ 8 Counterbored Hole 4.3
                                                                       #7070 #70
                                                                       #
                                                                               4-φ 8 Counterbored Hole 4.28 Counterbored Hole 4.24-φ 8 Counterbored Hole 4.2
                     4-φ 6 Counterbored Hole 3.46 Counterbored Hole 3.44-φ 6 Counterbored Hole 3.4
                #3232 #32
                                                 M16×P1 Depth 6
                                                 M16×P1 Depth 6
                #
                                                                     25
                                                                         25
                                                                     25
                        φ
                                                φ
                                                                                     12-M4 Depth 6
                                                                                  φ
                                                                                  12-M4 Depth 6
                                                                                  12-M4 Depth 6
                     φ
                                                                               φ 4.5 Through hole4.5 Through hole4.5 Through hole
                                                φ 4.5 Through hole4.5 Through hole4.5 Through hole
                     φ 3.4 Through hole3.4 Through hole3.4 Through hole
                                                     4-M3 Depth 6
                                                  4-M3 Depth 6
           No.40 4040
                     M6 Depth 6
                         M6 Depth 6
                                                  8-M4 Depth 6
                                                     8-M4 Depth 6
                                                  8-M4 Depth 6
              16  16  40 16 M6 Depth 6  No.60 3232  32  4-M3 Depth 6
              16
                 1616
                      8-M3 Depth 6
                         8-M3 Depth 6
                                                                       80
   P.760              8-M3 Depth 6                                     80  80
                                          60
                                          60 25 25 60  25  M16×P1 Depth 6  25  70 25 25 70  25  25  25  M16×P1 Depth 6
                                                                                 M16×P1 Depth 6M16×P1 Depth 6
                                                                       70
                                            25
                                        25
                                        25
                                                  M16×P1 Depth 6M16×P1 Depth 6
    Urethane    Pushers  16 40 1616 40 16  8-M3 Depth 6  32  32  32 4-M3 Depth 64-M3 Depth 6  25  25  70 12-M4 Depth 6
                                                                         25
                                                      25
                                                                                    25
                                                   25
                                                   25
                                                                     25
                       16
                       16
                          16
                                                                                   70 12-M4 Depth 612-M4 Depth 6
                40
                                          32
                                                     60 4-M3 Depth 6
                        40
                       16 M6 Depth 6 40
                        40
                       16 M6 Depth 6
                          16 M6 Depth 6
                                                                                         80
                                                                                      80
                                                                                      80
                                                                                      70
                                                     60
                                                  32
                                                     32
                                                        60
                                                   25 8-M4 Depth 6
                                                   25 8-M4 Depth 68-M4 Depth 6
               16
                 16
                      8-M3 Depth 6
                         8-M3 Depth 6
                                                                                    25
                                                      25
   P.763               16  16  16  16  40  40  16  16  40  32  32  25  25  32  60  60  25  60  25  25  70  70  25  80  80  70  80
    Micrometer   Heads                              25  25  25                   25  25  25
   P.767
    Motorized   Positioning Stages
   P.769
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-XYPG            Keyword  xy stage                       MISUMI
                                                                                      Economy series
    775
   775   776   777   778   779   780   781   782   783   784   785