Page 776 - MISUMI SINGAPORE Economy Series
P. 776

X-Axis Manual Stages, Cross Roller Guide


           New                                   Representative model: E-XPG40
          Products
                                                  Save Up to
                                                  vs Standard Type  73%              Shipping
                                                       84.09               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Material
    9      Aluminum alloy  Surface Treatment
                     Black Anodized
    Locating Pins / Bushings / Clamping   Screws / Positioning Stages  E-XPG40  25  E-XPG60 60 25  20.5  E-XPG80  80  34





                                                                         70
                                          25
                40
                    M6×P1
                                                                               M16×P1
    Locating   Pins  10.4  40  16  16 16  Depth 6  φ 9  10.9  60  25  32  32  4-M3 Depth 6  φ 9  11  25  25  25  12-M4  φ 10
                                                  M16×P1 Depth 6
                                                                                Depth 6
                     8-M3
                    Depth 6
                                                  8-M4 Depth 6
             16
                                      25                        80  70  25     Depth 6
   P.745   19                        19                         19.5
    Bushings for   Locating Pins  20  #32  4- φ 6 Counterbored Hole 3.4  20  φ 13.2  20  φ 13.3
                        φ13.2
                                                4- φ 8 Counterbored Hole 4.3
                                                                                4-φ 8 Counterbored Hole 4.2
   P.749            φ 3.4 Through hole    #50   φ 4.5 Through hole      #70     φ 4.5 Through hole
    Adjusting   Bolts
   P.753  IDimensions of stage surface mounting hole
             No.40                   No.60                       No.80
    Clamp   Screws                          60                          25  80  25  M16×P1 Depth 6
                                                                          70
                                          25
                                                  4-M3 Depth 6
                                            32  25  M16×P1 Depth 6                12-M4 Depth 6
   P.760         40   M6 Depth 6                  8-M4 Depth 6
               16 16  8-M3 Depth 6                                               25
    Urethane    Pushers  16  16  40               32  25  25  60                 25  70  80


   P.763
    Micrometer   Heads




   P.767
    Motorized   Positioning Stages  How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website
                     By
                                             By
                                                                                    MISUMI
                          E-XPG
                                                  x stage
                                                                                      Economy series
   P.769
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    771                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   771   772   773   774   775   776   777   778   779   780   781