Page 771 - MISUMI SINGAPORE Economy Series
P. 771

Urethane Pushers Threaded Stud Type with Hex Nut


                                                 Representative model: C-UNCH6-20
                                                  Save Up to
                                                  vs Standard Type  62%              Shipping
                                                        1.86               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                 Pusher        Bolt  Hexagonal Nut
          Urethane Hardness Color  Material  Material  Material        Urethane Layer               9
           Shore A90  Green Urethane Stainless Steel Stainless Steel


                                                               D±0.4                  2M           Screws / Positioning Stages  Locating Pins / Bushings / Clamping


                                                                              m
                                                                   H±0.4    3L
          E  Material color is subject to the actual product.
          EUrethane is integrally molded on the metal core head.
                    Part Number                   3Bolt Length L Selection      D     H     m      Pins  Locating
               1Type      2Thread M (Coarse Thread)
                                3        10     16                              7.5   6     2.4    P.745
                                4        10  15    20  25  30  35  40           10    7     3.2
                                5            15    20  25  30  35  40  50        12.5  9    4
              C-UNCH            6            15    20  25  30  35  40  50        15   10    5      Locating Pins  Bushings for
                                8                  20  25  30  35  40  50  60     20  13    6.5
                                10                        30  35  40  50  60  70  25  15    8      P.749
                                12                        30  35  40  50        30    18    10
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering                                                                                 Bolts  Adjusting
          Example  Part Number (1Type · 2Thread M) -  3Thread Length L
                           C-UNCH6          -      20
                                                                                                   P.753
               Example                                                                             Screws  Clamp



                                                                                                   P.760
                                                                    Workpiece                      Pushers  Urethane



                                                                                                   P.763
                                                Urethane Pushers                                   Heads  Micrometer



                                                                                                   P.767
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-UNCH            Keyword  urethane pusher                               Positioning Stages  Motorized
                                                                                      Economy series
                                                                                                   P.769
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  766
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   766   767   768   769   770   771   772   773   774   775   776