Page 773 - MISUMI SINGAPORE Economy Series
P. 773

Economy series  Product Overview   Micrometer Heads
 Micrometer Heads

                                                 Representative model: CMHN13
                                                  Save Up to
 vs Standard Type                                 vs Standard Type  77%
 Economy series   Saving                               17.40                         Shipping
 up to
                                                                                        from
 Micrometer Heads  77 %                          Volume Discount           SGD 1 day

                                                      Quantity
                                                                                       10~
                                                                       1~9
 2 shapes, 8 models                                   Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
 Easy to use                 0                   E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                      0
                        Material                Surface Treatment  φ 9.5 -0.015
                           φ 6 -0.015
                                                                      0
                             0
 Without nut type  Spindle  Nut / Main Body / Micro drum  Set Screw  Body / Micro drum  SR4 Nut  φ 9.5 -0.015  9
                           φ 6 -0.015
 Strong locking force  Stainless Steel  SR3  Stainless Steel  Chromate Plating  SR4  0  5
                      Free Cutting Steel
                             0
                     SR3
                           φ 6 -0.015  0    φ          φ 5φ 5 Blackened  φ 9.5 -0.015 5 0  φ 13.2
                                                                        45
                                                                        0
                                                                      0
                             0
                           7.5
 Space saving  CMH6.5  φ  SR3  (15) φ 6 -0.015 M3 0  2 2  φ 9.5 φ 9.59.5  CMH13  SR4  (27)  9.5 φ 9.5 -0.015 45  3.5  φ 13.2
                                                                      M3
                                              (Stroke 0 to 13 mm)
                                                                        5
           (Stroke 0 to 6.5 mm)
                           7.5
                                                                 9.5
                                 M3
                                                                      M3
                                                       SR4
                                                                    (67.1)
 With nut type      φ 3.5 φ 3.53.5  SR3  (15) 7.5  (44.5)  0 0  2  φ 9.5  φ 5  φ 5  (27)  9.5  (67.1)  0 5 45  3.5  φ 13.213.2  φ  Screws / Positioning Stages  Locating Pins / Bushings / Clamping
                               (44.5)
                                                                        0
                                 M3
                                                                      M3
                                                                             3.5
                                                             (27)
                    φ 3.5  (15) 7.5  (44.5)  2            M9.5×0.5  9.5 φ 9.5 -0.015 45  3.5
                                                                    (67.1)
                                 M3
                                                                      0
                                                                      M3
                               0
                                                             (27)
                         (15) φ 6 -0.015
                                                                      0
                      M6×0.5
                                                                    (67.1)
                               (44.5)
                               0
 QFeatures of MISUMI Economy Series  CMHN6.5  SR3  φ 6 -0.015  CMHN13  SR4 M9.5×0.5  φ 9.5 -0.015
                      M6×0.5
                                                                      0
           (Provided nut)  SR3  0  0          (Provided nut)  SR4 5  M9.5×0.5  φ 9.5 -0.015 0 5
                 (9.15)
                                                                        5
                                                        φ 5φ
           (Stroke 0 to 6.5 mm)  M6×0.5  φ 6 -0.015  0  φ  (Stroke 0 to 13 mm) (15.6)  SR4  φ 9.5 -0.015 45  φ 13.2  φ 13.2  Pins  Locating
                 (9.15)(9.15)  φ 3.5 φ 3.53.5  φ  SR3  3 3 7.5 φ 6 -0.015 M3 0  2 2  φ 9.5 φ 9.59.5  (15.6)(15.6)  SR4 M9.5×0.5  3 3 9.5  M3  45  3.5
                                                                      0
                                                                        0
                               0
                                                                        5
                      M6×0.5
                                                                        0
                                                                      M3
                                                        φ 5
                                 M3
                                                                              3.5
                     SR3
                                                                        5 45
                 (9.15)  (15) 7.5  (44.5)  0  2  φ 9.5  (15.6)  φ 5  (27)  3 9.5  (67.1)  45  3.5  φ 13.213.2  φ  P.745
                                                                        0
                                                             (27)
                         (15)
                           3
                                                                      M3
                                 M3
                                                                    (67.1)
                               (44.5)
                    φ 3.5  (15) 7.5  M3  2                   (27)  3 9.5  (67.1)  3.5
                           3
                                                                      M3
                           7.5
                               (44.5)
                               0
                                                                     φ 10 -0.015
           CMHD6.5       (15) φ 9.5 -0.015    CMH25          (27)  9.5  (67.1)  0 0                Locating Pins  Bushings for
                               (44.5)
                               0
           (Stroke 0 to 6.5 mm)  SR4  φ 9.5 -0.015  (Stroke 0 to 25 mm)  SR4  φ 10 -0.015
                                   5                   SR4                    5
                               0                                         0                         P.749
                     SR4
                            φ 9.5 -0.015  5 0  φ 15.2                φ 10 -0.015  5 0         φ 18.2
                                                                         0
                               0   0 45    φ 15.2      SR4     (42)  15 φ 10 -0.015  0 45     φ 18.2
                           9.5
                            φ 9.5 -0.015
                     SR4
                                M3
                                                                              5 45
                           9.5
 Hexagon Nut  Set Screw  Scale Line  φ 6.5 φ 6.56.5  φ  SR4  (18.5)  (50.5)  5 45  3.5  φ 6.5 φ 6.56.5  φ  SR4  (42)  15  (106)  M3  Bolts  Adjusting
                                                                              0
                                   0
                                M3
                                                                             M3
                                     3.5
                                                                              5
                                   5
                                                                         (106)
 · Convenient because an ordinary   · Locking with a hexagonal   The position of the main   (18.5)  (50.5)  45  φ 15.215.2  φ  (42)  15  45  φ 18.218.2  φ
                                                                              0
                                   0
                           9.5
 hex wrench can be used and no   wrench, large torque, no shift  scale line and the locking   CMHDN6.5  (18.5)  M3  45 3.5  CMHN25  (106)  M3
                                                                              45
 special tool is required.  (Provided nut)  φ 6.5  9.5  (50.5)  (Provided nut)  φ 6.5  (42)  15  0  M3  P.753
                                M3
                                0
                                                                         (106)
 · Not easy to interfere in a small space  · Embedding, space saving  device are on the same line,   M9.5×0.5 (18.5) φ 9.5 -0.015  3.5  M9.5×0.5  φ 10 -0.015
 which is easy to operate in a   (Stroke 0 to 6.5 mm)  M9.5×0.5  φ 9.5 -0.015  (Stroke 0 to 25 mm)  SR4  M9.5×0.5  φ 10 -0.015
                                                                         0
                              (50.5)
                                0
 small space         SR4        0  5                    SR4              0    5
                     SR4
                  (15.6)  M9.5×0.5  φ 9.5 -0.015 5 0 0 45  φ 15.2  (15.6)  SR4  M9.5×0.5  φ 10 -0.015  5 0 0 45  φ 18.2  Screws  Clamp
                  (15.6)(15.6)  M9.5×0.5  3 3 9.5 φ 9.5 -0.015  5 45  3.5  φ 15.2  (15.6)(15.6)  SR4  M9.5×0.5  3 3  15 9 9 φ 10 -0.015  5 45  φ 18.2  P.760
                                                                         0
                                0
                     SR4
                                                                          M3
                                M3
                                                        φ
                     φ
                                                               (42)
                                   0
                                                                              0
                                                                          M3
                                M3
                                                                              5
                     SR4
                                     3.5
                                   5
                  (15.6)  φ 6.5 φ 6.56.5  (18.5)  (50.5)  45  φ 15.215.2  φ  (15.6)  φ 6.5 φ 6.56.5  (42)  3  15 9 9  (106)  45  φ 18.218.2  φ
                           9.5
                                                                              0
                                   0
                                                                         (106)
                                                                          M3
                           3
                                M3
                         (18.5)
                                   45 3.5
                                                                              45
                                                                    15
                                                               (42)
                              (50.5)
                                                        φ 6.5
                           9.5
                                                                          M3
                                                                   3
                                                                         (106)
                                M3
                           3
                                     3.5
 QExample of Use  Type φ 6.5  (18.5) Stroke   Spindle O.D.  Provided / Not  Minimum Reading   Travel Distance Per Rotation   Mass    Pushers  Urethane
                                                                    15
                                                               (42)
                                     (mm)
                                                                                            (kg)
                                                           (mm)
                                            Provided Nut
                            (mm)
                                                                              (mm)
                           9.5
                              (50.5)
             CMH6.5      (18.5)  (50.5)  3.5   None                      (106)              0.01   P.763
 Adjusting Screw  CMHN6.5   0~6.5             Provided
             CMHD6.5                 6.5       None
             CMHDN6.5                         Provided      0.01               0.5          0.03
             CMH13          0~13      5        None                                                Heads  Micrometer
             CMHN13                           Provided
 Micrometer   Precise movement of the table position can be achieved by the   CMH25  None          P.767
 Heads       CMHN25         0~25     6.5      Provided                                      0.09
 cooperation of the micrometer head and the adjusting screw.
 · Loosen the adjusting screw;  EThis product is only used as a position adjustment part, not a measuring tool.
 · After rotating the micrometer head to the desired position,   Ordering  Type                    Positioning Stages  Motorized
 lock the set screw with a hexagonal wrench;  Example  CMH6.5
 · Tighten the adjusting screw until the table is completely locked.                               P.769
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  CMHN13            Keyword  micrometer head                MISUMI
                                                                                      Economy series
                                                                                                  768
   768   769   770   771   772   773   774   775   776   777   778