Page 770 - MISUMI SINGAPORE Economy Series
P. 770

Urethane Pushers Tapped Type


                                                 Representative model: C-URLH12
                                                  Save Up to
                                                  vs Standard Type  80%              Shipping
                                                        2.28               SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity      1~49      50~99      100~
                                                      Discount    Unit Price   15%       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                          Pusher
    9      C-URLH  Urethane Hardness Color  Urethane  Metal core  R2  M×1.5  M
             Type
                                      Material
                                Material
    Locating Pins / Bushings / Clamping   Screws / Positioning Stages  2D
                    Shore A90
                            Green
                                      Stainless
                                       Steel
           C-URLM
                    Shore A70
                            Black
                                                                  l2
          E  Material color is subject to the actual product.  L  l1               W
          EUrethane is integrally molded on the metal core head.
    Locating   Pins  1Type        2O.D. D     L    (Coarse Thread)  R2     L1      L2      W
                      Part Number
                                                      M × Pitch
                                    10        17       M3×0.5      1                       8
   P.745         C-URLH             12        18       M4×0.7      2       5       4       10
    Bushings for   Locating Pins  C-URLM  16  21       M5×0.8      3       6 8     5 6     14
                                              25
                                                                                           17
                                    20
                                                       M6×1.0
   P.749  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Example  Part Number (1Type · 2O.D. D)
    Adjusting   Bolts  Example
                          C-URLH12
   P.753
    Clamp   Screws



   P.760
    Urethane    Pushers                               Urethane Pushers

                                                   Workpiece
   P.763
    Micrometer   Heads




   P.767
           on website
                                             By
                     By
    Motorized   Positioning Stages  How to search  Type  Search on MISUMI official website    Keyword  Step 1   Input Search Keyword  Step 2   Select Brand Brand
                                                                                    MISUMI
                          C-URLH
                                                  urethane pusher
                                                                                      Economy series
   P.769
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    765                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   765   766   767   768   769   770   771   772   773   774   775