Page 772 - MISUMI SINGAPORE Economy Series
P. 772

Economy series       Product Overview
           Micrometer Heads




                                                       vs Standard Type
            Economy series                             Saving
                                                          up to
            Micrometer Heads                           77 %



            2 shapes, 8 models

             Easy to use
    9        Strong locking force         Without nut type
    Locating Pins / Bushings / Clamping   Screws / Positioning Stages  Space saving  With nut type







          QFeatures of MISUMI Economy Series
    Locating   Pins



   P.745
    Bushings for   Locating Pins




   P.749
    Adjusting   Bolts  Hexagon Nut        Set Screw              Scale Line

                   · Convenient because an ordinary
                    hex wrench can be used and no   · Locking with a hexagonal   The position of the main
                                          wrench, large torque, no shift
                                                                 scale line and the locking
   P.753            special tool is required.
                   · Not easy to interfere in a small space  · Embedding, space saving  device are on the same line,
                                                                 which is easy to operate in a
    Clamp   Screws                                               small space
   P.760
    Urethane    Pushers  QExample of Use



   P.763                                   Adjusting Screw
    Micrometer   Heads




   P.767     Micrometer                        Precise movement of the table position can be achieved by the
             Heads                             cooperation of the micrometer head and the adjusting screw.
    Motorized   Positioning Stages             · Loosen the adjusting screw;
                                               · After rotating the micrometer head to the desired position,
                                                lock the set screw with a hexagonal wrench;
   P.769                                       · Tighten the adjusting screw until the table is completely locked.




    767
   767   768   769   770   771   772   773   774   775   776   777