Page 774 - MISUMI SINGAPORE Economy Series
P. 774

Economy series             Product Overview                                                          Product Overview                                                       Economy series
           Manual positioning stage                                                                                                                                           Manual positioning stage




                                                                                    vs Standard Type
            Economy Series                         Products                         Saving
                                                    New
                                                                                       up to
            Manual Positioning Stages                                               73 %



            Cross Roller Guide Type (Aluminum Alloy)
            Linear Ball Guide Type (Tool Steel)

    9        Strong holding force
    Locating Pins / Bushings / Clamping   Screws / Positioning Stages  Various alterations, up to 10 micrometer knob positions
             Low price







    Locating   Pins



   P.745                               Product Features
    Bushings for   Locating Pins  2.5 times higher holding force due to improvement of clamp mechanism




   P.749    3D figure of manual positioning stage       Problems with generic products in the market *
                                  Clamping         The lock screw has a relatively low holding force (typically 40N)
    Adjusting   Bolts                                   Improvements to Economy Series Manual Positioning Stages
                                                   after it is locked in place, which easily causes loosening.
                                  mechanism

   P.753                                                                         Improvement 1
                                                                                     1
                                                                     Partial Section View     The relief
    Clamp   Screws                                                   groove at the root of the lock
                                                                     screw is removed so that the  2
                                                                     washer is centered, achieving a
   P.760                                                             uniform stress.
                                1  Lock screw
                                                                                 Improvement 2
    Urethane    Pushers  Section view of   2 Washer                  Partial Section View      The inner
                                                                                   2
            clamping mechanism
              Tabletop                                               diameter of the washer is decreased
   P.763                                                             to reduce the fit clearance between
                                                                     the washer and       the lock screw so
                                                                                1
    Micrometer   Heads                                               that a uniform stress is achieved.
                                                                                 Improvement 3

   P.767                                                             Partial Section View     The
                                                                                     2
    Motorized   Positioning Stages  Base                             material of the washer is changed
                                                                     from nylon to stainless steel to
                                                                     increase the frictional resistance.
   P.769                                            The test shows the improved   Compared to generic products on
                                                     holding force has reached  the market, it has increased by
                                                     100N                   2.5times

                                                  *Generic products on the market are similar products randomly purchased by our company from online
    769                                           *The amount of holding force varies with the tightening torque. For complete locking, please select the
                                                   or offline markets. The above data is limited to sample test results, which is for reference only.
                                                   opposed clamp mechanism.
   769   770   771   772   773   774   775   776   777   778   779