Page 778 - MISUMI SINGAPORE Economy Series
P. 778

X-Axis Manual Stages, Linear Ball Guide


           New                                   Representative model: E-XSG100
          Products

                                                                                     Shipping
                                                     288.93                SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                       Surface Treatment
            Material
    9       Tool Steel  E-XSG25            E-XSG40              E-XSG60
                      Electroless Nickel Plating
    Locating Pins / Bushings / Clamping   Screws / Positioning Stages  6.8  1010 Front φ3   φ 6  8.3  16 16  Front φ4 Depth 3  φ 7  10.9  10.9  25  60  25  15.9  Front  φ 4 Depth 3 φ 9
                                             25.6
                                         40
                      17.7
                   25
                                                                                   φ 9
                                                                   32
                                         20
                                                                        15.9
                                                                   60
                                         40
                                             25.6
                      Depth 3
                                                                     25
                                                                  25
                                       16 16
                      17.7
                   25
                      Back φ3
                                                                   32
                                         20
                                                   φ 7
                                            Back φ4 Depth 4
                                                                           Back  φ 4 Depth 4
                          φ 6
                      Depth 3 φ3
                  1010 Front
                                            4-M2 Depth 4
                      8-M2
                      Depth 3
                                                                           4-M3 Depth 5
                                            Front φ4 Depth 3
                      Back
                      Depth 4 φ3
                                            8-M3 Depth 4
                                            Back
                                        40
                      Depth 3
                                                                           Back  φ 4 Depth 4
                                                                           8-M4 Depth 5
                14  25  6.8  25  1010  1010  1010 Front φ3   φ 6  8.3  40  40  19  16  16  16  20  20  16 16  25.6 φ4 Depth 4  φ 7  10.9  60  25  25  25  32  25  60  25  15.9  Front  φ 4 Depth 3 φ 9
                                            4-M2 Depth 4
                      8-M2
                     17.7
                                                                           4-M3 Depth 5
                  25
                                        20
                                                                   32
                      Depth 4
                                            8-M3 Depth 4
    Locating   Pins  6.8  25  14  1010  12  #20 Depth 3 4-φ 4 Counterbored Hole 2.3  8.3  19  16  16  Front φ4 Depth 3  60  19  25  25  32  Front  φ 4 Depth 3
                                                                           8-M4 Depth 5
                     Depth 3
                         φ9.3
                     Back φ3
                                                                          Back  φ 4 Depth 4
                                            Back φ4 Depth 4
                                            4-M2 Depth 4
                     8-M2
                                                                          4-M3 Depth 5
                         φ9.3
                      φ 2.4 Through hole
                                                                           φ 13.2
               14  12  #20 Depth 4  40  16  20  16  #32  8-M3 Depth 4  φ13.2  60  19  16 32  8-M4 Depth 5
                      4-φ 4 Counterbored Hole 2.3
   P.745              φ 2.4 Through hole  19  16  #32  4-φ 6.5 Counterbored Hole 3.4  25  #50  φ 4.5 Through hole
                                                 φ13.2
                                                                           φ 13.2
                                             φ 3.4 Through hole
                                                                          4-φ 8 Counterbored Hole 4.2
    Bushings for   Locating Pins  12  #20  4-φ 4 Counterbored Hole 2.3 34  16  φ 9  4-φ 6.5 Counterbored Hole 3.4  19  E-XSG100 90  φ 4.5 Through hole  φ 10
                        φ9.3
                                                              16
                                                                            24.6
                                             φ 3.4 Through hole
                                                                    100
                                                                           φ 13.2 4-φ 8 Counterbored Hole 4.2
                                                                   #50
                       E-XSG80
                       80
                     φ 2.4 Through hole
                                                φ13.2
                                                                    70
                       70
                                                                            24.6
                                                                    100
                               34
                                             4-φ 6.5 Counterbored Hole 3.4
                                                                    70
                       70
   P.749     12      25  80  25  Front φ4 Depth 3  #32 φ 9  φ 3.4 Through hole  13.5  16  25  90  25  4-φ 8 Counterbored Hole 4.2  φ 10
                                                                  #50
                     25  25  Back φ4 Depth 4            13.5      25 100  25  φ 4.5 Through hole
                                                                               Front  φ 4 Depth 3
    Adjusting   Bolts  80  70  25  25  25  25  80  25  Front   φ 9  13.5  100  90  70  25  25  90  25  Front  φ 4 Depth 3
                                                                               Back  φ 4 Depth 4
                                                                           24.6
             12
                              34 φ4 Depth 3
                             Back φ4 Depth 4
                      70
                                                                   70
                                                                               16-M4 Depth 6 φ 10
                                                                               Back  φ 4 Depth 4
                              12-M4 Depth 6
                                                                               16-M4 Depth 6
                              12-M4 Depth 6
   P.753    12  80  70  25   Front φ4 Depth 3           100  90  70  25  25   Front  φ 4 Depth 3
                             Back φ4 Depth 4
                                                                              Back  φ 4 Depth 4
             19.5  25                                       25
    Clamp   Screws  80  19.5  70  25  12-M4 Depth 6  φ 13.3  100  19.5  90  70  25  16-M4 Depth 6
               20                  φ 13.3               19.5  25                φ 13.3
   P.760    19.5  20  #70      4-φ 8 Counterbored Hole 4.2  20                  φ 13.3
    Urethane    Pushers  #70   φ 4.5 Through hole      19.5  20    #90       φ 4.5 Through hole 100
                                                                             4-φ 8 Counterbored Hole 4.5
                                  φ 13.3
                               4-φ 8 Counterbored Hole 4.2
                                                                               φ 13.3
                               φ 4.5 Through hole
                                                                             4-φ 8 Counterbored Hole 4.5
                                                                   #90
                                                                                    90
                                                                             φ 4.5 Through hole
                                                                                    70
              20
                                                              70
          IDimensions of stage surface mounting hole       20  80                 25 100 25
                                                                                    90
                                                            25
   P.763      No.25  #70   No.40 φ 4.5 Through hole  25 No.60  No.80 70  25  #90 Front φ4 Depth 3  4-φ 8 Counterbored Hole 4.5 25  Front φ4 Depth 3
                              4-φ 8 Counterbored Hole 4.2
                                           60
                                                                                    70
                                                              80
                                                                                            Back φ4 Depth 4
                                                                              No.100 25
                                            25
    Micrometer   Heads  10 25 10  16 16  Front φ4 Depth 3  25  25 60 25  Front φ4 Depth 3  80  70  25  25 80  25  Back φ4 Depth 4  100  90  70  25  25  25 100 25  Front φ4 Depth 3
                                                                            φ 4.5 Through hole
                                           32
                           40
                                                                                            16-M4 Depth 6
                                                                                            Back φ4 Depth 4
                                                                                   90
                                                                    Front φ4 Depth 3
                                                Back φ4 Depth 4
                           20
                                                                                   70
                                           32
                                                                    Back φ4 Depth 4
                           40
                                                4-M3 Depth 5
                                                             70
                                                                                            16-M4 Depth 6
                                                                    12-M4 Depth 6
                                                Front φ4 Depth 3
                          16 16
                                                Back φ4 Depth 4
                                                8-M4 Depth 5
                 Back φ3 Depth 3
                               4-M2 Depth 4
                               Front φ4 Depth 3
                                                4-M3 Depth 5
                                                                                           Back φ4 Depth 4
   P.767   25  10 10  10 25 10  Front φ3 Depth 3  40  16  16  16  20  40 20  Back φ4 Depth 4  60  60  25  25  32  32  25 60 25  Front φ4 Depth 3  80  70  25  25  25  25  25  Front φ4 Depth 3  100  90  70  25  25  Front φ4 Depth 3
                 8-M2 Depth 4
                               8-M3 Depth 4
                                                                    12-M4 Depth 6
                               Back φ4 Depth 4
                 Front φ3 Depth 3
                                          32
                                                                    Back φ4 Depth 4
                               4-M2 Depth 4
                                                8-M4 Depth 5
                 Back φ3 Depth 3
                 8-M2 Depth 4
                               8-M3 Depth 4
    Motorized   Positioning Stages  25  10 10  10 25 10  Front φ3 Depth 3  40  16  16  20  16 16  Front φ4 Depth 3  60  25  25  32  Back φ4 Depth 4  80  70  25  25  12-M4 Depth 6  100  90  70  25  25  16-M4 Depth 6
                           20
                                               4-M3 Depth 5
                               Back φ4 Depth 4
                                               8-M4 Depth 5
                               4-M2 Depth 4
                 Back φ3 Depth 3
   P.769  25  10 10  8-M2 Depth 4  40  16  20  8-M3 Depth 4  25
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-XSG             Keyword  x stage                          Economy series
    773
   773   774   775   776   777   778   779   780   781   782   783