Page 782 - MISUMI SINGAPORE Economy Series
P. 782

XY-Axis Manual Stages, Linear Ball Guide


           New                                   Representative model: E-XYSG100
          Products

                                                                                     Shipping
                                                     577.68                SGD 9 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                       Surface Treatment
            Material
    9       Tool Steel  E-XYSG25       E-XYSG40                    E-XYSG60
                      Electroless Nickel Plating
    Locating Pins / Bushings / Clamping   Screws / Positioning Stages  Front φ3 Depth 3  4-φ 4 Counterbored Hole 2.3  19  16 16  Front φ4 Depth 3  φ 3.4 Through hole  19  25 60 25  Front  φ 4 Depth 3Front  φ 4 Depth 3Front  φ 4 Depth 3Front  φ 4 Depth 3Front  φ 4 Depth 3  4-φ 8 Counterbored Hole 4.24-φ 8 Counterbored Hole 4.24-φ 8 Counterbored Hole 4.24-φ 8 Counterbored Hole 4.24-φ 8 Counterbored Hole 4.2
                                                                      Front  φ 4 Depth 3
                                                                 60
                                                                              4-φ 8 Counterbored Hole 4.2
                                                                      Back  φ 4 Depth 4
                                                                              φ 4.5 Through hole
                                                                      Front  φ 4 Depth 3
                                                                              4-φ 8 Counterbored Hole 4.2
                                                            19
                                      40
                                                                 32
                                                                           10.4
                                                                      Back  φ 4 Depth 4
                                                                              φ 4.5 Through hole
                                                4-φ 6.5 Counterbored Hole 3.4
                                                                  25
                                                               25
                                   19
                                      40
                                                                 32
                                                                6060606060
                                                                           10.4
                                                4-φ 6.5 Counterbored Hole 3.4 1919191919
                                      20
                                          Back φ4 Depth 4
                                          Front φ4 Depth 3
                                     16 16
              14 25
                                                                             φ 4.5 Through hole4.5 Through hole4.5 Through hole4.5 Through hole4.5 Through hole
                                                                      Back 4 Depth 44 Depth 4
                                                                      Back
                                                                      Back
                                                φ 3.4 Through hole
                        φ 2.4 Through hole
                   Back φ3 Depth 3
                                      20
                                          Back φ4 Depth 4
                                      4040404040
              10
                        4-φ 4 Counterbored Hole 2.3 1919191919
              14 25
                                                                           10.4
                                                                           10.4
                                                                          10.4
                                                                          10.4
                                                                         25 25 10.4
                                                                       32
                        φ 2.4 Through hole
                                                                           60
                                     1616
                                     16
                                          Front Front
                                           20 φ4 Depth 34 Depth 34 Depth 34 Depth 34 Depth 3
                                      16
                   Back φ3 Depth 3
                                          Front
                      6.8
                                                      #32
                                                φφ
                                                 φ φ
                                               φ 3.4 Through hole3.4 Through hole3.4 Through hole3.4 Through hole3.4 Through hole
                 10
              10 14  10 Front φ3 Depth 3 φ 2.4 Through hole2.4 Through hole2.4 Through hole2.4 Through hole2.4 Through hole  16 1616161616  Front Front φφφφ  16  16 φ4 Depth 4 8.3  408.3  4-φ 6.5 Counterbored Hole 3.44-φ 6.5 Counterbored Hole 3.44-φ 6.5 Counterbored Hole 3.44-φ 6.5 Counterbored Hole 3.44-φ 6.5 Counterbored Hole 3.4  2525252525 3232323232 2525252525  Back  φ φφ 4 Depth 4Back  φφ 25 4 Depth 44
                                      2020202020
                                         Back φ4 Depth 4Back Back φ4 Depth 4Back φ4 Depth 4Back φ4 Depth 4
                  Front Front φφ3 Depth 3Front φφ
                       4-φ 4 Counterbored Hole 2.34-φ 4 Counterbored Hole 2.34
                    10
                             #20
                    10 φ3 Depth 33 Depth 3 -φ 4 Counterbored Hole 2.34-φ 4 Counterbored Hole 2.34-φ 4 Counterbored Hole 2.3
                                                                           60
                                             16
                                                                       32
                   Front 3 Depth 33 Depth 3
                   Front
                      25
                      6.8
              14
             14 2525252525
              1414
                      17.7 φ3 Depth 3 φφφ
                        φ
    Locating   Pins  1010101010  1010101010 8-M2 Depth 4 6.8  25  6.8  25  φ 9.3 #20  #20  #20  #20  #20  8-M3  4-M2 Depth 4 26.1 16 20  16  16 20 16  16  16 8.3  16  16  16 40 16 40  40 16  8.3  26.1 40  8.3  8.3  40  8.3  40  φ 13.2 #32  #32  #32  #32  #32  #32  8-M4 Depth 5  4-M3 Depth 5 19 60 25 32  32  25 32 25  25  25  25  25  25  25  25 60  19 25  60  60  60  φ 13.2 #50  #50  #50  #50  #50
                                           20
                  Back φ3 Depth 3Back Back φ3 Depth 3Back φ3 Depth 3Back φ3 Depth 3
                    10
                      25
                    10
                                                                       32
                                                                       32
                      6.8
                     6.8
                      17.7 6.8
                                           20
                                           20
                                           20
                          φ 9.3 #20
                     10
                     10 10
                    10 10
                   10 10
                    φ 6 10
                     25
                      25
                     25
                  8-M2 Depth 4
                                       8-M3
                                              26.1
                                             26.1
                    φ 6  10  10  17.7  17.7  17.7  17.7  17.7  24   Depth 4  φ 7 4-M2 Depth 4 26.1  26.1  26.1  φ 13.2  8-M4 Depth 5  4-M3 Depth 5 19  19  19  19  19  φ 13.2
                                        Depth 4
                                                                       φ 9
                           φ
                          φφ
   P.745         8-M2 Depth 48-M2 Depth 48-M2 Depth 48-M2 Depth 48-M2 Depth 4 24  φ 9.3 φ 9.39.39.39.3   Depth 4 Depth 4 Depth 4 Depth 4 Depth 4 4-M2 Depth 44-M2 Depth 44-M2 Depth 44-M2 Depth 44-M2 Depth 4  32  φ 13.213.213.213.213.2  8-M4 Depth 58-M4 Depth 58-M4 Depth 58-M4 Depth 58-M4 Depth 5  4-M3 Depth 54-M3 Depth 54-M3 Depth 54-M3 Depth 54-M3 Depth 5  32  φ 13.213.213.213.213.2
                                                   φ
                                                   φφ
                                                   φ
                                                                                   φ
                                                                                   φ
                                           φ 7
                                                                                  φφ
                                      8-M38-M38-M38-M38-M3
                     12
                                                                       φ 9
    Bushings for   Locating Pins  12  12  12  12  E-XYSG80  φ 7  φ 7  φ 7  φ 7  φ 7  16  16  16  16  16  16  32  32  32  32  32  32  19.5  E-XYSG100  φ 9  φ 9  φ 9  φ 9  φ 9  16  16  32  32  32  32  32  32
                    φ 6
                   φ 6
                   φ 6
                    φ 6
                     12 φ 6
                                              16
                       24
                      24
                      24
                       24
                      24
                     12
                                                                100
                                                                        16
                                                                90
                                                                        16
                                                                         16
                                                                                φ 4.5 Through hole
                                                                70
                                                                        Back  φ 4 Depth 4
                                                                                4-φ 8 Counterbored Hole 4.2
                                                                        Front  φ 4 Depth 3
                                                                90
   P.749        19.5     80    Front  φ 4 Depth 3  4-φ 8 Counterbored Hole 4.1  19.5  25 100 25  16  16  Front  φ 4 Depth 3  4-φ 8 Counterbored Hole 4.2
                         70
                         80
                19.5   25 70 25  Back  φ 4 Depth 4  φ 4.5 Through hole  19.519.519.519.519.5  25 9090909090 25  Front  φ 4 Depth 3Front  φ 4 Depth 3Front  φ 4 Depth 3Front  φ 4 Depth 3Front  φ 4 Depth 3 13.5  4-φ 8 Counterbored Hole 4.24-φ 8 Counterbored Hole 4.24-φ 8 Counterbored Hole 4.24-φ 8 Counterbored Hole 4.24-φ 8 Counterbored Hole 4.2
                                                                                φ 4.5 Through hole
                                                                70
                                                                        Back  φ 4 Depth 4
                                                               100100100100100
                               Front  φ 4 Depth 3
                                        4-φ 8 Counterbored Hole 4.1
    Adjusting   Bolts  19.519.519.519.519.5  2525252525 7070707070 2525252525  Front  φ 4 Depth 3Front  φ 4 Depth 3Front  φ 4 Depth 3Front  φ 4 Depth 3Front  φ 4 Depth 3  4-φ 8 Counterbored Hole 4.14-φ 8 Counterbored Hole 4.14-φ 8 Counterbored Hole 4.14-φ 8 Counterbored Hole 4.14-φ 8 Counterbored Hole 4.1  2525252525 7070707070 2525252525  Back  φ 4 Depth 4Back  φ 4 Depth 4Back  φ 4 Depth 4Back  φ 4 Depth 4Ba
                               Back  φ 4 Depth 4
                                        φ 4.5 Through hole
                                                                                φ φ
                                                                               φφ
                       25 8080808080
                          25
                                    12
                                         φ φ
                                        φφ
                              Back  φ 4 Depth 4Back  φ 4 Depth 4Back  φ 4 Depth 4Back  φ 4 Depth 4Back  φ 4 Depth 4
                                    12
                                        φ 4.5 Through hole4.5 Through hole4.5 Through hole4.5 Through hole4.5 Through hole
                                                                            90 13.5
                                                                         25
   P.753                         25  25 25  70  70  12  12  12  12  80  80  12  #70  #70  25 25  25  70  70  90  100  #90  #90
                                25  25  25  25  25  70 25  70  70  70  70  80  80  80  80  80  #70  #70  #70  #70  #70  25  25  25  25  25 70  70 25  70  70  90  70  90  90  90  90  24.6 100  100  100  100  100  #90  #90  #90  #90  #90
    Clamp   Screws        12-M4 Depth 6 25  25  34  34  φ 13.3  16-M4 Depth 6  25  25  25  25  24.6  φ 13.3
                                25
                                25
                                 25
                          12-M4 Depth 6
                                 φ 9        φ 13.3              16-M4 Depth 6  φ 10  φ 13.3
   P.760                 12-M4 Depth 612-M4 Depth 612-M4 Depth 612-M4 Depth 612-M4 Depth 6 φ 9  34  34  34  34  34  φ 10  24.6  24.6  24.6  24.6  24.6  φ 13.313.313.313.313.3
                                                                                     φ
                                                                                    φφ
                                                                                    φ
                                            φ
                                            φ
                                            φφ
                                      40   φ 13.313.313.313.313.3  16-M4 Depth 616-M4 Depth 616-M4 Depth 616-M4 Depth 616-M4 Depth 6  φ 10  φ 10  φ 10  φ 10  20  40
    Urethane    Pushers            20  20  20  20  20  20  40  40  40  40  40  40  20  20  20 φ 10  20  20  20 40  40  40  40  40  40  100
                                   20
                                 φ 9
                                φ 9
                                 φ 9
                                 φ 9
                                φ 9
                                                                                   90
                                                                                   100
                                                                                  No.100
              No.25
                           No.40
                                                                                   70
   P.763  IDimensions of stage surface mounting hole  No.60  No.80               25 100100100100100 25
                                                            80
                                                                                   90
                                                                                   70
                                                            70
    Micrometer   Heads    40            25 60 25           25 70 80 25  Front  φ 4 Depth 3  2525252525 7070707070 2525252525  Front φ4 Depth 3
                                                            80
                                                                                    25
                                                                                 25 9090909090
                                                           25 80808080
                                                              25
                                         60
                                         32
                                                                                          Back φ4 Depth 4
                                                            7070707070
                                           25
                                        25
                                                                                          Front φ4 Depth 3
                                                                  Back  φ 4 Depth 4
                                                                  Front  φ 4 Depth 3
                                              Front φ4 Depth 3
                                         32
                                                                                          Back φ4 Depth 4
                         16 16
                                                                                          16-M4 Depth 6
                                          60
                          40
                                                                  Back  φ 4 Depth 4
                                              Back φ4 Depth 4
                          20
                                           25
                                        25
                                              Front φ4 Depth 3
                                                                                         Front φ4 Depth 3Front φ4 Depth 3Front φ4 Depth 3Front φ4 Depth 3Front φ4 Depth 3
                         16 16
   P.767   10  25  10  16  16 1616 1616 1616 1616 16  Front φ4 Depth 3  60  25  25 25  32  252525 25 606060 60 252525 25  Front φ4 Depth 3Front φ4 Depth 3Front φ4 Depth 3Front φ4 Depth 3Front φ4 Depth 3  80  80  70  70  25  25 25  2525252525  2525252525  Front  φ 4 Depth 3Front  φ 4 Depth 3Front  φ 4 Depth 3Front  φ 4 Depth 3Front  φ 4 Depth 3  100  100  90  90  70  70  25  25 25  25  16-M4 Depth 616-M4 Depth
                                                                                          16-M4 Depth 6
                             Back φ4 Depth 4
                                                                   12-M4 Depth 6
                             Front φ4 Depth 3
                                         323232 32
                                          32
                                              4-M3 Depth 5
                          20
                                              Back φ4 Depth 4
                                                                                           Back φ4 Depth 4
                                                                                         Back φ4 Depth 4Back φ4 Depth 4Back φ4 Depth 4Back φ4 Depth 4
              25
                         4040404040
                              4-M2 Depth 4
                             Back φ4 Depth 4
                Front φ3 Depth 3
                                                                  Back  φ 4 Depth 4Back  φ 4 Depth 4Back  φ 4 Depth 4Back  φ 4 Depth 4Back  φ 4 Depth 4
                                                                   12-M4 Depth 6
           25 10
                10
                                              4-M3 Depth 5
                Back φ3 Depth 3
                              8-M3 Depth 4
                                              8-M4 Depth 5
                              4-M2 Depth 4
                Front φ3 Depth 3
    Motorized   Positioning Stages  1010101010 10  10  10 10  10  10  10  10  2525252525  1010101010 Back φφ3 Depth 3 40  40  40  40  16  16  16  16  16  16  16  20  16  20  20  20  20  2020202020  Front φ4 Depth 3Front φ4 Depth 3Front φ4 Depth 3Front φ4 Depth 3Front φ4 Depth 3  60  60  25 60 25 25  25 60  25  25  25  25  25 32  32 25  32  32  32  32  4-M3 Depth 54-M3 Depth 5 80 80  80  80  70  70  70  70 25
                                              Back φ4 Depth 4Back φ4 Depth 4Back φ4 Depth 4Back φ4 Depth 4Back φ4 Depth 4
                8-M2 Depth 4
                                              8-M4 Depth 5
                             Back φ4 Depth 4Back φ4 Depth 4Back φ4 Depth 4Back φ4 Depth 4Back φ4 Depth 4
                              8-M3 Depth 4
                Back φ3 Depth 3
                             4-M2 Depth 44-M2 Depth 4 60 25
                                              4-M3 Depth 5 80
           25
                                              4-M3 Depth 54-M3 Depth 5
                8-M2 Depth 4
                Front φ3 Depth 3Front φ3 Depth 3Front φ3 Depth 3Front φ3 Depth 3Front φ3 Depth 3
                             4-M2 Depth 44-M2 Depth 4
                              4-M2 Depth 4 60
                Back Back φ
                 Back  φ3 Depth 33 Depth 3
                                              8-M4 Depth 58-M4 Depth 58-M4 Depth 58-M4 Depth 58-M4 Depth 5
                Back φ3 Depth 3 3 Depth 3 40
                             8-M3 Depth 48-M3 Depth 48-M3 Depth 48-M3 Depth 48-M3 Depth 4
            10
   P.769  25  25  25  25  25  10  10  10  10  10  8-M2 Depth 48-M2 Depth 48-M2 Depth 48-M2 Depth 48-M2 Depth 4  16 40  16 40  16  16 20  16 20
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-XYSG            Keyword  xy stage                         Economy series
    777
   777   778   779   780   781   782   783   784   785   786   787