Page 784 - MISUMI SINGAPORE Economy Series
P. 784

XY-Axis Manual Stages, Linear Ball Guide, Thin Type


           New                                   Representative model: E-XYSSG100
          Products

                                                                                     Shipping
                                                     593.50                SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                       Surface Treatment
            Material
    9       Tool Steel  E-XYSSG40                        E-XYSSG60
                      Electroless Nickel Plating
    Locating Pins / Bushings / Clamping   Screws / Positioning Stages  22  16 16 40 16 16  Front φ  10.6  10.6  10.6  10.6  φ  22  25  60  25  Front  φ  10.6 4 Depth 3 φ
                                                              60
                                                        22
              22
                       37.6
                  40
                                                                   Front  φ 4 Depth 34 Depth 3
                       37.6
                                                               25
                                                            25
                                                                   Back  φ
                                                                   Back  φ 4 Depth 44 Depth 4
                      Front φ4 Depth 34 Depth 3
                                                              32
                                                                            φ 99
                                                              32
                                                        22
                                                        22
                                                              60
                                                              60
              22
              22
                  40
                  20
                  40
                                                                   Front  φφ 4 Depth 3
                                                                   Front
                       37.6
                       37.6
                  20
                      Back φ
                      Back φ4 Depth 44 Depth 4
                                 φ 99
                                                            25
                                                            25
                                                               25
                                                               25
                                                                   Back  φ
                 16 16
                                                                        10.6
                                                                   Back  φ 4 Depth 44 Depth 4
                    16 16
                                                                            φ
                      Front φ
                                                              32
                      Front φ4 Depth 34 Depth 3
                                                              32
                                                                            φ 99
                  20
                  20
                                 φ
                      Back φ4 Depth 44 Depth 4
                                 φ 99
                                                                        10.6
                                                                        10.6
                       37.6
              22
                  40
                                                                      25
                                                                      25
                                                                   Back  φ
                 16
                                                                      25 4 Depth 4
                                                                     32
                                                                        60
                                                                     32
                                                                        60
                      Front φ4 Depth 3
                                                              32
                  20 16  Back φ  20  20  20 φ4 Depth 4 16 20  16  16  16  16  16  40  40  4010.6  40  φ 9  #32  #32 #32  #32  22  25  60  25  Front  φ 4 Depth 3 φ 9  #50  #50 #50  #50
                                                                      25
                      Back
                                                                      25
                                                                      25
                                                                        10.6
    Locating   Pins  8-M3 Depth 4 4-M2 Depth 44-M2 Depth 4 16  16  16  28  28  40  4-φ  #32  32  25 25  25  22.7 60 22.7  22.7  #50
                                                                     32
                                                                     32
                                                                        60
                                                                        60
                         20
                8-M3 Depth 4
                                4-φ 6 Counterbored Hole 3.46 Counterbored Hole 3.4
                                                                 4-M3 Depth 6
                                                            8-M4 Depth 6
                                                                          4-φ 8 Counterbored Hole 4.58 Counterbored Hole 4.5
                                                                          φ
                8-M3 Depth 4 4-M2 Depth 44-M2 Depth 4
                8-M3 Depth 4  16  φ 13.2 28 φ 13.2 φ 13.2 28  φ φ 3.4 Through hole3.4 Through hole  8-M4 Depth 6 4-M3 Depth 6  25  φ 13.2  22.7  4-φ
                                                                          φ 4.5 Through hole4.5 Through hole
                                4-φ
                                4-φ 6 Counterbored Hole 3.46 Counterbored Hole 3.4
   P.745                    φ 13.2  28  22  22  φ φ 3.4 Through hole3.4 Through hole  8-M4 Depth 6 4-M3 Depth 6  φ 13.2 φ 13.2  φ 13.2  22  22  22 22.7  4-φ
                                                                 4-M3 Depth 6
                                                            8-M4 Depth 6
                                                                          4-φ 8 Counterbored Hole 4.58 Counterbored Hole 4.5
                                                                          φ
                                                                          φ 4.5 Through hole4.5 Through hole
    Bushings for   Locating Pins  19.5  8-M3 Depth 4 4-M2 Depth 4  φ 13.2  Back   4-φ 6 Counterbored Hole 3.4  28 E-XYSSG100  φ 13.2  22  22 Back  φ  φ
                              22
                              22
                                                                100 4-M3 Depth 6
                                                            8-M4 Depth 6 100
                                                       28
                                                                          4-φ 8 Counterbored Hole 4.5
                     80
                                        4-φ
                     80
              19.5
                                        4-φ 8 Counterbored Hole 4.18 Counterbored Hole 4.1
                                φ 3.4 Through hole
                   E-XYSSG80 Front  φ 4 Depth 3Front  φ 4 Depth 3
                                                                         Front  φ
                                                                          φ 4.5 Through hole
                                                                         Front  φ 4 Depth 34 Depth 3
                                                                90
                                        φ
                                                                90
                     70
                     70
                              22 φ
                                        φ 4.5 Through hole4.5 Through hole
                            Back  φ 4 Depth 44 Depth 4
                                                                70
                                                                70
                                        4-φ
                                                       28
                                                       28
                                                                         Back  φ 4 Depth 44 Depth 4
              19.5
                                                                100
                                                                100
              19.5
                       25
                   25 80
                            Front  φ
                   25 80 25
                                        4-φ 8 Counterbored Hole 4.18 Counterbored Hole 4.1
                            Front  φ 4 Depth 34 Depth 3
                                                                                     φ 1010
                                                                         Front  φ 4 Depth 34 Depth 3
                                                                50
                                                                50
                                                                90
                                  12
                                  12
                                                                         Back  φ
                                                                70
                                                                70
                                                                         Back  φ 4 Depth 44 Depth 4
   P.749           2525  7070  2525  Back  φ 4 Depth 4Back  φ 4 Depth 4  φ φ 4.5 Through hole4.5 Through hole  90  Front  φ  13.5  13.5  φ
                                                                                     φ 1010
                                                                50
                                                                50
              19.5   80     Front  φ 4 Depth 3  φ 4.5 Through hole  28  100  Front  φ 4 Depth 3
                                        4-φ 8 Counterbored Hole 4.1
                                  12
                                  12
                                                                90
                     70
                                                                               13.5
                                                                               13.5
                            Back  φ 4 Depth 4
    Adjusting   Bolts  25  25  25  25  25  25  70  70  70  70  80  80  12  80  80  #70  #70 #70  #70  50  50  50  70  70  90  90  13.5  100  100  φ 10  #90
                                                                70
                              25
                              25
                                                                         Back  φ 4 Depth 4
                              25  25                                       50  50  70  70  90  90  100  100  #90 #90  #90
   P.753                      25
                                70  34 80       #70
                      12-M4 Depth 6 25  34  φ                              50  70  90  28100  #90
                      12-M4 Depth 6
                                          φ 13.313.3
    Clamp   Screws    12-M4 Depth 6  34  34  φ                 16-M4 Depth 6   28  4-φ
                      12-M4 Depth 6
                                          φ 13.313.3
                                                               16-M4 Depth 6
                                                                                4-φ 8 Counterbored Hole 4.68 Counterbored Hole 4.6
                      12-M4 Depth 6 φ 9  φ 9  34               16-M4 Depth 6  φ 13.3  φ 13.3  28  28  φ φ 4.5 Through hole4.5 Through hole
                                                                                4-φ
                                                               16-M4 Depth 6
                                                                                4-φ 8 Counterbored Hole 4.68 Counterbored Hole 4.6
   P.760                      φ 9  φ 9  40  40  φ 13.3                     φ 13.3  φ 13.3  28  φ φ 4.5 Through hole4.5 Through hole
                                 20  20  40  40                16-M4 Depth 6  26  26  4-φ 8 Counterbored Hole 4.6
    Urethane    Pushers       φ 9  20  20  40                              φ 13.3  26  26  26 90  φ 4.5 Through hole
                                                                              100
                                                                              100
                                                                              90
                                                                              70
                                                                              70
                                 20
                                                                                      Front  φ 4 Depth 34 Depth 3
                                                                              100
                                                                              100
                                                    80
                                                                              50
                                                                              50
                                                                                      Back  φ
                                                    80
                                                                                      Back  φ 4 Depth 44 Depth 4
                                                                              90
                                                                              90
                                                            Front  φ 4 Depth 34 Depth 3
   P.763  IDimensions of stage surface mounting hole  No.80 25  Front  φ  No.100 7070  Front  φ
                                No.60
                  No.40
                                                                                      Front  φ
                                                    70
                                                            Back  φ
                                                    70
                                                                                      Front  φ 4 Depth 34 Depth 3
                                                            Back  φ 4 Depth 44 Depth 4
                                                                                      Back  φ
                                                            Front  φ
                                                   25 80 25
                                                   25 80
                                                                              50
                                                                              50
                                                                                      Back  φ 4 Depth 44 Depth 4
    Micrometer   Heads  16 40  Front  φ  25  32  25  Front  φ  25  70  25  Back  φ  70  Front  φ 4 Depth 3
                                                            Front  φ 4 Depth 34 Depth 3
                                                                              100
                                60
                                60
                                     Front  φ 4 Depth 34 Depth 3
                                                    70
                                                                              90
                              25
                                                            Back  φ 4 Depth 44 Depth 4
                                  25
                                                      25
                                                   25
                                     Back  φ
                                32
                                     Back  φ 4 Depth 44 Depth 4
             40
                                60
                                60
                                     Front  φ
                                                                                         50 φ
            16 1616
                                     Front  φ 4 Depth 34 Depth 3
                                                                              50
                                                    80
                              25
                              25
                                  25
                                                                                      Back
                                  25
                                                                                          70 4 Depth 4
                                                              25 φ 4 Depth 3
                                                            Front
                 Front  φ 4 Depth 34 Depth 3
                                     Back  φ
                                                              25
             40
             20
                                32
                                                                                              100
                                                                                              100
                                     Back  φ 4 Depth 44 Depth 4
                                32
             20
                                                                                            90
                                                    70
                                                            Back  φ
                                                                                            90
             40
                                                                                         50
                                                                                          70
                 Back  φ
                 Back  φ 4 Depth 44 Depth 4
            16
                                                                  80
                                                                  80
                                                                70
                                        25
                                        25
                     16 4 Depth 3
                 Front  φφ 4 Depth 3
             20
             20
                                       32
                                       32
                                          60
                                          60
                 Back  φ
   P.767    16 1616  Front  20φ 4 Depth 44 Depth 4  25  60  25  Front  φ 4 Depth 3  25  25  25  25  25  25  25  70 4 Depth 4  50  50  70  70  90  90  100  100
                 Back
                     16
                                     Back  φ
             40
                                32
                                          60 4 Depth 4
                                                                70
                                                                70
                                                                  80
                                                                  80
                                        25
                    20
                                        25
                                        25
                                        25
                       40
                       40
            16 16
                     16
                     16
                                       32
                                          60
                                       32
                     16
                    20 φ 4 Depth 3
                 Front  16
             20
                    20
                       40
                       40
                                        25 25
                                        25
    Motorized   Positioning Stages  8-M3 Depth 4  Back  φ 16 4 Depth 4  8-M4 Depth 6  4-M3 Depth 6  12-M4 Depth 6  25 25  25  70  80  16-M4 Depth 6  50  70  90  100
                                      4-M3 Depth 6
            8-M3 Depth 4
                 4-M2 Depth 4
                 4-M2 Depth 4
                                                                            16-M4 Depth 6
                                                     12-M4 Depth 6
                              8-M4 Depth 6
                     16
                                          60
                                       32
                     16
                 4-M2 Depth 4
            8-M3 Depth 4
                 4-M2 Depth 4
                              8-M4 Depth 6
                              8-M4 Depth 6
            8-M3 Depth 4
                                      4-M3 Depth 6
                                                                            16-M4 Depth 6
                                                                            16-M4 Depth 6
                                                     12-M4 Depth 6
                                                     12-M4 Depth 6
                                      4-M3 Depth 6
                    20
                                        25
                       40
                     16
   P.769    8-M3 Depth 4  4-M2 Depth 4  8-M4 Depth 6  4-M3 Depth 6  12-M4 Depth 6  16-M4 Depth 6
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    779             Type  E-XYSSG           Keyword  xy stage                         Economy series
   779   780   781   782   783   784   785   786   787   788   789