Page 786 - MISUMI SINGAPORE Economy Series
P. 786

Z-Axis Manual Stages, Cross Roller Guide


           New                                   Representative model: E-ZPG60
          Products
                                                  Save Up to
                                                  vs Standard Type  68%              Shipping
                                                     111.32                SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Material
    9      Aluminum alloy  Surface Treatment
                        Black Anodized
    Locating Pins / Bushings / Clamping   Screws / Positioning Stages  E-ZPG40  E-ZPG60  E-ZPG80  4-φ 8 Counterbored Hole 2


                                                                    50
                                                                           φ 4.5 Through hole
                                                                             25
                                                                                63.5
                                                                            φ 10
             32  4-φ 3.5 Through hole  50  4-φ 4.5 Through hole     50     4-φ 8 Counterbored Hole 2
    Locating   Pins  16  φ 9  50     50    4-φ 4.5 Through hole            φ 4.5 Through hole
                                           25
                                              65
                                            φ 9
                                                                             25
             32  4-φ 3.5 Through hole                                   M16×P1  φ 10  63.5  φ 13.3
   P.745        Through    φ 13.2       M16×P1 Through hole 65  φ 13.2  Through hole  82.7
                                           25
                M6×P1
                 16
    Bushings for   Locating Pins  Depth 5  50  60  100  4-M3 Depth 5  60  120  M16×P1    φ 13.3
                                                                         12-M4
                                            φ 9
                hole9
                                                                         Depth 6
                  φ
                                         8-M4 Depth 6
                8-M3
                                                                        Through hole
                M6×P1
                                             25
                                         4-M3 Depth 5
   P.749        Through  #32  #40  60  φ 13.2  M16×P1 Through hole  φ 13.2  12-M4  25  80 82.7  182.7
                hole
                                                                         Depth 6
                                            32
                8-M3   100               8-M4 Depth 6 25  60  60            25  70
                Depth 5
    Adjusting   Bolts  40  10.4 #40  35  20  30  32  25  120  20  20  45    25  20  182.7
                  #32
                                            32
   P.753               35           25  60 25  10.8 25  60         25 70  25  25  70  80  63.5
             40   10.4   20  30      32            20               80      11  20
    Clamp   Screws  IDimensions of stage surface mounting hole  10.8  20  45  25 80 25   63.5
                                    25
                                       25
                                     60
                                                                    70
                                                                    80
                                     60
                                                                             12-M4 Depth 6
   P.760     No.40                  25 No.60  M16×P1 Depth 6    No.80 25 70  25  11 M16×P1 Depth 6
                                       25
                                            4-M3 Depth 6
                                     32
    Urethane    Pushers  16 16  M6 Depth 6  60  8-M4 Depth 6       25 80  25  M16×P1 Depth 6
             40
                                                                    70
                                                                             25
                  8-M3 Depth 6
                                                                                80
                                                                               70
                                             25
                                                                             12-M4 Depth 6
                                               60
                                           32
                                            4-M3 Depth 6
                  16  16  40        25 32  25  M16×P1 Depth 6                25
                                             25
   P.763    16 16  M6 Depth 6               8-M4 Depth 6                     25
             40
                  8-M3 Depth 6
    Micrometer   Heads  16  16  40         32  25  25  60                    25  70  80
   P.767
    Motorized   Positioning Stages
   P.769
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-ZPG             Keyword  z stage                        MISUMI
                                                                                      Economy series
    781
   781   782   783   784   785   786   787   788   789   790   791