Page 785 - MISUMI SINGAPORE Economy Series
P. 785

Part Number                          Load Capacity          Minimum
                                Stage Surface   Travel   (N)    Straightness    Reading   Mass (kg)
             1Type      2No.       (mm)   Distance (mm)  Horizontal  (µm)     (μm)


                         40       40×40                  88                              0.34


                                              ±6.5


                         60       60×60                  186                             0.64

           E-XYSSG                                                Within 10    10                   9


                         80       80×80                  196                             1.32      Screws / Positioning Stages  Locating Pins / Bushings / Clamping

                                             ±12.5


                        100       100×100                245                              2        Pins  Locating


                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering                                                                                 P.745
          Example  Part Number (1Type · 2No.)  -  3Alterations
                         E-XYSSG40
                         E-XYSSG40      -     A                                                    Locating Pins  Bushings for

               Alteration
                                                                                                   P.749
          Alterations                     3Alterations to Micrometer Knob Position
                             Center              Side Left-Right Reversed  No Micrometer Rotation  Bolts  Adjusting


                                                                                                   P.753



            Spec.                                                                                  Screws  Clamp
                                                                                                   P.760




                                                                                                   Pushers
                                                                                                     Urethane
                                                                                                   P.763
            Code              A                         CR                        MN               Heads  Micrometer



                                                                                                   P.767



                                                                                                     Motorized
                                                                                                   Positioning Stages
                                                                                                   P.769
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  780
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   780   781   782   783   784   785   786   787   788   789   790