Page 790 - MISUMI SINGAPORE Economy Series
P. 790

XZ-Axis Manual Stages, Cross Roller Guide


           New                                   Representative model: E-XZPG60
          Products
                                                  Save Up to
                                                  vs Standard Type  68%              Shipping
                                                     202.57                SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Material
    9      Aluminum alloy  Surface Treatment  E-XZPG60         E-XZPG80
                     Black Anodized
    Locating Pins / Bushings / Clamping   Screws / Positioning Stages  110.7
            E-XZPG40






    Locating   Pins  75  69.4       85.5  89.5                132.5  110.7           φ 13.3


                                                                      M16×P1
                                                                      Through hole
   P.745         8-M3 Depth 4  φ 13.2      M16×P1 Through hole  φ 13.2  12-M4 Depth 6  82.7
    Bushings for   Locating Pins  69.4 M6×P1 Depth 6 #32  60  #40  155  89.5  4-M3 Depth 5 60  160  132.5  #50  #70  #80  202.7
                                            8-M4 Depth 6


   P.749   75                       φ 9 85.5  #32  #50  #60                          φ 13.3
           φ 9  24    55                         40            φ 10   M16×P1   40
                                                                      Through hole
    Adjusting   Bolts  #32 8-M3 Depth 4  60  φ 75 13.2  #50  M16×P1 Through hole  φ 13.2  #70  12-M4 Depth 6  82.7  132.5
                                                       85.5
                                            4-φ 8 Counterbored Hole 4.3
                                                                         4-φ 8 Counterbored Hole 4.2
                  4-φ 6 Counterbored Hole 3.4
                                           4-M3 Depth 5 60
                                                                        φ 4.5 Through hole
                 M6×P1 Depth 6
                  φ 3.4 Through hole
                                            φ 4.5 Through hole
                                            8-M4 Depth 6
                                                                     80         202.7
                                                                              #80
   P.753            #32  #40  155        60   #32  #50  #60  160     70   #50  #70  M16×P1 Depth 6
                                        25 32  25  M16×P1 Depth 6  φ 10  25  25  12-M4 Depth 6
    Clamp   Screws  IDimensions of stage surface mounting hole  8-M4 Depth 6 85.5  40  132.5
                                                4-M3 Depth 6
                                    φ 9
           φ 9
                      55
                                                 40
              24
               40
                    M6 Depth 6
              16 16
                             75
              #32
                    8-M3 Depth 6
                                                                             25
                                                                         4-φ 8 Counterbored Hole 4.2
                                                  25
                                            4-φ 8 Counterbored Hole 4.3
             No.40 4-φ 6 Counterbored Hole 3.4  No.60 #50  φ 4.5 Through hole  No.80  #70  φ 4.5 Through hole
                                                                                 80
                                                                               70
                  φ 3.4 Through hole
   P.760             16  16  40                 32  25  60           80      25
    Urethane    Pushers                 25 60  25  M16×P1 Depth 6   25 70 25  M16×P1 Depth 6
                                                                              12-M4 Depth 6
                                         32
                                                4-M3 Depth 6
               40   M6 Depth 6                  8-M4 Depth 6
   P.763      16 16  8-M3 Depth 6                                            25
                                                  25 32  60                  25  70  80
    Micrometer   Heads  16  40                    25
                     16
   P.767
    Motorized   Positioning Stages
   P.769
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-XZPG            Keyword  xz stage                       MISUMI
                                                                                      Economy series
    785
   785   786   787   788   789   790   791   792   793   794   795