Page 794 - MISUMI SINGAPORE Economy Series
P. 794

XYZ-Axis Manual Stages, Cross Roller Guide


           New                                   Representative model: E-XYZPG60
          Products
                                                  Save Up to
                                                  vs Standard Type  67%              Shipping
                                                     292.63                SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Material
    9      Aluminum alloy  Surface Treatment
                     Black Anodized
    Locating Pins / Bushings / Clamping   Screws / Positioning Stages  E-XYZPG40  E-XYZPG60  E-XYZPG80
                                                                    125
                                                                    125

               75.4
                                        90.9
               75.4                     90.9                  133.5133.5
    Locating   Pins  84  84         99.5  99.5                        12-M4 Depth 6  φ 13.3

                             φ 13.2                    φ 13.2         M16×P1   82.7  φ 13.3
                                                                      Through hole
   P.745         M6×P1 Depth 6  60  φ 13.2  M16×P1 Through hole  60  φ 13.2  12-M4 Depth 6  82.7
                                           4-M3 Depth 5
                 8-M3 Depth 4
                                                                      M16×P1
    Bushings for   Locating Pins  8-M3 Depth 4  35  #40  #40  60  175  175  4-M3 Depth 5 #50  #50  60  #60  #60  180  180  #50  #50  #70  #70  #80  #80  182.7182.7
                                           8-M4 Depth 6
                                          M16×P1 Through hole
                 M6×P1 Depth 6
                                                                      Through hole
                   #32
                                           8-M4 Depth 6
                                            #32
                   #32
   P.749     φ 9     35  40  40      φ 9    #32  60  40        φ 10         60  40
             φ 9  #32  4-φ 6 Counterbored Hole 3.4  φ 9  #50  4- φ 8 Counterbored Hole 3.4  φ 10  #70  4-φ 8 Counterbored Hole 4.3 133.5
                             84
                                                                            60
                                                      99.5
                                                60
                                                                                40
                          40
                     40
                                                   40
    Adjusting   Bolts  #32 φ 3.4 Through hole  84  #50  φ 3.5 Through hole  99.5  #70  φ 4.5 Through hole  133.5
                                                                        4-φ 8 Counterbored Hole 4.3
                  4-φ 6 Counterbored Hole 3.4
                                           4- φ 8 Counterbored Hole 3.4
                                                                        φ 4.5 Through hole
                  φ 3.4 Through hole
                                           φ 3.5 Through hole
   P.753
    Clamp   Screws  IDimensions of stage surface mounting hole     No.80 80
              No.40
                                     No.60
                                          60                         25 70    M16×P1 Depth 6
                                                                      80 25
   P.760                                25  25  M16×P1 Depth 6        70       12-M4 Depth 6
                                                4-M3 Depth 6
                                          60  25  M16×P1 Depth 6     25  25   M16×P1 Depth 6
                                          32
                                                8-M4 Depth 6
    Urethane    Pushers  16 16  M6 Depth 6  32  4-M3 Depth 6                   25  70  80
                                        25
                                                                               12-M4 Depth 6
                 40
                      8-M3 Depth 6
                                                8-M4 Depth 6
                 40
                                                  25
                     M6 Depth 6
                16 16
                      8-M3 Depth 6
                                                    60
   P.763              16  16 16  16  40  40      32  32  25  25  25  60        25  25  25  70  80
    Micrometer   Heads
   P.767
    Motorized   Positioning Stages
   P.769
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-XYZPG           Keyword  xyz stage                      MISUMI
                                                                                      Economy series
    789
   789   790   791   792   793   794   795   796   797   798   799