Page 798 - MISUMI SINGAPORE Economy Series
P. 798

Economy series                  Product Overview                                                     Product Overview                                                       Economy series
           Motorized Positioning Stages                                                                                                                                   Motorized Positioning Stages




                                                          vs Standard Type                                      QConnector Pin Configuration  QConnecting Diagram
                                                          Saving
            Economy series                                   up to                                                                            Foot Position  Power Supply 24V  Sensor Substrate  CW
                                                                                                                                                    Signal Definition
                                                                                                                                                                                   Vout
                                                                                                                                                                                Vin
                                                                                                                                               1
                                                                                                                                                                               GND
            Motorized Positioning                         61 %                                                                                 2 3  CW Reverse (Rear) Limit                     ORG
                                                                                                                                                  CCW Positive (Front) Limit
            Stages                                                                                                                             4 5 6  Power Supply 0V  Black                    CCW
                                                                                                                                                       Origin
                                                                                                                                                        A+
                                                                                                                                               7        A-        Green        MOTOR
            Linear Ball Guide Type                                                                                                             8        B+        Red
    9         Long Stroke    Quick Positioning                                                                                                 10      Spare      Blue
                                                                                                                                               9
                                                                                                                                                        B-
    Locating Pins / Bushings / Clamping   Screws / Positioning Stages  Diverse Combinations                     QConnection Example            11      Spare
                                                                                                                                               12
                                                                                                                                                       Spare



          QFeature                                                                                              MISUMI Economy series positioning stage has been equipped with two-phase stepper motor, driver and
    Locating   Pins                                                         Added positioning holes on the      use it. The connection examples between various products are shown in the figure below.
                                                                                                                cable. Customers only need to prepare 24V power supply and host computer (PLC or motion control card) to
                                                       Shorten ball spacing
                                                       for long stroke      upper and lower tables for quick                     DC24V GND                                                Driver
                                                                            positioning
   P.745                                                                          Low Price achieved            Positioning stage end pin function                  PUL+             R
                                                                                                                                                                    PUL-
    Bushings for   Locating Pins  1 Low price is achieved by simplifying the structure   assembly circuit         1 2  CW Reverse (Rear) Limit (Blue)  Controller   ENA+             R
                                                                                  by standardizing the
                                                                                                                                                                    DIR+
                                                                                                                     Power Supply 24V (Red)
                                                                                                                                                                    DIR-
              and sharing the parts.
                                                                                  board and motor.
                                                                                                                                                                                     R
           2 Quick positioning is achieved by adding
   P.749      positioning holes to the upper and lower seats of                                                   3 4  CCW Positive (Front) Limit (Green)           ENA-
                                                                                                                     Power Supply 0V (Black)
              the stage.                                                                                          5    Origin (Yellow)                               A+
    Adjusting   Bolts  3 Long stroke is achieved by rearranging the balls   Cross                                 6 7  A+ (Orange)                                   B+
                                                                                                                                                                     A-
              and extending the lower seat, etc.
                                                                                                                        A- (White)
                                                                       orthogonal and
           4 The aperture and position of the whole series of
                                                                                                                        B- (Purple)
                                                                       positioning holes are
   P.753      positioning holes are common to achieve mutual           equally spaced                             8 9   B+ (Brown)                                   B-
              grouping and diversity of combinations.                  added to the upper/lower table            10    Spare (Grey)           *1                    GND
                                                                       for diverse combinations
    Clamp   Screws  QUniversal Specifications                                                                    11  Spare (Light Blue)                         DC12~50V
                                                                                                                 12
                                                                                                                       Spare (Pink)
   P.760                    Feed Screw                             Ball Screw φ6, Lead 1mm                      *1. The cable in the dotted box is a 2m or 4m cable.
    Urethane    Pushers      Guide                                  Linear Ball Guide Type                      QTiming Diagram          CW
                                         Type                  2-Phase Stepper Motor 1.3A / Phase                  Motor                                      CCW
   P.763           Motor               Step Angle                         1.8°                                  2-Pulse Input                                              t1<0.1us
    Micrometer   Heads  Connector     Part Number                 HR10A-10J-12P (HIROSE)                           CW                                                      t3≥10us
                                                                                                                                                                           t2≥0.9us
                                                                                                                   CCW
   P.767                         Receiving Side Part Number       HR10A-10P-12S (HIROSE)                        1-Pulse Input                                              t4: ENA (Enable Signal)
                                      Power Voltage                    DC24V±10%                                   PUL                                                     t4 should be at least 10μs ahead of DIR,
                                                                                                                                                                           determined as high.
    Motorized   Positioning Stages  Sensor Substrate  Control Output  Photomicro Sensor EE-SX4320 (OMRON)                        t1 t2 t1 t2                               Generally, ENA+ and ENA- are
                                      Sensor Type
                                                                  NPN Open Collector Output
   P.769                              Output Logic    When detecting (shading): output transistor OFF (non-conductive)  DIR   t1 t3               t1  t3                   recommended to be suspended.
                                                                                                                   ENA
                                                                                                                           t1 t4
    793
   793   794   795   796   797   798   799   800   801   802   803