Page 800 - MISUMI SINGAPORE Economy Series
P. 800

Economy series                  Product Overview Motorized Positioning Stages
           Motorized Positioning Stages



         QDriver


            Two-Phase   Pulse Signal Voltage (V)  Power Voltage (V)  Output Current (A)  Subdivision  Pulse Input Mode
           Stepper motor                                                           2-Pulse (CW/CCW) /
              Driver         5~24          DC12~50          0.1~2.2      200~51200  1-Pulse(Step/Dir)

         QCurrent Setting                 QSubdivision Setting              QPulse Input Mode


          Constant Value  SW1  SW2  SW3  SW4  Steps / Revolution  SW5  SW6  SW7  SW8  Mode  SW11  SW12
          Default[0.1A]  on  on  on  on    Default[200]  on  on  on   on      2-Pulse   off  on
    9       0.2A    on    on   on   on       1600    off   on   on    on     (CW/CCW)   off  off
                                              400
                    off
                                    on
                                              800
                               on
            0.3A
                                                           off
                                                                      on
                                                                on
                                                     on
                                                                              1-Pulse
                          off
    Locating Pins / Bushings / Clamping   Screws / Positioning Stages  0.6A  on  on  off  on  12800  on  on  off  on
                                                                              (Step/Dir)
                                                                      on
                          off
            0.5A
                                                     off
                               on
                                    on
                                                           off
                    off
                                                                on
                                             3200
                                                           on
                    off
                                                                off
                                                                      on
                                                     off
                                    on
                               off
                                             3600
                          on
            0.7A
                               off
                                                                      on
                          off
            0.8A
                                    on
                                                           off
                                                     on
                                             6400
                                                                off
                    on
                               off
                    off
            1.0A
                                                                      on
                                                                off
                                    on
                          off
                                                           off
                                                     off
            1.2A
                                                     off
                                    off
                                                                on
                                                           on
                                             2000
                    off
            1.3A    on    on   on   off      1000    on    on   on    off
                          on
                               on
                                                                      off
    Locating   Pins  1.5A  on  off  on  off  4000    on    off  on    off
                                             5000
                                                           off
            1.6A
                          off
                                    off
                                                                      off
                    off
                                                                on
                               on
                                                     off
                                                     on
                                                                      off
                          on
                                    off
                    on
                                                                off
                               off
                                                           on
                                             7200
            1.7A
                                             8000
                    off
   P.745    1.8A    on    on   off  off      10000   off   on   off   off
                                                                off
                                                           off
                          off
                                    off
                               off
                                                                      off
                                                     on
            2.0A
    Bushings for   Locating Pins  2.2A  off  off  off  off  51200  off  off  off  off
   P.749  QExample of Use
         Application Name: Motor Installation Error Simulation Testing Machine
    Adjusting   Bolts  Application: A magnet is fixed at the front end of the motor output shaft and the PCB inspection substrate is
         fixed on the positioning stage to make the magnet close to the PCB inspection center.
   P.753  The actual installation error of the motor is simulated by the motorized positioning stage position
         transformation, and the PCB will detect and record the electrical signal when the motor output shaft is in
         different positions.
    Clamp   Screws
   P.760
    Urethane    Pushers  Economy Series Motorized Positioning Stages
   P.763              Z-Axis
    Micrometer   Heads
   P.767  Economy Series Motorized Positioning Stages
         XY-Axis
    Motorized   Positioning Stages
   P.769
    795
   795   796   797   798   799   800   801   802   803   804   805