Page 801 - MISUMI SINGAPORE Economy Series
P. 801

X-Axis Motorized Positioning Stages


                                                 Representative model: C-XMBS630-R-A-2
                                                  Save Up to
                                                  vs Standard Type  55%              Shipping
                                                     589.84                SGD 8 days
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Material  Surface Treatment  Accessories
            Alloy Steel  Electroless Nickel Plating  Locating Pins: 4 pcs                           9
           C-XMBS420-L                                 C-XMBS630-L
                                                                     #60
                           #40                                       #60
                           #40
                                                                      50
                φ 4H7 Depth 4  4
                φ 4H7 Depth  32                          8-M4 Depth 6  50
                                                         8-M4 Depth 6
                            32
                                                                      32
                                               φ 4H7 Depth
                                2-  φ 3H7 Through
                                2-  φ 3H7 Through  φ 4H7 Depth 4  4   32                           Screws / Positioning Stages  Locating Pins / Bushings / Clamping
               32  32   32  32
                           1  1                       50  50    50  50  32  32
                                   4-M3 Depth 6
                              +0.02 Depth 4
                                                                           2-  φ 3H7 Through
                              +0.02
                                                            4-M3 Through
                                                                           2-  φ 3H7 Through
                        11.5  11.5  4 0 Depth 4  4-M3 Depth 6  4-M3 Through  1  1  4 +0.02 Depth 4
                             4 0
                                                                          +0.02
                                                                            Depth 4
                               106.5
                               106.5                                     4 0 0
                          4- φ3.4 Counterbored Hole φ6 Depth 3.4  11.5  11.5  126.5                Pins  Locating
                          4- φ3.4 Counterbored Hole φ6 Depth 3.4
                                                                          126.5
                       24  24  20  20                           24  24
                            32                                    20  20
                            32
                         4  4                                                                      P.745
                                              Motor Connector Cable  4  4  50  4-  φ 4.5 Counterbored Hole  φ 8 Depth 4.6
                                              Motor Connector Cable
                                                                            4-  φ 4.5 Counterbored Hole  φ 8 Depth 4.6
                                                                      50
                               100
                               100
           C-XMBS650-L        #60   20                 C-XMBS820-L       #80
                                                                         #80
                                    20
                              #60
                8-M4 Depth 6   50                          8-M4 Depth 6  70                        Locating Pins  Bushings for
                8-M4 Depth 6
                               50
                                                                         70
                                                           8-M4 Depth 6
                                                                         32
                               32
          φ4H7 Depth
          φ4H7 Depth 4  4      32                                        32
                                                                               φ 4H7 Depth 4  4
                                                                               φ 4H7 Depth
                                                                                                   P.749
              50  50  50  50  32  32
                               1  1                     70  70   70  70  32  32
                   4-M3 Through  +0.02  2-  φ 3H7 Through                1  1    11.5  11.5        Bolts  Adjusting
                   4-M3 Through
                                     2-  φ 3H7 Through
                                 +0.02 Depth 4
                          11.5  11.5  4 4 0 0  Depth 4        2- φ3H7 Through
                                                              2- φ3H7 Through
                                                                           +0.02 Depth 4
                                                                           +0.02
                                   166.5                                   4 0 Depth 4             P.753
                                   166.5
                                                                           4 0
                                                                     146.5
                                                                     146.5
                       24  24  20  20
                               50
                               50    4-  φ 4.5 Counterbored Hole  φ 8 Depth 4.6  26  26  25  25  2  2
                                     4-  φ 4.5 Counterbored Hole  φ 8 Depth 4.6
                        4  4                                                                       Screws  Clamp
                                                                        4-  φ 4.5 Counterbored Hole  φ 8 Depth 4.5
                                                                 70     4-  φ 4.5 Counterbored Hole  φ 8 Depth 4.5
                                                                 70
          EMotor side connector cable lengths vary by model, which are subject to the actual products.  P.760
          EThe purchased model already includes the positioning stage body, the corresponding driver and cable, so no need to purchase separately.
          EThe above figure shows the model when cover L is selected. Please check the detailed dimensions by CAD data when selecting the cover R.
            Part Number              5    Mechanical Specification  Accuracy Specification  Sensor
                        Stage   3    4    Cable  Travel   Load   One-Way   Repetitive      Origin   Pushers  Urethane
                                                                                      Limit
                                                                                 Motion
                                                                             Motion
                   2
           1Type  Category  Surface  Cover    Driver Length  Distance   Capacity    Weight   Resolution   Maximum    Positioning  Positioning   Invalid    Parallelism  Straightness Parallelism Sensor  Sensor
                             Position
                        (mm)
                                                   (Pulse)
                                                (kg)
                                                                    Motion
                                                       Speed
                                     (m)
                                                                                          (ORG1)
                                                           Accuracy Accuracy
                                        (mm)
                                            (N)
                                                                                                   P.763
                              L
                    420  40×40          18      0.4
                             R
                              L
                    630  60×60  R       28  98  0.6     10                                         Heads  Micrometer
          C-XMBS X-Axis       L  A   2 4           5μm  mm/  Within  Within   10μm 30μm 10μm  20μm Provided Provided
                                                           20μm ±5.0μm
                    650 60×100          43      0.8    sec
                             R                                                                     P.767
                              L
                    820  80×80          20  117.6  0.8
                             R
                  Please order after selecting part number and parameters according to the selection steps 1 to 5.  Positioning Stages  Motorized
          Ordering
          Example  Part Number (1Type · 2Category) - 3Cover Position -  4Driver  -  5Cable Length
                          C-XMBS630        -       L      -   A    -      2                        P.769
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-XMBS            Keyword  motorized stage
                                                                                      Economy series  796
   796   797   798   799   800   801   802   803   804   805   806