Page 796 - MISUMI SINGAPORE Economy Series
P. 796

XYZ-Axis Manual Stages, Linear Ball Guide


           New                                   Representative model: E-XYZSG40
          Products

                                                                                     Shipping
                                                     585.60                SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
           Type
                  Material
                            Surface Treatment
    9     Z Support  Aluminum Alloy  Electroless Nickel Plating
                  Tool Steel
           Body
                                 -
    Locating Pins / Bushings / Clamping   Screws / Positioning Stages  E-XYZSG40  E-XYZSG60  E-XYZSG80
                                                                       111.7
                74.4
                                           89.5
                                                                     111.7
           85.1  74.4                 95.1  89.5                  133.5
    Locating   Pins  85.1           95.1                        133.5


   P.745                                                  φ 13.2          φ 4 Depth 3.5  φ 13.3
    Bushings for   Locating Pins  φ 4 Depth 3  60  φ 13.2  φ 4 Depth 3  60  φ 13.2  φ 4 Depth 3.5  82.7  φ 13.3
                                           φ 4 Depth 3
                            φ 13.2
                                           8-M3 Depth 4
               φ 4 Depth 3
                                                                           12-M4
                                                                            Depth 6
               4-M2 Depth 4
                                           8-M4 Depth 5
                8-M3 Depth 5
                                         8-M3 Depth 4
                                                                         12-M4
                                             #32
   P.749      4-M2 Depth 4  60  152      8-M4 Depth 5  #50  60  #60  177   Depth 6  82.7
              8-M3 Depth 5
                 #20  #32  #40                    177                        #50  #70  #80  222.7
    Adjusting   Bolts  #20  #32  #40  32  152  52  #32  #50  32  #60  57  φ 9  #50  #70  #80  60  222.7
                                               57
                                                                               60
                   52
                  32
                4-φ 6.5 Counterbored Hole 3.4
                                             4-φ 8 Counterbored Hole 4.2
                                                                           4-φ 8 Counterbored Hole 4.1
   P.753    #32  φ 3.4 Through hole  85.1  #50  32  φ 4.5 Through hole  95.1  φ 9  #70  φ 4.5 Through hole  133.5
          #32             85.1       #50               95.1         #70               133.5
              4-φ 6.5 Counterbored Hole 3.4  φ 4.5 Through hole          φ 4.5 Through hole
                                                                         4-φ 8 Counterbored Hole 4.1
                                           4-φ 8 Counterbored Hole 4.2
    Clamp   Screws  IDimensions of stage surface mounting hole  No.80        80
              φ 3.4 Through hole
                                      No.60
               No.40
                                                                             70
   P.760                                      25 60 25                     80 25  25
                                                                           70
                                               32                         25  25   Front  φ 4 Depth 3
                    40
    Urethane    Pushers  16 16 20  Front  φ 4 Depth 3  25  25 32 25  Front  φ 4 Depth 3  80  70  25  Front  φ 4 Depth 3
                                              60
                                                                                   Back  φ 4 Depth 4
                                                     Front  φ 4 Depth 3
                   16 16
                                                     Back  φ 4 Depth 4
                       Back  φ 4 Depth 4
                  40
                                                                                   12-M4 Depth 6
                                                                                 Back  φ 4 Depth 4
                                                    4-M3 Depth 5
                        4-M2 Depth 4
              40  16  20  20  Front  φ 4 Depth 3  25  60  25  32  Back  φ 4 Depth 4  25  25  12-M4 Depth 6
                                                    8-M4 Depth 5
                      Back  φ 4 Depth 4
                        8-M3 Depth 4
   P.763      16  16  4-M2 Depth 4     60  32      4-M3 Depth 5   80  70  25
             40  16  20  8-M3 Depth 4    25        8-M4 Depth 5
    Micrometer   Heads
   P.767
    Motorized   Positioning Stages
   P.769
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-XYZSG           Keyword  xyz stage                      MISUMI
                                                                                      Economy series
    791
   791   792   793   794   795   796   797   798   799   800   801