Page 799 - MISUMI SINGAPORE Economy Series
P. 799

Economy series  Product Overview  Product Overview                            Economy series
 Motorized Positioning Stages                                      Motorized Positioning Stages




 vs Standard Type  QConnector Pin Configuration  QConnecting Diagram
 Saving
 Economy series   up to                Foot Position  Power Supply 24V  Sensor Substrate  CW
                                            Signal Definition
                                                                        Vin
                                                                            Vout
                                        1
                                                                        GND
 Motorized Positioning   61 %           2 3  CW Reverse (Rear) Limit                     ORG
                                           CCW Positive (Front) Limit
 Stages                                 4 5 6  Power Supply 0V  Black                    CCW
                                                Origin
                                                 A+
                                        7        A-       Green         MOTOR
 Linear Ball Guide Type                 8        B+       Red
                                        9        B-       Blue                                      9
 Long Stroke  Quick Positioning         10      Spare
                                        11      Spare
 Diverse Combinations                   12      Spare                                              Screws / Positioning Stages  Locating Pins / Bushings / Clamping

         QConnection Example

 QFeature  MISUMI Economy series positioning stage has been equipped with two-phase stepper motor, driver and
         cable. Customers only need to prepare 24V power supply and host computer (PLC or motion control card) to
         use it. The connection examples between various products are shown in the figure below.   Pins  Locating
 Added positioning holes on the
 Shorten ball spacing   upper and lower tables for quick   DC24V                   Driver
 for long stroke  positioning  GND                           PUL+             R
 Low Price achieved                                          PUL-                                  P.745
 by standardizing the   Positioning stage end pin function
 1 Low price is achieved by simplifying the structure   assembly circuit   1  Power Supply 24V (Red)  DIR+  R
 and sharing the parts.  board and motor.  2  CW Reverse (Rear) Limit (Blue)  Controller  DIR-     Locating Pins  Bushings for
 2 Quick positioning is achieved by adding   3  CCW Positive (Front) Limit (Green)  ENA+  R
                                                             ENA-
 positioning holes to the upper and lower seats of   4  Power Supply 0V (Black)                    P.749
 the stage.  5  Origin (Yellow)
 3 Long stroke is achieved by rearranging the balls   6  A+ (Orange)  A+
 and extending the lower seat, etc.  Cross   7  A- (White)    A-                                   Bolts  Adjusting
 4 The aperture and position of the whole series of   orthogonal and   8  B+ (Brown)  B+
 equally spaced
 positioning holes are common to achieve mutual   positioning holes are   9  B- (Purple)  B-       P.753
 grouping and diversity of combinations.  added to the upper/lower table   10  Spare (Grey)  GND
 for diverse combinations              *1
          11  Spare (Light Blue)                         DC12~50V
          12    Spare (Pink)                                                                       Screws  Clamp
 QUniversal Specifications  *1. The cable in the dotted box is a 2m or 4m cable.
                                                                                                   P.760
 Feed Screw  Ball Screw φ6, Lead 1mm
         QTiming Diagram
 Guide  Linear Ball Guide Type                                                                     Pushers  Urethane
            Motor                 CW
 Type  2-Phase Stepper Motor 1.3A / Phase              CCW         t1<0.1us
 Motor                                                                                             P.763
 Step Angle  1.8°  2-Pulse Input
                                                                   t2≥0.9us
            CW
 Part Number  HR10A-10J-12P (HIROSE)                               t3≥10us                         Heads  Micrometer
 Connector
 Receiving Side Part Number  HR10A-10P-12S (HIROSE)  CCW           t4: ENA (Enable Signal)
         1-Pulse Input                                                                             P.767
 Power Voltage  DC24V±10%                                          t4 should be at least 10μs ahead of DIR,
            PUL                                                    determined as high.
 Sensor Type  Photomicro Sensor EE-SX4320 (OMRON)
 Sensor Substrate         t1 t2 t1 t2                              Generally, ENA+ and ENA- are    Positioning Stages  Motorized
 Control Output  NPN Open Collector Output
            DIR                                                    recommended to be suspended.
 Output Logic  When detecting (shading): output transistor OFF (non-conductive)  t1 t3  t1  t3     P.769
            ENA
                    t1 t4
                                                                                                  794
   794   795   796   797   798   799   800   801   802   803   804