Page 802 - MISUMI SINGAPORE Economy Series
P. 802

XY-Axis Motorized Positioning Stages


                                                 Representative model: C-XYMBS630-R-A-2
                                                  Save Up to
                                                  vs Standard Type  57%              Shipping
                                                                                        from
                                                  1,179.17 SGD 8 days

                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                      Accessories
                      Surface Treatment
            Material
    9       Alloy Steel  Electroless Nickel Plating  Locating Pins: 4 pcs  C-XYMBS630-L
    Locating Pins / Bushings / Clamping   Screws / Positioning Stages  2-  φ 3H7 Through  11.5 11.5 40  40 106.5 106.5  11.5 11.5 11.5  60  50 126.5 126.5
           C-XYMBS420-L
                  11.5
                                                                    60
                                                                     126.5
                                                                    50
                                                               50
                            40
              2-  φ 3H7 Through
                              106.5
                                                               32 60
                        32
                            32
                                                                    32
                                                                   126.5
                                                       11.5
            2-  φ 3H7 Through
                  11.5
                            106.5
                          32
                                                               60 32
                        40
                                                               50
          2-  φ 3H7 Through
                  32
                40
                     40
                       32
                        32
                                                               32
    Locating   Pins  106.5  106.5  40  106.5  32  106.540  32  4-M3 Depth 64-M3 Depth 6  126.5  60  60  126.5  50  50  126.5 60  32  32  50  60  32  50  32  8-M4 Depth 68-M4 Depth 6  Motor Connector CableMotor Connector Cable
                                                                        4-M3 Through4-M3 Through
                                4-M3 Depth 6
                                                                          4-M3 Through
                             4-M3 Depth 6
                                                                       8-M4 Depth 6
                                                                        4-M3 Through
                                                                       2-  φ 3H7 Through
                                                                                 Motor Connector Cable
   P.745                                            126.5            2-  φ 3H7 Through2-  φ 3H7 Through Motor Connector Cable
                                                                     8-M4 Depth 6
    Bushings for   Locating Pins
                                                                     2-  φ 3H7 Through
   P.749           48  48  48
    Adjusting   Bolts  48  4  4  32 4  32  4- φ3.4 Counterbored Hole φ6 Depth 3.44- φ3.4 Counterbored Hole φ6 Depth 3.4  48  48  4  48  48  4  50  50 4-  φ 4.5 Counterbored Hole  φ 8 Depth 4.6
                            32
                               4- φ3.4 Counterbored Hole φ6 Depth 3.4
                          100
                                                                         4-  φ 4.5 Counterbored Hole  φ 8 Depth 4.6
                               100
                           50 4- φ3.4 Counterbored Hole φ6 Depth 3.4
                                                                       4-  φ 4.5 Counterbored Hole  φ 8 Depth 4.6
                               32
                           32
                                                             4
                             50
   P.753   C-XYMBS650-L 4  32  100 100 50           C-XYMBS820-L  50  50  4-  φ 4.5 Counterbored Hole   2- φ3H7 Through2- φ3H7 Through
                                                                                  70 φ 8 Depth 4.6
                                                                              70
                             32
                                                           4
                           50                                                   70     2- φ3H7 Through
                           32
    Clamp   Screws  100  #60  50  100  32  #60  50  32                        70     2- φ3H7 Through
   P.760       #60 100  32 #60  50  32                                                32  70  #80  32  #80  70  #80
              100  50             8-M4 Depth 68-M4 Depth 6                            32  70  #80 32  146.5 70  146.5
                                    4-M3 Through4-M3 Through
    Urethane    Pushers  66.5  66.5  2-  φ 3H7 Through2-  φ 3H7 Through  8-M4 Depth 68-M4 Depth 6  146.5  146.5
                                      4-M3 Through
                                    8-M4 Depth 6
                                    4-M3 Through
                                                                 8-M4 Depth 6
                                   2-  φ 3H7 Through
                                  8-M4 Depth 6
   P.763      66.5  66.5         2-  φ 3H7 Through            8-M4 Depth 6
    Micrometer   Heads
   P.767          48  48                                                              53  53
    Motorized   Positioning Stages  48  4  48  4  4  50  50  50 4- φ4.5 Counterbored Hole φ8 Depth 4.64- φ4.5 Counterbored Hole φ8 Depth 4.6  4- φ4.5 Counterbored Hole φ8 Depth 4.54- φ4.5 Counterbored Hole φ8 Depth 4.5  70  70  2  53  2  53  2
                                  4- φ4.5 Counterbored Hole φ8 Depth 4.6
   P.769            4      50   4- φ4.5 Counterbored Hole φ8 Depth 4.6  4- φ4.5 Counterbored Hole φ8 Depth 4.5  70  70  2
                                                        4- φ4.5 Counterbored Hole φ8 Depth 4.5
          EMotor side connector cable lengths vary by model, which are subject to the actual products.
          EThe purchased model already includes the positioning stage body, the corresponding driver and cable, so there is to purchase separately.
          EThe above figure shows the situation when cover L is selected. Please check the detailed dimensions by CAD data when selecting the cover R.
    797   E  When the 820 cover as above figure is L-shaped, the upper shaft is L-shaped and the lower shaft is R-shaped. When the 820 cover is R-shaped, the upper shaft is
           R-shaped and the lower shaft is L-shaped.
   797   798   799   800   801   802   803   804   805   806   807