Page 803 - MISUMI SINGAPORE Economy Series
P. 803

Part Number                                              Mechanical Specification
                                      Stage                      5Cable
                                      Surface    3Cover   4Driver  Length   Travel   Load   Weight
             1Type       2Category    (mm)    Position            (m)    Distance   Capacity    (kg)
                                                                          (mm)     (N)
                                                 L
                               420    40×40                                18      94      0.8
                                                 R

                                                 L
                               630    60×60                                28      92      1.2
                                                 R
            C-XYMBS    XY-Axis                            A        2 4
                                                 L
                               650    60×100                               43      90      1.6      9
                                                 R

                                                 L
                               820    80×80                                20     109.0    1.6
                                                 R                                                 Screws / Positioning Stages  Locating Pins / Bushings / Clamping
                  Please order after selecting part number and parameters according to the selection steps 1 to 5.
          Ordering
          Example  Part Number (1Type · 2Category  - 3Cover Position -  4Driver  -  5Cable Length
                          C-XYMBS630       -       L      -   A    -      2
                                         Accuracy Specification *1                    Sensor       Pins
                                    One-Way   Repetitive
                                                                                          Origin
             Type  Resolution   Maximum   Positioning  Positioning   Invalid    Parallelism  Motion    Motion    Limit    Sensor   Locating
                     (Pulse)  Speed  Accuracy  Accuracy  Motion  Straightness Parallelism  Sensor  (ORG1)
                                                                                                   P.745
             420                                                                                   Locating Pins  Bushings for


                                                                                                   P.749
             630
                              10
                                            Within
                      5μm   mm/sec  Within   ±5.0μm  10μm  30μm    10μm    20μm  Provided  Provided  Bolts  Adjusting
                                    20μm
             650
                                                                                                   P.753

             820                                                                                   Screws  Clamp


          *1  The accuracy specification is the guaranteed value when the motorized positioning stage is set horizontally.  P.760
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-XYMBS           Keyword  motorized stage                               Pushers  Urethane
                                                                                      Economy series
                                                                                                   P.763



                                                                                                   Heads
                                                                                                     Micrometer
                                                                                                   P.767



                                                                                                     Motorized
                                                                                                   Positioning Stages
                                                                                                   P.769
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  798
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   798   799   800   801   802   803   804   805   806   807   808