Page 788 - MISUMI SINGAPORE Economy Series
P. 788

Z-Axis Manual Stages, Linear Ball Guide


           New                                   Representative model: E-ZSG25
          Products

                                                                                     Shipping
                                                     199.22                SGD 1 day
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                             4-φ 3.5 Through hole
                                       E-ZSG25
                                                                E-ZSG40
                  Material
           Type
                          Surface Treatment
                            4-φ 2.4 Through hole
    9     Z Support  Aluminum Alloy 20  Electroless Nickel Plating  4-φ 2.4 Through hole  32 32  4-φ 3.5 Through hole  4-φ 3.5 Through hole4-φ 3.5 Through hole
                                                                        4-φ
           Body
                                                                         32 3.5 Through hole
                  Tool Steel
                                                                   32
                                                                   32
                            10 4-φ 2.4 Through hole 4-φ 2.4 Through hole4-φ 2.4 Through hole
                                  20
                                         20
                                   20
                               -
    Locating Pins / Bushings / Clamping   Screws / Positioning Stages  10  φ 6  φ 6  32  32  φ 9.3 φ 6  φ 6  32  32  10  φ 6  32  φ 9.3  φ 9.3  16  φ 7  φ 7  45  16  16  φ 7  φ 7  45  45  φ 13.2  45  φ 13.2  φ 13.2
                       20
                                                             16
                                                                45
                                                                              16
                                       10
                                       10
                                                                               φ 7
                                                                              φ 13.2
                                      φ 9.3
                                                 φ 9.3
                                                                                         φ 13.2
                                                           8-M3 Depth 5
                          8-M2
                          Depth 4
                                                            φ 4 Depth 3
                                                                      8-M3 Depth 5
                         8-M2
                                     8-M2
                          φ 3 Depth 3
                                                            4-M2 Depth 4
                                     Depth 4
                                           Depth 4
                                                                             60
                         Depth 4 10  38.2  38.2  75.7  8-M2   38.2  38.2  8-M2   38.2  8-M3 Depth 5  60  60  8-M3 Depth 5 8-M3 Depth 5  60
                                                                             60
                                     Depth 4
                                                                       φ 4 Depth 3 φ 4 Depth 3
                                                                       φ 4 Depth 3
                                                           φ 4 Depth 3
                                           φ
                                     φ 3 Depth 3
    Locating   Pins         10  10  25  25  75.7  10  10  25  25  75.7 3 Depth 3  25  75.7  4-M2 Depth 4 #32  #40  135  135 4-M2 Depth 4  135  135  135
                         φ 3 Depth 3
                                     φ 3 Depth 3
                                                                       4-M2 Depth 4 4-M2 Depth 4
                                            75.7
                                              10
                                                              #20
                      10 10  10  12.5  11  21 10  10  10      #20  #32  #40  #20  #20  #32  #32  #40  #40  #20  #32  #40
                                         12.5
                                          12.5
   P.745              10 10  6.8 6.8  12.5  10 10  6.8 6.8 21 10 10  6.8  11 11 12.5  21  11  21  35
                        25
                                   11 10
                                 10
                                                  21
    Bushings for   Locating Pins  E-ZSG60  4-φ 4.5 Through hole  50  4-φ 8 Counterbored Hole 2 14 14  35  35  31 31  35  14  31  14  31
                                         25
                                  25
                       25
                                   25
                                                                  35
                                                                                         31
                                                                                      14
                                                                E-ZSG80
                        50
                                                            φ 4.5 Through hole
                                                                       4-φ
                                                            4-φ 8 Counterbored Hole 2 8 Counterbored Hole 24-φ 8 Counterbored Hole 2
                                                                        4-φ 8 Counterbored Hole 2
                                                                  50
                                                                         50
                                         50 -φ 4.5 Through hole
                                         4
                                   50
                                                                   50
                                                       50
                                                                             φ
                                   50
   P.749               50    4-φ 4.5 Through hole 4-φ 4.5 Through hole4-φ 4.5 Through hole  φ 4.5 Through hole  φ 4.5 Through hole4.5 Through hole
                                                                       φ 4.5 Through hole
                             25  56.5                         25  63.5   25    25
    Adjusting   Bolts        25  φ 9  φ 9  56.5  25  25  φ 9  φ 9  56.5  56.5  25  φ 9  56.5  25  φ 9  φ 9  63.5  25  φ 9  φ 9  63.5  63.5  φ 13.3 63.5
                                                                                 φ 9
                                                                                          φ 13.3
   P.753                                                    φ 4 Depth 3.5      φ 13.3     φ 13.3  φ 13.3
                                          φ 13.2                   82.7
                                                            φ 4 Depth 3.5
                                                                       φ 4 Depth 3.5
                           8-M4 Depth 6  φ 13.2      φ 13.2  φ 13.2  82.7  φ 4 Depth 3.5  82.7 φ 4 Depth 3.5  82.7
                                                             12-M4 Depth 6
                                                                              82.7
                                                     φ 13.2
    Clamp   Screws        8-M4 Depth 6  60  60  8-M4 Depth 6 8-M4 Depth 6  60  12-M4 Depth 6  12-M4 Depth 6 12-M4 Depth 6
                            φ4 Depth 3
                                      8-M4 Depth 6
                                                                        12-M4 Depth 6
                            4-M3 Depth 5
                                                                         182.7
                                             φ4 Depth 3
                                       φ4 Depth 3
                           φ4 Depth 3
                                       φ4 Depth 3
                                            60
                                             60
                            4-M3 Depth 5
                                       4-M3 Depth 5
                                25   145  4-M3 Depth 5  4-M3 Depth 5  25  70  80  182.7  182.7  182.7  182.7
   P.760                      32  25 25  60  145  32  25  25  145  32 145  25  145  25  25  70  80  25  25  70  70  80  80  25  70  80
    Urethane    Pushers       32  25  60  25  32  25  25  60  60  25  60  25  25  25  20  20  18.5  20  20  45 25  20
                                                                          25
                                                                           25
                                                                          25
                      25 32 25   25  32  14.5  32  42 25  25  25  25  70 25  12  25  25  25  18.5  45  18.5  18.5  45
                                                                                           45
                                                                                           45
                                                                                     18.5
                                                                 25
                                                                    25
                                                        80
                              10.4
                                                14.5
                                                      42
   P.763              25 32 60 25  10.4  25 32 60 25 14.5  25 10.4 25 42  10.4  14.5 70  12 42  70  12 80  12
                                                                         70
                                                      42
                                                                   70
                                                14.5
                                 25
                                    25
                                                                   80
                                                       80
                                                                   80
                                                                        12
                                   60
                                         60
                       60
                                         10.4
    Micrometer   Heads  IDimensions of stage surface mounting hole  No.60   No.80  80
                                 No.40
               No.25
                                                                                              80
   P.767                                               25 60 25                  25 80 70 25  80    80
                                                                                              70
                                                                                                    70
                                                                                  70
                                                                                              70
                                                                    60
                                                                    60
                                                        60 32 25  Front  φ 4 Depth 3  25 60  25  25  25  Front  φ 4 Depth 3 25  25 Front  φ 4 Depth 3Front  φ 4 Depth 3
                                                                     25
                                                                                                     25
                                                                  25
                                   40
                                                                                            25
                                                                                         Back  φ 4 Depth 4 25
                                                                                            25
                                                       25
                                                                  25
                                                                     25
                                  16 16
                                                                                                    Front  φ 4 Depth 3
                                                                          32
                                                                    32
                                                        32
    Motorized   Positioning Stages  10  25 25  10 10  10  25  1010 16 25  16 16  Front  φ 4 Depth 3 40  Front  φ 4 Depth 3Front  φ 4 Depth 3  32 25  Front  φ 4 Depth 3Front  φ 4 Depth 3 Front  φ 4 Depth 3  Back  φ 4 Depth 4Back  φ 4 Depth 4
                                                    25 40
                                                                             25
                                  40
                                      Front  φ 4 Depth 3 40
                                                              Back  φ 4 Depth 4
                                   20
                                                                                                    Back  φ 4 Depth 4
                                                                                        Back  φ 4 Depth 4
                                                   16 16
                                      Back  φ 4 Depth 4 16
                                                                         Front
                                                             Front  φ 4 Depth 3
                                                                             25 φ 4 Depth 3
                                             16 16
                                                                          80
                                                                            70
                                             16
                                                                                         12-M4 Depth 6
                                                              4-M3 Depth 5
                                                 Front  φ
                 Front  φ 3 Depth 3 25
                                                   25 20 4 Depth 3
                                                                                        25
                                                                                              25
                                       4-M2 Depth 4 20
                                                                         Back  φ 4 Depth 4Back  φ 4 Depth 4 25
                                              20
                                                             Back  φ 4 Depth 4
                                  20
                                                                          80 Back  φ 4 Depth 4
                                                  60
                                                     32
                                                                             25
                                                    25φ 4 Depth 4Back  φ 4 Depth 4
                                  10
                                      Back  φ 4 Depth 4
                                                               25
                                                 Back
                                                 Back φ 4 Depth 4
                            10
                                                                                           80
                       10
                                                                                                    12-M4 Depth 612-M4 Depth 6
                                                                                             70
                                                               25
                                                                           70
                 Back  φ 3 Depth 3
                                20
                                                              8-M4 Depth 5
                             40
                                       8-M3 Depth 4
                                                                         4-M3 Depth 5
                             40 Front  φ 3 Depth 3
                                                                32
                               16
                                                  4-M2 Depth 44-M2 Depth 4
                                                             60
                                                             60
                                                  60
                                                                                              25
                                                     32
                 8-M2 Depth 4
                                                                32
                                         16
                                      4-M2 Depth 4
                                                                             25
                                         16 16
   P.769   2510 10  10  Front  φ 3 Depth 3  Front  16 φ 3 Depth 3Front  φ 3 Depth 3  20  40  16  20 4-M2 Depth 4  4-M3 Depth 5 60  32  4-M3 Depth 54-M3 Depth 5 80  80  70  70  25  25  12-M4 Depth 6  12-M4 Depth 6
                                  Back
                                        40
                                                                         8-M4 Depth 58-M4 Depth 5
                            Back  10
                        10
                                                             8-M4 Depth 5 25
                                                               25
                                        40
                                20
                              16 φ 3 Depth 3 φ 3 Depth 3 20
                Back  φ 3 Depth 3
                            Back  φ 3 Depth 3
                                                                         8-M4 Depth 5
                                                 8-M3 Depth 48-M3 Depth 4
                                      8-M3 Depth 4
                        10
                                                  8-M3 Depth 4
                                                   25
                                                               25
                             25
           25  10  8-M2 Depth 4 25  25  8-M2 Depth 48-M2 Depth 4 16  16
                            8-M2 Depth 4
                              10
            10
          How to search  10  10  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-ZSG             Keyword  z stage
    783                                                                               Economy series
   783   784   785   786   787   788   789   790   791   792   793