Page 738 - MISUMI SINGAPORE Economy Series
P. 738

Urethane Coated Cam Followers


                                                 Representative model: C-CFFRUA6-16
                                                  Save Up to
                                                  vs Standard Type  31%              Shipping
                                                                                        from
    8                                                  24.51               SGD 1 day
    Flat Belts / Rollers /    Cam Followers      Volume Discount     Unit Price       30%

                                                                       1~9
                                                      Quantity
                                                                                       10~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
               Material         Accessories      E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Urethane  Cam Follower
    Flat Belt   Pulleys  Shore A90 SUJ2 / SUS440  (S45C·Ferroferric Oxide Protective Film)  Threaded Hexagon Socket on Head (d10~20)
                                 1 Hex Nut
                       Hexagon Socket on Head (d3~8)
   P.699                         L L                                L L
     Flat Belt           4  4     2dh7  2dh7                4  4      2dh7  2dh7



   P.705                 3D  3D              M  M           3D  3D             M  M
    Urethane    Molded Rollers  C1C1  B B                 C1C1  B B  Oil NozzleOil Nozzle



   P.711                     B1 B1                              B1 B1
          E Operating environment temperature is below 80°C (Reference)    E Grease replenishing hole is not provided for d16 or less.  Allowable   Allowable
     Ball Rollers  1Type   2dh7   3Roller O.D.   M x Pitch  Roller Width    B1  L  Load    Rotational Speed
                 Part Number
                                                         B
                                   D Selection
                                                                                         (rpm)
                                                                                  (N)
   P.717                     3        10       3×0.5     7 8     8        17      46      1560
                                                                                          1520
                                      12
                                                                          20
                                                                 9
                                               4×0.7
                                                                                  63
                             4
                                                         9
    Cam    Followers         5        13       5×0.8     11      10       23      75      1500
                                                                          28
                                               6×1.0
                             6
                                                                                          1300
                                                                                  99
                                      16
                                                                 12
   P.725                     8        19       8×1.25                     32      106     1180
                                      22
                                                                                  121
                                                                                          1060
            C-CFFRUA        10        26       10×1.0    12      13       36      130     930
    Roller   Followers      12        30       12×1.5    14      15       40      162     830
   P.735                    16        32       16×1.5    18     19.5      52      166     800
                                                                                          740
                                      35
                                                                                  222
    Silicon Bearings    Threaded Bearings  18  40  18×1.5  20   21.5      58      270     673
                                      52
                                                                          66
                                                         24
                            20
                                                                                          524
                                                                25.5
                                               20×1.5
                                                                                  312
          Ekgf=N×0.101972
   P.737  EThe allowable load is the value at speed = 10km/h.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2dh7) -  3D
                        C-CFFRUA6      -    16
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-CFFRUA          Keyword  urethane folllower             MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    733                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   733   734   735   736   737   738   739   740   741   742   743