Page 735 - MISUMI SINGAPORE Economy Series
P. 735

Cam Followers Flat, Hex Socket


                                                 Representative model: C-CFFA6-16
                                                  Save Up to
                                                  vs Standard Type  56%              Shipping
                                                        7.51               SGD 1 day                8
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%          Cam Followers  Flat Belts / Rollers /
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
              Type     Seal Material  Accessories  With Seal         No Seal
          Standard Heavy Load              r      L              r      L               With Seal
                       No
          C-CFA  C-CFAG  Seal  1 Hex Nut              L                     L
                                (S45C·
                          SUJ2  Ferroferric Oxide   2dh7                 2dh7                      Pulleys  Flat Belt
          C-CFFA  C-CFFAG  With    Protective Film)
                       Seal
                                           0  -0.008      M      0  -0.008      M        f         P.699
                                        H   3D               H    3D
                                                                     0
                                               0
                                             B -0.12                B -0.12                         Flat Belt
          E Grease replenishing hole is not provided.  B1            B1
          E Operating environment temperature is below 80°C (Reference)
                                                                                Basic Rated Load
                    Part Number       3    M ×   Roller                      Normal    Heavy Load  P.705
                                     Roller   Thread   Width    B1  L  L  r  f
                1Type      2d Tolerance h7  O.D. D  Pitch  B             C (Dynamic)   Cor (Static)   C (Dynamic)   Cor (Static)
                                                                                            kN
                                                                                      kN
                                                                                 kN
                                                                           kN
                            3     0   10   3×0.5  7    8  17   5  0.3  6.8  1.18  0.94  2.5  2.61   Molded Rollers  Urethane
                                -0.01
                            4     0   12   4×0.7  8    9  20   6      8.6  1.65  1.64  3.5  3.8
                            5   -0.012  13  5×0.8  9   10  23  7.5    9.7  2.51  2.22  4.5  5.3
                            6         16   6×1.0  11  12.2  28  8  0.15  11  3.15  3.3  4.9  6.5
          Standard          8     0   19   8×1.25         32  10      13   3.5   3.9  5.4   7.9    P.711
                                                                                      6.2
                                                                                            9.1
                                                                                 5.2
                                      22
                                                                           4.5
          C-CFA (No Seal)   10  -0.015  26  10×1.0  12  13.2  36  12  0.3  15  5.1  6.2  7.3  11.3
          C-CFFA (With Seal)  12    0  30  12×1.5  14  15.2  40  13  0.6  20  6.8  8.4  9.5  14.6
                                                                           7.1
                                                                                            15.8
                                                                                       10
                                      32
                                                                                 8.9
          Heavy Load        16  -0.018  35  16×1.5  18  19.6  52  17  24   9.8  14.1  12.8  23      Ball Rollers
          C-CFAG (No Seal)  18        40   18×1.5  20  21.6  58  19  1  26  10.9  15.5  14.8  26.5
          C-CFFAG (With Seal)  20     52   20×1.5  24  25.6  66  21   36   16.7  29   22.6  48
                                                                                       34
                            24    0   62   24×1.5  29  30.6  80  25   44   26    48   36.5  75     P.717
                                      72
                                                                                            85
                                                                           28
                                                                                 53
                                -0.021  80                        1.1                 49.5  117
                            30        85   30×1.5  35  37  100  32    53   39    77    51   123
                                      90                                   41    83    52   129     Followers
          EPlease refer to MISUMI official website for the models available for sale.                Cam
               Maximum Allowable Load (kN)  Rail Load Capacity (kN)  Rotational Speed Limit (rpm)  Weight (g)
          3D    Normal   Heavy Load  Normal   Heavy Load  With Seal  Normal  No Seal  Heavy Load  Normal  P.725
                                                                                With Seal
           10    0.29       0.5       0.3       1.36      26320      37600       25000     4.5
           12    0.62      0.92       0.38      1.79      20720      29600       19000     7.5
           13    1.14      1.64       0.42      2.22      16240      23200       15000     10.5
           16    1.69      2.11       0.86      3.4       14000      14000       3800      18.5
           19    3.78      4.73       1.1       4.05      11000      11000       3100      28.5    Followers  Roller
           22    4.65      5.81       1.34      5.15      8000        8000       2600      45
           26                         1.83      6.1                                        60
           30     7.5      9.37       1.96      7.7       5500        5500       2100      95
           32              9.37       2.19      8.2                                        105     P.735
           35    13.84     17.3       2.51      11.9      3600        3600       1600      170
           40    20.88     26.1       2.98      14.5      2900        2900       1400      250
           52    25.68     32.1       6.58      23.3      2400        2400       1300      460
           62     61        98        8.4       29.4      1900        1900       1100      770      Threaded Bearings  Silicon Bearings
           72     67        111      10.32     34.62                                       787
           80     99        153      11.92     38.72                                       1608
           85    104        162      12.88     42.08      1300        1300       850       1678
           90    106        169      13.84     45.24                                       1975    P.737
          Ekgf=N×0.101972
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2d)  -  3D
                         C-CFFA6      -    16
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-CFA             Keyword  cam follower                    MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  730
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   730   731   732   733   734   735   736   737   738   739   740