Page 740 - MISUMI SINGAPORE Economy Series
P. 740

Roller Followers - Bearing Separable


                                                 Representative model: C-NASTZ12
                                                  Save Up to
                                                  vs Standard Type  79%              Shipping
                                                                                        from
    8                                                   6.96               SGD 13 days
    Flat Belts / Rollers /    Cam Followers      Volume Discount     Unit Price       30%

                                                      Quantity
                                                                                       30~
                                                                       1~29
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
          With Seal          C-NASTFZ  (Cylindrical Type)  E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                    No Seal
                                                                            C-NASTF  (Cylindrical Type)
                                                    C-NASTR  (Crowned Type)
          C-NASTZ  (Crowned Type)
    B1 Flat Belt   Pulleys
 B1  B1  B1        B1  B1           B1  B1                       B1  B1          B1  B1         B1   B1          B1  B1
 B  B  B  B        B  B             B  B                         B    B           B   B          B   B           B    B
   P.699
 r  r  Flat Belt                                             r   r           r   r
 r
 r
 -0.05  -0.008  -0.05  -0.008  -0.009  -0.008  -0.009  -0.008  dr  dr  -0.05  -0.05  -0.008  a  -0.008  0 a  -0.008  a 0  2d -0.008  -0.05  -0.008  -0.05  -0.008  -0.009  -0.008  -0.009  -0.008  dr  -0.05  dr  -0.05  -0.008  a  00  2d -0.008  a  -0.008  -0.008
 D 0  2d 0  D 0  2d 0  dr  D 0  dr  2d 0  D 0  2d 0  P.705  D 0  D 0  2d 0  2d 0  D -0.009  0  D -0.009  2d 0  a  D 0  2d 0  D 0  2d 0  dr  D 0  dr  2d 0  D 0  2d 0  D 0  D 0  2d 0  D -0.009  0  D -0.009  2d 0  a  2d 0  a
    Urethane    Molded Rollers

 R500R500  r  r  r  r  R500R500  r  r    r  r                R500 R500  r  r          r   r  R500 R500  r  r           r   r
   P.711                                                                          Material: Equivalent to SUJ2
          QWith Seal
     Ball Rollers  1Type  Roller I.D. d  Roller    a  Roller    B1  r  Basic Rated Load Rail Load Capacity (kN) Rotational    mass
                Part Number
                                                                                      Speed Limit
                                             Width
                                  O.D.
                           2
                                                             C (Dynamic)   Cor (Static)
                                                                                            (g)
                                                                         Crowned Cylindrical
                                              B
                                   D
                                                                                      (rpm)
                                                               kN
                                                                    kN
                                                                           1.1
                                  24
                                                                    1.7
                                                                                 3.61
                                                                                      9900
                                        18
                                                               1.3
                                                                                            39
   P.717   C-NASTFZ        6 8    19    15   13.8   14        1.21  1.45  1.49   2.82  12000 24.5
           (Cylindrical    10     30    23   15.8   16   0.3  2.34  2.38  1.96   5.49  9400  65
                           12
           Type)
                                                                                            75
                                                              2.52
                                  32
                                                                                 5.88
                                        25
                                                                                      8100
                                                                    2.68
                                                                          2.19
                                                                    3.4
                                                                                 6.43
                                                                                            83
                                                               2.9
    Cam    Followers  C-NASTZ  15  35   30   19.8   20        4.27  5.24   -    11.04  6300  135
                           17
                                                                                      5600
                                  40
                                                                                 9.44
                                        33
           (Crowned Type)
                                                                                            195
                                                               4.5
                                                                                      4900
                           20
                                        37
                                                                    5.7
                                  47
   P.725  Ekgf=N×0.101972    EModels C-NASTZ15, C-NASTZ17 and C-NASTZ20 are currently not available for sale.
          QNo Seal
                Part Number
    Roller   Followers  1Type  Roller I.D. d  Roller    dr  Roller    B1  r  Basic Rated Load Rail Load Capacity (kN) Rotational    mass
                                             Width
                                  O.D.
                                                                                      Speed Limit
                                                              C (Dynamic)   Cor (Static)
                           2
                                                                                             (g)
                                                                          Crowned  Cylindrical
                                                                                       (rpm)
                                               B
                                   D
                                                               kN
                                                                     kN
                           6
                                                                           1.1
                                                                                 3.22
   P.735   C-NASTF         10      19    10   9.8   10         3.75  4.57  1.49  2.82  10000 17.8
                                                                     5.4
                                                                                       8000
                                                                                             28
                           8
                                                               4.2
                                   24
                                         12
           (Cylindrical
                                                                           1.96
                                         14
                                                                     9.2
                                                                                             50
                                                               8.4
                                                                                 4.47
                                   30
                                                                                       5500
    Silicon Bearings    Threaded Bearings  Type)  12  32  16  11.8  12  0.3  14.2  10.1  2.19  4.78  4500  110
                                                                                             58
                                                                9
                                                                                             62
                                                                           2.51
                                   35
                                                                    10.7
                                                               9.1
                           15
                                         20
                                                                                       3300
           C-NASTR
                                         22
                                                                                   -
                           17
                                                                           2.98
                                                                    17.7
                                   40
                                                                                       2800
           (Crowned Type)
                                              15.8
                                                    16
                                         25
                           20
                                   47
                                                               16.2
                                                                    21.5
                                                                           3.69
   P.737  EPlease fully apply grease when using.    EModels C-NASTF15, C-NASTF17 and C-NASTF20 are currently not available for sale.    Ekgf=N×0.101972  2400  155
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example  Part Number (1Type · 2Roller I.D. d)
                           C-NASTZ12
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-NASTFZ          Keyword  roller follower                MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    735                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   735   736   737   738   739   740   741   742   743   744   745