Page 737 - MISUMI SINGAPORE Economy Series
P. 737

Miniature Cam Followers


                                                 Representative model: C-CFS3-6
                                                  Save Up to
                                                  vs Standard Type  51%              Shipping
                                                       20.93               SGD 1 day                8
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%          Cam Followers  Flat Belts / Rollers /
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
           Type     Material  Accessories                L
                  Equivalent to SUJ2
          C-CF  (Pillar Bolt Part: SCM415)  1 Hex Nut (S45C·Ferroferric   0
                             Oxide Protective Film)
          C-CFS   Equivalent to   1 Hex Nut          B -0.1   L   M                                Pulleys  Flat Belt
                               (SUS304)
                    SUS440
                                                                                                   P.699
                                               3D                   2d
                                       H                                                            Flat Belt
                                                     B1
          QGeneral-Purpose Model (Steel)                                                           P.705
              Part Number                                        Basic Rated Load  Max.   Rotational    Max.
                                3      M ×   Roller                           Static   Speed  Tightening
                             Roller O.D.  Thread  Width  B1  L  L  H  Cr   Cor   Allowable
              1Type      2d     D      Pitch  B                  (Dynamic)   (Static)    Load    Limit    Torque     Molded Rollers  Urethane
                                                                   N     N     (N)  (rpm) (N·cm)
                          2    4.5     2×0.4  2.5  4  8   2       188   132    118   1200  10.9
                                                             0.9                                   P.711
                         2.5    5     2.5×0.45  3  4.5  9.5  2.5  254.2  207.7  176.7  1040  22.4
                          3     6      3×0.5  4   5.5 11.5  3  1.3  390.6  378.2  325.5  910  40.2
               C-CF                                                                                 Ball Rollers
                          4     8      4×0.7  5   7   15  4  1.5  669.6  669.6  567.3  840  93.2
                          5     10     5×0.8  6   8   18  5   2  973.4  1153.2  868  750  189.6
                                                                                                   P.717
                          6     12     6×1.0  7   9.5 21.5  6  2.5 1277.2 1339.2  1264.8  660  321.6
          Ekgf=N×0.101972
          QGeneral-Purpose Model (Stainless Steel)                                                  Followers  Cam
              Part Number                                        Basic Rated Load  Max.   Rotational    Max.
                                3      M ×   Roller                           Static    Speed  Tightening
                             Roller O.D.  Thread  Width  B1  L  L  H  Cr   Cor   Allowable         P.725
              1Type      2d     D      Pitch  B                  (Dynamic)   (Static)    Load    Limit    Torque
                                                                   N     N     (N)  (rpm) (N·cm)
                          2    4.5     2×0.4  2.5  4  8   2       168   113    101   1050  10.9    Followers  Roller
                                                             0.9
                         2.5    5     2.5×0.45  3  4.5  9.5  2.5  217  176.7  176.7  970   22.4
                          3     6      3×0.5  4   5.5 11.5  3  1.3  350.3  325.5  325.5  860  40.2  P.735
              C-CFS
                          4     8      4×0.7  5   7   15  4  1.5  567.3  567.3  567.3  750  93.2
                          5     10     5×0.8  6   8   18  5   2  830.8  868    868   590  189.6     Threaded Bearings  Silicon Bearings
                          6     12     6×1.0  7   9.5 21.5  6  2.5 1165.6 1264.8  1264.8  600  321.6
          Ekgf=N×0.101972                                                                          P.737
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2d) -  3D
                         C-CFS3       -    6
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-CF              Keyword  cam follower                    MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  732
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   732   733   734   735   736   737   738   739   740   741   742