Page 732 - MISUMI SINGAPORE Economy Series
P. 732

Cam Followers Straight Slot, Crown Type


                                                 Representative model: C-CFUR8-19
                                                  Save Up to
                                                  vs Standard Type  59%              Shipping
                                                                                        from
    8                                                   7.53               SGD 1 day
    Flat Belts / Rollers /    Cam Followers      Volume Discount     Unit Price       30%

                                                      Quantity
                                                                                       30~
                                                                       1~29
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                        C-CFUR (With Seal)      C-CFU (No Seal) L
    Flat Belt   Pulleys  r       L   L                        L           With Seal
                                                  r


   P.699              0  -0.05             2dh7  0  -0.05           2dh7      f
                       3D              M        3D              M
     Flat Belt          R500  B -0.12            R500  B -0.12
                                                      0
                             0
                             B1                       B1
   P.705  E Grease replenishing hole is machined on the head only.  Material   : SUJ2
                                                                    Accessories :  1 Hexagonal Nut
          E Operating environment temperature is below 80°C (Reference)    (S45C·Ferroferric Oxide Protective Film)
               Part Number
                                                                          Basic Rated Load
                                3
                                      M ×
                                           Roller
    Urethane    Molded Rollers  1Type  Tolerance h7  Roller O.D.   Thread  Width   B1  L  L  r  f  C (Dynamic) kN Cor (Static) kN C (Dynamic) kN Cor (Static) kN
                                                                                    Heavy Load
                                                                 Normal · Low Particle
                         2d
                                      Pitch
                                D
                                            B
   P.711              5  0      13   5×0.8   9  10  23  7.5  9.7  2.51    2.22     4.5    5.3
                      6 8  -0.012  16  8×1.25  11  12.2  28  10  0.15 11  3.15  3.3  4.9  6.5
                                                       8
                                     6×1.0
     Ball Rollers  C-CFU  10  -0.015  22  10×1.0  12  13.2 36  12  0.3  15  4.5  5.2  6.2  11.3
                                                                           3.9
                                                             13
                                                                                   5.4
                                                   32
                                19
                                                                                          7.9
                                                                   3.5
                         0
                                                                                          9.1
           (No Seal)
                                                                                   7.3
                                26
                                                                   5.1
                                                                           6.2
   P.717   C-CFUR     12        30   12×1.5  14  15.2 40  13  0.6  20  6.8  8.4    9.5    14.6
                                32
                                                                                          15.8
                                                                   7.1
                                                                           8.9
                                                                                   10
                         0
           (With Seal)  16  -0.018  35  16×1.5  18  19.6 52  17  24  9.8  14.1    12.8     23
    Cam    Followers  18  0     40   18×1.5  20  21.6 58  19  1  26  10.9  15.5   14.8    26.5
                                                       21
                                                             36
                                            24
                                               25.6 66
                                                                  16.7
                                                                                           48
                      20
                                52
                                     20×1.5
                                                                                  22.6
                                                                           29
   P.725                 -0.021
               Maximum Allowable Load (kN) Rail Load Capacity (kN)  Rotational Speed Limit (rpm)  Weight (g)
           3D  Normal · Low   Heavy   Normal · Low   Heavy   Normal · Low Particle  Heavy Load  Normal · Low
    Roller   Followers  13  Particle  Load  Particle  Load  With Seal  No Seal  With Seal  Particle
                                                                 23200
                                                     16240
                                   0.42
                                                                                         10.5
                           1.64
                                                                             15000
                  1.14
                                             0.8
           16
                                                                                         28.5
                                                                 11000
                                                                             3100
                                            1.37
                                                     11000
                           4.73
                                    1.1
           19     1.69     2.11    0.86     1.08     14000       14000       3800        18.5
                  3.78
   P.735   22                      1.34     1.67                                         45
           26     4.65     5.81    1.83     2.06      8000        8000       2600        60
    Silicon Bearings    Threaded Bearings  32  13.84  9.37  2.19  2.86  5500  5500  2100  105
                                            2.62
                                                                                         95
           30
                                   1.96
                  7.5
           35
                                   2.51
                                                                                         170
                                                                             1600
                                                      3600
                           17.3
                                             3.2
                                                                  3600
                                                                             2300
                                                                                         460
                           32.1
                 25.68
                                            7.65
                                                                  2400
                                                      2400
           52
                                   6.58
   P.737   40    20.88     26.1    2.98     3.85      2900        2900       1400        250
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2d)  -  3D
                         C-CFUR8      -    19
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-CFU             Keyword  cam follower                   MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    727                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   727   728   729   730   731   732   733   734   735   736   737