Page 728 - MISUMI SINGAPORE Economy Series
P. 728

Ball Rollers Press Fit Type, Stainless Steel


                                                 Representative model: C-BCHA15
                                                  Save Up to
                                                  vs Standard Type  50%              Shipping
                                                                                        from
    8                                                   6.88               SGD 1 day
    Flat Belts / Rollers /    Cam Followers      Volume Discount     Unit Price       30%

                                                                                       30~
                                                      Quantity
                                                                       1~29
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Flat Belt   Pulleys                                  L1    H -0.1

                                                                +0.1
                                                                 L
   P.699                        (For use with ball upward)
     Flat Belt                                           d                -0.04


                                                      D   0  -0.1         2D1 +0.04
   P.705
    Urethane    Molded Rollers                             2  3  4  1  C1



                                                                                  2Adjusting Ring : SUS304
   P.711                                                                      Material:   1Main Body   : SUS304
                                                                                  3Main Ball
                                                                                           : SUS304
                                                                                           : SUS304
                                                                                  4Sub Ball
     Ball Rollers  1Type  2Shaft Dia. D1  O.D. D  L         H         L1        d      Capacity
                                                                                         Load
                  Part Number
                                                                                        N (kgf)
   P.717
                             11        13         6                  1.5       5.56     33(3.4)
    Cam    Followers         15        17         9         1        2.5       8.73     44(4.5)
   P.725
    Roller   Followers  C-BCHA  18     20        10                  3.5       10.32    49.6(5)


   P.735                     24        26        14        1.5       5.3       15.87    274(28)
    Silicon Bearings    Threaded Bearings  30  32  17       2        6.3       19.05    330(34)



   P.737  E  It is recommended that H7 tolerance is used for the press-fit type mounting holes.
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example  Part Number (1Type · 2Shaft Dia. D1)
                            C-BCHA15
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-BCHA            Keyword  ball roller                    MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    723                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   723   724   725   726   727   728   729   730   731   732   733