Page 726 - MISUMI SINGAPORE Economy Series
P. 726

Ball Rollers Nut Fixed, Stainless Steel, Flange Mounting Type


                                                 Representative model: C-BCHN16
                                                  Save Up to
                                                  vs Standard Type  38%              Shipping
                                                                                        from
    8                                                   9.90            d  SGD 1 day
                                                                                  H
                                                                                        L
                                                                             L1
    Flat Belts / Rollers /    Cam Followers      Volume Discount     Unit Price       30% M
                                                                       1~29
                                                                                       30~
                                                      Quantity
                                                                          2D1
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
          C-BCHN                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                    C-BCHF
                                                                                 4 1
                                                                            3 2
    Flat Belt   Pulleys  (For use with ball upward)  d  L1  H  L  (For use with ball upward)  L1  H
                                                                   2-a
                                            M                               d
   P.699
     Flat Belt                2D1                                      P.C.D  D1       2D

                                3 2  4 1                                     3 2 4 1  t
   P.705  QNut Size
    Urethane    Molded Rollers  M6  B1  11.5  2-a  d  L1  H
           M
                       T
                   (e)
                       5
               10
                       6.5
           M8
               13
                   15
   P.711  M10  17  19.6  8  P.C.D  (e)  D1  2D                                Material:   1Main Body   : SUS304
     Ball Rollers  QNut Fixed Type  EFor use with ball upward.  T                 2Adjusting Ring : SUS304
                                   B1
                                                                                  3Main Ball
                                                                                           : SUS304
                                3 2 4 1
                                         t
                                                                                           : SUS304
                                                                                  4Sub Ball
   P.717          Part Number                     H         M         L         d     Load Capacity
               1Type      2O.D. D1     L1                                               N (kgf)
    Cam    Followers         16        2.5       11.5       6        15        10.32    44(4.5)
                                                 9.5
                                                                               8.73
                             19
                                                                                        49.6(5)
                                       3.5
   P.725      C-BCHN         25        5.3       14.7       8        20        15.87    274(28)
                             31        6.3       18.7      10        25        19.05    330(34)
    Roller   Followers  QFlange Mounting Type
                Part Number
                                                    H
                                                                                   d
                                            L1
                                                                                         N (kgf)
   P.735       1Type      2O.D. D   D1     2.5     9.5      t     P.C.D     a     8.73  Load Capacity
                                                                   21
                                                                                         44(4.5)
                            27
                                    15
    Silicon Bearings    Threaded Bearings  C-BCHF  30  18  3.5  11.5  2 3  31.5  3.5  10.32  274(28)
                                                                                         49.6(5)
                                                                   24
                            39
                                                                                  15.87
                                           5.3
                                    24
                                                   14.7
                                                                           4.5
   P.737                    48      30     6.3     18.7     4      39      5.5    19.05  330(34)
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example  Part Number (1Type · 2O.D. D1)
                          C-BCHN16
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-BCHN            Keyword  ball roller                    MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    721                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   721   722   723   724   725   726   727   728   729   730   731