Page 722 - MISUMI SINGAPORE Economy Series
P. 722

Economy series      Product Overview                                                                 Product Overview                                                       Economy series
           Ball Rollers                                                                                                                                                                    Ball Rollers




                                                                           vs Standard Type                     QBall rollers appear in various types, allowing installation and fixation in multiple
            Economy Series Ball Rollers                                     Saving                                ways, and there are multi-functional products that can be used up and down.
                                                                               up to
    8       MISUMI best-selling Economy series                              65 %                                · Specifications can be selected according to different installation dimensions, directions, loads and materials.
    Flat Belts / Rollers /    Cam Followers  products, with cost performance greatly


            improved

             Mountable in all directions
                                                                                                                                                                   C-BCHM
                                                                                                                                                                                         C-BCHL
                                                                                                                                              C-BCHN
                                                                                                                        C-BCBE
                                                                                                                    Milled, Threaded Stud  Flange Mounting Type  Round, Screw Type   Hexagonal, Screw Type
             Stainless steel with excellent
    Flat Belt   Pulleys  anti-rust performance
   P.699
     Flat Belt  · A total of 7 series and 34 specifications of new products have been introduced.                     C-BCF            C-BCHF            C-BCHA           C-SSPF*          C-SSPN*



   P.705  QProduct Difference                                                                                   Milled, Flange Mounting Type  Nut Fixed Type  Press Fit Type  Compact, Press Fit Type (Flanged Type) Compact, Press Fit Type (Normal Type)
                                                                                                                                                                      *1 Series (8 specifications) Not generic products on the market
    Urethane    Molded Rollers  Product Name  Item  MISUMI standard   MISUMI Economy   Generic products            MISUMI Economy series products undergo rigorous   Product Usage Example:
                                                                                                                   testing before mass production and sales.
                                                  product
                                                                    series
                                                                                  on the market*
   P.711
                               Case Material       SUS304           SUS304           SUS420
     Ball Rollers             Steel Ball Material  SUS440C        SUJ2&SUS304         Gcr15


   P.717       Ball Rollers

    Cam    Followers            Load KG(N)      55(5.6)~539(55)  44(4.8)~470.4(48)  33(3.36)~352.8(36)                                                                              Ball Rollers
                                                                                                                                                                                    C-BCF Series
           higher than products circulating on the market, reaching more than     1.2 times.
   P.725  · Compared with similar steel ball roller products, the load of this MISUMI economy series product is much                                           Example of using ball rollers on loading trolleys for changing molds.
          · High quality stainless steel shell process is used for MISUMI Economy series steel ball roller, and its                                            The ball roller can rotate in all directions, so it is suitable for the purpose
                                                                                                                                                               of changing the conveying direction and rotating the work table.
    Roller   Followers  QAs the steel ball roller is mostly used in the conveying process, it has high requirements                                            When using ball rollers, take measures to prevent the conveyed objects
           corrosion resistance life is more than     2.6 times higher than generic products on the market*.
                                                                                                                                                               from falling. MISUMI products can be used for a variety of purposes
                                                                                                                                                               according to the customer's creativity.
            for the corrosion resistance, wear resistance and load of the material surface.
   P.735  · According to the statistics, the probability that the products can not be used normally due to rust has   QMISUMI Economy series new product compact type - reduces the
    Silicon Bearings    Threaded Bearings  · The following is the comparison of 72 hour salt spray test between MISUMI Economy series products and   1As the sheet metal cost increases year by year, it can save   · The specifications of the new compact product
                                                                                                                  installation height, and the load is relatively close to the standard product.
           reached about 40% when customers buy generic products on the market*. Analyze the above problems.
                                                                                                                  more than 30% of the sheet metal cost for customers.
   P.737   generic products on the market*, and the difference is obvious.                                      2The sales price of the compact press fit type is   are as follows: Part Number
           Generic products on the market*    Economy series products                                             reduced by more than 30% compared with the       Type          d(mm)        D(mm)
                                                                                                                  normal press fit type (C-BCHA).                                 12           18
                                                                                                                                Height
                                                                                                                                                                  C-SSPF
                             100%                           MISUMI                                                              reduced  Low mounting height   (Stainless Steel Ball)  15      24
                                                                                                                                    and compact
                             corrosion area                 Economy series                                                     15%              New Products                      19           30
                             of steel balls                 uses high                                                                                                             22           36
                             for generic                    quality stainless                                                                                             Part Number
                             products on                    steel without                                                                                          Type          d(mm)        D(mm)
                             the market                     any problem                                                                                                           8            15
                                                                                                                                                                  C-SSPN          10           16
          * Generic products on the market are similar products randomly purchased by our company from online or offline markets  C-BHA   C-SSPF15             (Stainless Steel Ball)  12      22
          * The test data are obtained through testing by our company, which are for reference only               Normal Press Fit Type  Compact Press Fit Type                   15           24
    717
   717   718   719   720   721   722   723   724   725   726   727