Page 725 - MISUMI SINGAPORE Economy Series
P. 725

Ball Rollers Milled, Flange Mounting Type


                                                 Representative model: C-BCF120
                                                  Save Up to
                                                  vs Standard Type  59%              Shipping
                                                       36.46               SGD 1 day                8
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%          Cam Followers  Flat Belts / Rollers /
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                 H                                   Part Number
           h1    h    6             2-φ 6.5                    O.D.               Mounting    Debris    Load
                                                            2
                                                     1Type  No.  D  D1  d  H  h h1 P  Direction  Discharge  Capacity   Pulleys  Flat Belt
                                                                                      Hole
                                                                                          N (kgf)
                                                            50  56  30 19.05 26 15 5 44   470.4(48)  P.699
           D1           D                  P         C-BCF                        Directions Provided
                                                                                   All
                                                                                      Not
          d                                                 120 66  42 25.4 36 23.5 6.5 54  1176(120)  Flat Belt
            1    2                   3
                                                     Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 2.
                                   Material:   1Main Ball  : SUJ2    Part Number (1Type · 2No.)    P.705
                                        2Shell   : S45C    Example
         E  Can be used in both up / down directions and   3  Main Body : S45C   C-BCF120
           horizontally.                 Sub Ball  : SUJ2
                        Ball Rollers Round, Stainless Steel, Screw Type                             Molded Rollers  Urethane

                                                                                                   P.711
                                                 Representative model: C-BCHM16
                                                  Save Up to                                        Ball Rollers
                                                  vs Standard Type  43%              Shipping
                                                       11.42               SGD 1 day               P.717
                                                                                        from

                                                 Volume Discount                                    Followers  Cam
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%          P.725
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                    +0.1
                             L1    H -0.1   L             Part Number    O.D.           Load Capacity    Followers  Roller
          (For use with ball upward)                  1Type  2Nominal Thread M  D  L L1 H  d  N (kgf)
                                             2M
                                                                 10      18.5 12 2.5 10 8.73  44(4.5)  P.735
                              d
                                                                 12      22  15 3.5 11 10.32  49.6(5)
                           0
                            D   -0.1                 C-BCHM
                             3                                   16      27  20 5.3 15 15.87  274(28)   Threaded Bearings  Silicon Bearings
                              2                                  20      33  25 6.3 18 19.05  330(34)
                                     4   1                                                         P.737
                                 Material:   1Main Body : SUS304    Please order after selecting part number and parameters according to the selection steps 1 to 2.
                                      2Shell   : SUS304    Ordering
                                      3Main Ball  : SUS304    Example  Part Number (1Type · 2Nominal Thread M)
                                      4Sub Ball  : SUS304               C-BCHM16
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-BCF             Keyword  ball roller                    MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  720
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   720   721   722   723   724   725   726   727   728   729   730