Page 733 - MISUMI SINGAPORE Economy Series
P. 733

Cam Followers Straight Slot, Flat


                                                 Representative model: C-CFFR6-16
                                                  Save Up to
                                                  vs Standard Type  49%              Shipping
                                                        7.51               SGD 1 day                8
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%          Cam Followers  Flat Belts / Rollers /
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                        C-CFFR (With Seal)       C-CFR (No Seal)
                         r       L               r       L                  With Seal
                                     L                       L                                     Pulleys  Flat Belt
                        -0.008                  -0.008
                       0                   2dh7  0                 2dh7      f                     P.699
                        3D                      3D
                                       M                       M
                                                     0
                             0
                            B -0.12                 B -0.12                                         Flat Belt
                             B1                      B1
                                                                    Material   : SUJ2
          E Grease replenishing hole is machined on the head only.  Accessories :  1 Hexagonal Nut    P.705
          E Operating environment temperature is below 80°C (Reference)    (S45C·Ferroferric Oxide Protective Film)
              Part Number     3                                Basic Rated   Maximum   Rail   Rotational Speed Limit
                                                                 Load
                                                                                     (rpm)
                             Roller   M ×   Roller   B1   r              Allowable  Load    Weight    Molded Rollers  Urethane
                       2d    O.D.    Thread  Width  (max.)  L  L  (min.)  f  C   Cor   Load   Capacity    (g)
                                                                                        No
            1Type    Tolerance   D  Pitch  B                  (Dynamic)   (Static)    (kN)  (kN)  With    Seal
                                                                                   Seal
                       h7                                      kN   kN                             P.711
                     5        13   5×0.8  9  10  23 7.5    9.7  2.51  2.22  1.14  0.42 16240 23200 10.5
                       0
                       -0.012                                                                       Ball Rollers
                     6        16   6×1.0        28  8  0.15  11  3.15  3.3  1.69  0.86 14000 14000 18.5
                                         11  12.2
                     8        19   8×1.25       32 10      13  3.5  3.9   3.78  1.1  11000 11000 28.5  P.717
                       0
                       -0.015  22                                              1.34          45     Followers  Cam
          C-CFR     10             10×1.0  12  13.2 36 12  0.3  15  4.5  5.2  4.65  8000  8000
          (No Seal)           26                                               1.65          60
                                                                                                   P.725
          C-CFFR              30                                               1.96          95
          (With Seal)  12          12×1.5  14  15.2 40 13  20  6.8  8.4   9.37     5500  5500
                              32                       0.6                     2.19          105   Followers  Roller
                       0
                       -0.018
                    16        35   16×1.5  18  19.6 52 17  24  9.8  14.1  13.84  2.51  3600  3600  170
                                                                                                   P.735
                    18        40   18×1.5  20  21.6 58 19  26  10.9  15.5  20.88  2.98  2900  2900  250
                                                       1
                       0                                                                            Threaded Bearings  Silicon Bearings
                    20  -0.021  52  20×1.5  24  25.6 66 21  36  16.7  29  25.68  6.58  2400  2400  460
          E kgf=N×0.101972                                                                         P.737
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2d)  -  3D
                         C-CFFR6      -    16
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-CFR             Keyword  cam follower                    MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  728
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   728   729   730   731   732   733   734   735   736   737   738