Page 736 - MISUMI SINGAPORE Economy Series
P. 736

Cam Followers Stainless Steel, Flat, Hex Socket


                                                 Representative model: C-CFMAS8-19
                       Flat, Hex Socket
                                                  Save Up to
                                                  vs Standard Type  36%              Shipping
                                                                                        from
    8                                                  20.31               SGD 1 day
    Flat Belts / Rollers /    Cam Followers      Volume Discount     Unit Price       30%

                                                      Quantity
                                                                       1~9
                                                                                       10~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                                               Basic Rated Load
                                                    Part Number
                                                                                       Max. Static   Rotational
                                                             3
                                                                 M ×   Roller
              Material  1 Hex Nut (SUS304)       E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                          Accessories
                                                                                       Allowable  Speed Limit
                                                            Roller  Thread  Width  B1 L
                                                                           L H Cr (Dynamic)   Cor (Static)
                                                          2
                                                     1Type
    Flat Belt   Pulleys  r  L            With Seal        3 4 5  10  3×0.5  7 8 9  10 23 7.5 2.5 2  1000  1620  360  17200
                                                                 Pitch
                                                                                     N
                                                                                        Load (N)
                                                                    B
          Equivalent to SUS440
                                                                                             (rpm)
                                                          d
                                                            O.D. D
                                                                                N
                                                                                    780
                                                                       8 17 5 1.5
                                                                4×0.7
                                                             12
                                                                                        683
                                                                                    920
                                                                       9 20 6
                                                                               1230
                                                                                            15300
                                                             13
                                                                                            11000
                                                                               1890
                                                                                        890
                                                                5×0.8
                                                                6×1.0
                           L                              6 8  16  8×1.25  11  12  28 9  3  2580  1910  1100  9200
                                                                         32 11 4
                                                                               2910
                                                                                    2440
                                                             19
                                                                                        1779
                                                                                            8600
   P.699                2d                          C-CFMAS  10  22  10×1.25  12  13 36 13 5  3875  3279  1862  6200
                                                             26
                                                                               4300
                                                                                        2218
                                                                                            4800
                                                                                    3535
                -0.05                                        30                4630  3753  2534  4300
               0                 M                        12  32  12×1.5  14  15 40 14  6  4800  3981  2931  4100
     Flat Belt  H  3D                                     16  35  16×1.5  18  19.5 52 18  5100  5010  3416  3700
                                                                               5400
                                                                18×1.5
                                                                       21.5 58 20
                                                                    20
                                                             40
                                                                                            3500
                                                          18
                                                                                    5210
                                                                                        3760
                   0
                  B -0.12                           Ekgf=N×0.101972
                                                             Please order after selecting part number and parameters according to the selection steps 1 to 3.
   P.705           B1                                Ordering
                                                     Example  Part Number (1Type · 2d) - -  3D
                                                                  C-CFMAS8
                                                                                   19
    Urethane    Molded Rollers   Cam Followers Stainless Steel, Crown, Hex Socket
   P.711                                         Representative model: C-CFMRS10-26
     Ball Rollers     Crown, Hex Socket           Save Up to     46%                 Shipping
                                                  vs Standard Type
                                                                                        from
   P.717                                               22.20               SGD 1 day
    Cam    Followers                             Volume Discount       1~9             10~
                                                      Quantity
   P.725                                              Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
    Roller   Followers  Equivalent to SUS440  1 Hex Nut (SUS304)  Part Number  O.D. D  Pitch  B  L H Cr (Dynamic)   Cor (Static)    Max. Static   Rotational
                                                             3
                                                                 M ×   Roller
                                                                               Basic Rated Load
              Material
                          Accessories
                                                            Roller  Thread  Width  B1 L
                                                                                       Allowable  Speed Limit
                                                          2
                                                     1Type
                                                                                             (rpm)
                                                                                        Load (N)
                                                          d
                                                                                N
                                                                                     N
                                                                       8 17 5 1.5
                                                                                    780
                                                                                        360
                                                                3×0.5
                                                                    7
                                                                                            15300
                                                                               1230
                                                                                    920
                                                                                        683
                                                                       9 20 6
                                                                    8
                                                             12
                                                                4×0.7
   P.735         r      L   L             With Seal       3 4 5 6 8  10  8×1.25  11  10 23 7.5 2.5 2 3  1000  1620  1100  17200
                                                                    9
                                                                5×0.8
                                                                                        890
                                                                                            11000
                                                             13
                                                                               1890
                                                                         28 9
                                                                                    1910
                                                                6×1.0
                                                                               2580
                                                             16
                                                                                            9200
                                                                       12
                                                                         32 11 4
    Silicon Bearings    Threaded Bearings  ( * )3D  2d  M  C-CFMRS  10  22  10×1.25  12  13 36 13 5  3875  3279  1862  6200
                                                                                    2440
                                                             19
                                                                               2910
                                                                                        1779
                                                                                            8600
                                                                                        2218
                                                             26
                                                                                    3535
                                                                                            4800
                                                                               4300
                                                                                        2534
                                                             30
                                                                               4630
                                                                                            4300
                                                                                    3753
                                                                    14
                                                                       15 40 14
                                                                12×1.5
                                                          12
                                                                                        2931
                                                                                    3981
                                                                                            4100
                                                             32
                                                                               4800
                                                          16
                                                          18
                                                             40
                                                                    20
                                                                               5400
                                                                                    5210
                                                                18×1.5
                                                                       21.5 58 20
                                                                                            3500
                                                                                        3760
   P.737    H                                       Ekgf=N×0.101972 35  16×1.5  18  19.5 52 18  6  5100  5010  3416  3700
                    0
                   B -0.12                                   Please order after selecting part number and parameters according to the selection steps 1 to 3.
                    B1                               Ordering
                                                     Example  Part Number (1Type · 2d) -  3D
                                                                  C-CFMRS10     -  26
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-CFMAS           Keyword  cam follower                   MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    731                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   731   732   733   734   735   736   737   738   739   740   741