Page 741 - MISUMI SINGAPORE Economy Series
P. 741

Roller Followers - Non Separate


                                                 Representative model: C-NARTU12
                                                  Save Up to
                                                  vs Standard Type  76%              Shipping
                                                        7.42               SGD 1 day                8
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%          Cam Followers  Flat Belts / Rollers /
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          With Seal                                              No Seal
          C-NARTU  (Crown Type)       C-NARTV  (Heavy Load Crowned Type)  C-NARTR  (Crown Type)

                        r  r  r                     r  r  r                  r  r  r               Pulleys  Flat Belt
                                                                                                   P.699


           2d -0.008  2d -0.008  2d -0.008  D 0 a  D 0  D 0  D 0 a  D 0  D 0  2d -0.008  2d -0.008  2d -0.008  0  D -0.05  0  D -0.05  0  D -0.05
           0  0  0       a  -0.05  -0.05  a  -0.05  2d  2d  2d  a  -0.05  -0.05  a  -0.05  0  0  0  a  a  a  Flat Belt
                                                                                                   P.705



                 B  B  B R500R500 R500       B  B  B R500 R500 R500    B  B  B R500R500 R500        Molded Rollers  Urethane
                 B1 B1  B1                   B1 B1  B1                B1 B1  B1  Material: Equivalent to SUJ2
          QWith Seal                                                                               P.711
                                                       Basic Rated Load  Rail  Rotational Speed Limit    mass
              Part Number    Roller    Roller                           Load   (rpm)     (g)
                              O.D.    a  Width   B1  r  C (Dynamic) kN Cor (Static) kN  Capacity    Ball Rollers
                        2
            1Type    Roller I.D. d  D   B           Crowned   Heavy Load   Crowned   Heavy Load   (kN) Crowned   Heavy Load   Crowned   Heavy Load
                                                                   Crowned
                                                                                 Crowned
                                                          Crowned
                                                                                           Crowned
                        5     16   12.5  11  12  0.15  3.15  4.9  3.3  6.5 0.86 14000 3800  14.5  15.1  P.717
          C-NARTU       6     19   15                3.5  5.4  3.9  7.9  1.1 11000 3100  20.5  21.5
          (Crown Type)  8     24   19            0.3  5.5  7.8  6.4  11.4 1.49 7500  2500  41.5  42.5
          C-NARTV       10    30   23   14  15   0.6  6.8  9.5  8.4  14.6 1.96 5500  2100  64.5  66.5   Followers  Cam
                        12
                                                                                       71
                                                                                 1800
                                   25
                                                          9.7
                                                               8.8
                                                     6.9
                                                                                            73
                                                                   15.4 2.19 4500
                              32
          (Heavy Load   15    35   27.6  18  19      9.8  12.8  14.1  23  2.51 3600  1600  102  106
          Crowned Type)  17   40   31.5  20  21      10.9  14.8  15.5  26.5 2.98 2900  1400  149  155
                        20    47   36.5  24  25  1   15.5  20.6  25.5  42  5.72 3000  2400  250  255  P.725
          Ekgf=N×0.101972
          QNo Seal                                                                                 Followers  Roller
                Part Number      Roller       Roller            Basic Rated Load Rail Load  Rotational    mass
                           2
              1Type    Roller I.D. d  O.D.    a  Width    B1  r  C (Dynamic)   Cor (Static)    Capacity   Speed Limit    (g)  P.735
                                   D
                                               B
                                                                                    (rpm)
                                                                              (kN)
                                                                        kN
                                                                  kN
                           5       16   12.5                      3.15  3.3   0.86  14000   15
                           6       19    15    11     12   0.15   3.5   3.9    1.1  11000   21
            C-NARTR        8       24    19                 0.3   5.5   6.4   1.49  7500    42
                           10      30    23    14     15    0.6   6.8   8.4   1.96  5500    66      Threaded Bearings  Silicon Bearings
                           12      32    25                       6.9   8.8   2.19  4500    73
          Ekgf=N×0.101972                                                                          P.737
                  Please order after selecting part number and parameters according to the selection steps 1 to 2.
          Ordering
          Example  Part Number (1Type · 2Roller I.D. d)
                           C-NARTV12
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-NARTU           Keyword  roller follower                MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  736
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   736   737   738   739   740   741   742   743   744   745   746