Page 743 - MISUMI SINGAPORE Economy Series
P. 743

Silicon Coated Bearings


           New                                   Representative model: E-SUMBB4-13
          Products
                                                  Save Up to
                                                  vs Standard Type  78%              Shipping
                                                        2.70               SGD 5 days               8
                                                                                        from


                                                 Volume Discount
                                                      Quantity      10~49     50~99      100~
                                                      Discount    Unit Price   15%       30%       Cam Followers  Flat Belts / Rollers /
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Material  Hardness  Color  Bearing           Part Number  d    Allowable    Mounting Dimensions
                                                                         Load
                                                                                    Ds
                                                                                          R1
           Silicon  Shore A70 Light grey  SUJ2         1Type  2d  Tolerance  3D  N (kgf)  B  D1  (min.) (max.)  (max.)  Bearing
                                                                     13  44(4.5)  4  9  5  5.2  0.1  684ZZ  Pulleys  Flat Belt
                                                               4
                                                                     16           5.6  6.2   624ZZ
                                                                        59(6)  13  6.6  6.9  0.2  685RS  P.699
                                                                     16
                                          R1
                                                                 +0.005
               3D±0.1    +0.005  2d  -0.015  D1  DS   E-SUMBB  5  -0.015  20  78(8)  5  16  7  7.6  0.3  625RS
                                                               6     20        15  7.6  7.8  0.2  696RS
                                                                     28 157(16) 6  19  8  9.5  0.3  626RS  Flat Belt
                   B±0.2                                     Please order after selecting part number and parameters according to the selection steps 1 to 3.
                                                     Ordering                                      P.705
          E Depending on the model, the edge of the molded layer may be curved.  Example  Part Number (1Type · 2d)  -  3D
          E MISUMI does not guarantee the bearing brands.          E-SUMBB4      -  13
                        Silicon Coated Bearings With Screw Rod                                      Molded Rollers  Urethane
                                                                                                   P.711
           New                                   Representative model: E-SUMBH4-13
          Products
                                                  Save Up to                                        Ball Rollers
                                                  vs Standard Type  80%              Shipping
                                                        3.40               SGD 5 days              P.717
                                                                                        from

                                                 Volume Discount                                    Followers  Cam
                                                      Quantity      10~49     50~99      100~
                                                      Discount    Unit Price   15%       30%       P.725
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
          Material Hardness  Color  Bearing Shaft Material  Part Number  3D  Thread Nominal   F  Allowable Load    B  D1  G  Bearing  Followers  Roller
          Silicon Shore A70 Light grey  SUJ2  Stainless Steel  1Type  2d  Diameter  N (kgf)
                                                               13            44(4.5)  4  9   684ZZ
                                                            4                             2        P.735
                                                M              16   M4   5   59(6)     13    624ZZ
                                                               16                            685RS
                                                    E-SUMBH  5  20                 5   16  2.5  625RS   Threaded Bearings  Silicon Bearings
                               3D±0.1  D1  2d                  20            78(8)     15    696RS
                          G                                 6  28   M6   8   157(16)  6  19  3  626RS
                                              F                                                    P.737
                                                             Please order after selecting part number and parameters according to the selection steps 1 to 3.
          E Depending on the model, the edge         Ordering
           of the molded layer may be curved.  B±0.2  1.0  Example  Part Number (1Type · 2d)  -  3D
          E MISUMI does not guarantee the                          E-SUMBH4      -  13
           bearing brands.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-SUMBB           Keyword  silicon bearing                 MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  738
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   738   739   740   741   742   743   744   745   746   747   748